TPS650830

ACTIVE

Programmable mid-input voltage range Power Management IC (PMIC) for Skylake processors

Product details

Regulated outputs (#) 8 Configurability Factory programmable, Software configurable Vin (min) (V) 5.4 Vin (max) (V) 24 Vout (min) (V) 0.75 Vout (max) (V) 5 Iout (max) (A) 25 Features Comm control, Dynamic voltage scaling, Eco-mode, Enable, Enable pin, I2C control, Overcurrent protection, Power good, Power sequencing, Synchronous rectification, Thermal shutdown, UVLO fixed Step-up DC/DC converter 0 Step-down DC/DC converter 1 Step-down DC/DC controller 4 Step-up DC/DC controller 0 LDO 3 Iq (typ) (mA) 0.095 Rating Catalog Switching frequency (max) (kHz) 2300 Operating temperature range (°C) -40 to 85 Processor supplier Intel/Altera Processor name Kaby Lake, Skylake Shutdown current (ISD) (typ) (µA) 95 Switching frequency (typ) (kHz) 2000 Product type Processor and FPGA
Regulated outputs (#) 8 Configurability Factory programmable, Software configurable Vin (min) (V) 5.4 Vin (max) (V) 24 Vout (min) (V) 0.75 Vout (max) (V) 5 Iout (max) (A) 25 Features Comm control, Dynamic voltage scaling, Eco-mode, Enable, Enable pin, I2C control, Overcurrent protection, Power good, Power sequencing, Synchronous rectification, Thermal shutdown, UVLO fixed Step-up DC/DC converter 0 Step-down DC/DC converter 1 Step-down DC/DC controller 4 Step-up DC/DC controller 0 LDO 3 Iq (typ) (mA) 0.095 Rating Catalog Switching frequency (max) (kHz) 2300 Operating temperature range (°C) -40 to 85 Processor supplier Intel/Altera Processor name Kaby Lake, Skylake Shutdown current (ISD) (typ) (µA) 95 Switching frequency (typ) (kHz) 2000 Product type Processor and FPGA
NFBGA (ZAJ) 168 49 mm² 7 x 7 NFBGA (ZCG) 159 81 mm² 9 x 9
  • 5 Reconfigurable Voltage Regulators:
    • High Efficiency over a Wide Input Voltage and
      Wide Output Current Range
    • Voltage, Current, and Sequence can be
      Changed to Optimize the System
    • 4 Variable Output Voltage Step-Down
      Controllers using External Power MOSFETs:
      • VR1 = 1 V; VR3 = 3.3 V, VR4 = 1.2 V/1.35
        V/1.1 V for DDRx VDDQ , VR5 = 5 V
      • VIN Range from 5.4 V to 24 V
    • 1 Variable Output Voltage Step-Down Converter
      with Internal Power MOSFETs:
      • VR2 = 1.8 V
      • VIN Range from 3 V to 3.6 V
      • Up to 2 A of Continuous Output Current
    • Output Voltage DC Accuracy ±1%; with
      Differential Output Voltage Sensing
    • Ultra Low Quiescent Current Mode, Typical 30-
      µA Quiescent Current per Controller or
      Converter
  • 3 Fixed LDO Voltage Regulators:
    • LDO1: Fixed Output Voltage LDO for DDRx VTT
      (Vout = VDDQ/2)
      • Up to 1 A of Continuous Output Current,
        DC+AC Accuracy ±5%, 2 A Peak
    • LDO3: 3.3-V Fixed Output Voltage LDO, DC
      Accuracy ±1%, < 40 mA
      • High Precision Reference Supply for
        External ADC
      • 3.3-V Load Switch for EC_VCC Rail
    • LDO5: 5-V Fixed Output Voltage LDO, DC
      Accuracy ±1%, < 100 mA
      • Automatic Switch to 5-V Regulator for Higher
        Efficiency
  • 7 Powergood Comparators and Sequence Logic
    for External Voltage Regulators, Load Switches,
    or LDOs
  • Power-Button Logic Supported with Programmable
    Response Time
  • 3 General Purpose Level Shifters
  • Backup Battery / 3.1-V LDO Selector Output for
    RTC
  • Power Source Detection and Monitoring: Adapter,
    Battery1, Battery2
  • Board Temperature Monitoring
  • 1-Hz EC-Wake Clock Output
  • Advanced System Reset Control
  • I2C Interface: Standard-Mode (100 kHz), Fast-
    Mode (400 kHz), Fast-Mode Plus (1000 kHz)
  • 5 Reconfigurable Voltage Regulators:
    • High Efficiency over a Wide Input Voltage and
      Wide Output Current Range
    • Voltage, Current, and Sequence can be
      Changed to Optimize the System
    • 4 Variable Output Voltage Step-Down
      Controllers using External Power MOSFETs:
      • VR1 = 1 V; VR3 = 3.3 V, VR4 = 1.2 V/1.35
        V/1.1 V for DDRx VDDQ , VR5 = 5 V
      • VIN Range from 5.4 V to 24 V
    • 1 Variable Output Voltage Step-Down Converter
      with Internal Power MOSFETs:
      • VR2 = 1.8 V
      • VIN Range from 3 V to 3.6 V
      • Up to 2 A of Continuous Output Current
    • Output Voltage DC Accuracy ±1%; with
      Differential Output Voltage Sensing
    • Ultra Low Quiescent Current Mode, Typical 30-
      µA Quiescent Current per Controller or
      Converter
  • 3 Fixed LDO Voltage Regulators:
    • LDO1: Fixed Output Voltage LDO for DDRx VTT
      (Vout = VDDQ/2)
      • Up to 1 A of Continuous Output Current,
        DC+AC Accuracy ±5%, 2 A Peak
    • LDO3: 3.3-V Fixed Output Voltage LDO, DC
      Accuracy ±1%, < 40 mA
      • High Precision Reference Supply for
        External ADC
      • 3.3-V Load Switch for EC_VCC Rail
    • LDO5: 5-V Fixed Output Voltage LDO, DC
      Accuracy ±1%, < 100 mA
      • Automatic Switch to 5-V Regulator for Higher
        Efficiency
  • 7 Powergood Comparators and Sequence Logic
    for External Voltage Regulators, Load Switches,
    or LDOs
  • Power-Button Logic Supported with Programmable
    Response Time
  • 3 General Purpose Level Shifters
  • Backup Battery / 3.1-V LDO Selector Output for
    RTC
  • Power Source Detection and Monitoring: Adapter,
    Battery1, Battery2
  • Board Temperature Monitoring
  • 1-Hz EC-Wake Clock Output
  • Advanced System Reset Control
  • I2C Interface: Standard-Mode (100 kHz), Fast-
    Mode (400 kHz), Fast-Mode Plus (1000 kHz)

The TPS650830 is a single-chip solution Power Management IC designed specifically for the latest Intel Processors targeted for Tablets, Ultrabooks, and Notebooks with NVDC or non-NVDC power architectures, using 2S, 3S, or 4S Lithium-Ion battery packs.

The TPS650830 is used for Volume systems with the low voltage rails merged for the smallest footprint and lowest cost system power solution.

The TPS650830 can provide the complete power solution based on the Intel Reference Designs. Five highly efficient step-down voltage regulators (VRs) and a sink/source LDO, are used along with power-up sequence logic managing external load switches to provide the proper power rails, sequencing, and protection - including DDR3 and DDR4 memory power. The regulators support dynamic voltage scaling (DVS) for maximum efficiency including Connected Standby. The high frequency voltage regulators use small inductors and capacitors to achieve a small solution size. Output power is adjustable on four VR controllers. An I2C interface allows simple control by the embedded controller (EC). Each version is available in a 7x7 NFBGA package and a 9x9 NFBGA package. The 7x7 NFBGA package can be used in Type 4 PCB boards for the smallest area implementation. The 9x9 NFBGA package can be used in Type 3 and Type 4 PCB boards allowing to minimize cost and area.

For the Skylake and Kabylake Power Map implementation, the five PMIC voltage regulators and LDO1 are assigned with the low-voltage rails merged or split according to the configuration. For the Volume (merged low voltage rails) configuration six external load switches are controlled and monitored by using six powergood comparator logic blocs.

The TPS650830 is a single-chip solution Power Management IC designed specifically for the latest Intel Processors targeted for Tablets, Ultrabooks, and Notebooks with NVDC or non-NVDC power architectures, using 2S, 3S, or 4S Lithium-Ion battery packs.

The TPS650830 is used for Volume systems with the low voltage rails merged for the smallest footprint and lowest cost system power solution.

The TPS650830 can provide the complete power solution based on the Intel Reference Designs. Five highly efficient step-down voltage regulators (VRs) and a sink/source LDO, are used along with power-up sequence logic managing external load switches to provide the proper power rails, sequencing, and protection - including DDR3 and DDR4 memory power. The regulators support dynamic voltage scaling (DVS) for maximum efficiency including Connected Standby. The high frequency voltage regulators use small inductors and capacitors to achieve a small solution size. Output power is adjustable on four VR controllers. An I2C interface allows simple control by the embedded controller (EC). Each version is available in a 7x7 NFBGA package and a 9x9 NFBGA package. The 7x7 NFBGA package can be used in Type 4 PCB boards for the smallest area implementation. The 9x9 NFBGA package can be used in Type 3 and Type 4 PCB boards allowing to minimize cost and area.

For the Skylake and Kabylake Power Map implementation, the five PMIC voltage regulators and LDO1 are assigned with the low-voltage rails merged or split according to the configuration. For the Volume (merged low voltage rails) configuration six external load switches are controlled and monitored by using six powergood comparator logic blocs.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet TPS650830 Simple and Flexible Wide Input Voltage PMU for Mobile Computers datasheet (Rev. A) PDF | HTML 05 Jul 2016
Application note Optimizing Resistor Dividers at a Comparator (Rev. B) PDF | HTML 30 Apr 2021
Application note Basic Calculation of a Buck Converter's Power Stage (Rev. B) 17 Aug 2015
Technical article An efficient, flexible, single-chip power solution for Skylake processors PDF | HTML 01 Jun 2015
Design guide TPS65083x Design Guide 24 Feb 2015
EVM User's guide TPS650830EVM-095 User's Guide 12 Dec 2014
Analog Design Journal Controlling switch-node ringing in synchronous buck converters 26 Apr 2012
Application note Ringing Reduction Techniques for NexFET High Performance MOSFETs 16 Nov 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS650830EVM-095 — TPS650830 Evaluation Module

TPS650830EVM-095 is an Evaluation Module, (EVM) board for the TPS650830. This EVM provides a platform for engineers to evaluate, test, and explore the TPS650830 in a real world application use. All of the sequencing and functionality required for the processor and system is demonstrated on this (...)

User guide: PDF
Not available on TI.com
GUI for evaluation module (EVM)

SLVC611 TPS65083x EVM GUI

Supported products & hardware

Supported products & hardware

Products
Multi-channel ICs (PMICs)
TPS650830 Programmable mid-input voltage range Power Management IC (PMIC) for Skylake processors
Package Pins CAD symbols, footprints & 3D models
NFBGA (ZAJ) 168 Ultra Librarian
NFBGA (ZCG) 159 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos