Visit TI at International Microwave Symposium (IMS)
June 9 - 11, 2026 | Boston, MA
Thomas M. Menino Convention Center, Booth No. 22090
TI at IMS 2026
Innovating what’s next in RF technology
Explore our latest RF advancements which set the standards for the lowest phase noise, highest SNR and best SWaP-C for aerospace and defense, test and measurement, and wireless infrastructure applications. From phased array radars, satellite payloads, software defined radios to massive MIMO and RF signal generators, our data converters, clocking and amplifier solutions take your signals from DC to Ka-band and even beyond to mmWave, while meeting your most demanding system level design challenges.
Hear from our experts
| Time | Location/Session | Session title | Speaker |
|---|---|---|---|
| 1:09pm -1:24pm | MicroApps Theater, IMS Exhibit Hall | Erin Bowrie, Paul Frost | |
| 1:43pm-1:58pm | MicroApps Theater, IMS Exhibit Hall | Serkan Tokgoz |
Hear from our experts
| Time | Location/Session | Session Title | Speaker |
|---|---|---|---|
| 3:42pm -3:57pm | MicroApps Theater, IMS Exhibit Hall | Ben Uhing | |
| 4:00pm -5:00pm | MicroApps Theater, IMS Exhibit Hall | Ishan Sandhu |
Hear from our experts
| Time | Location/Session | Session title | Speaker |
|---|---|---|---|
| 12:18pm -12:33pm | MicroApps Theater, IMS Exhibit Hall | Bhavesh Rathod |
Demo overview
| Topics covered | Demo title | Demo description | Products included |
|---|---|---|---|
| Analog RF | High density wide band up to KU-Band transceiver solution | High channel count KU-Band Rx/Tx solution with >1 GHz instantaneous bandwidth, featuring 18 GHz RF FDAs in receive paths. Supports industrial, space radiation-tolerant (SEP), and radiation-hardened (SP) applications. | TRF1213 |
| Clocking | Fully integrated 1MHz to 26GHz RF-synthesizer | Best-in-class phase noise performance (-152 dBc/Hz PLL, -153 dBc/Hz VCO) with fast frequency switching (<10μs). Supports JESD204B/C, phased array radar synchronization, external VCO, and includes radiation-hardened variants for space applications. | RF PLLs & synthesizers |
| High-speed converters | 1ns glitch detection for high-speed telemetry | Compact 2in² digitizer captures rare nanosecond-level glitches across 8 channels simultaneously, preventing costly downtime in data centers, grid infrastructure, and EVs. Features on-chip capture buffer with event-based triggering, time-stamped flash storage, and adjustable sample rates. | ADC34RF72 |
| High-speed converters | Industry's lowest phase noise 25 GHz RF direct digital Synthesizer | Industry-leading phase noise (-152 dBc/Hz at 1GHz, 10kHz offset) for high-performance signal generators, agile local oscillators, RADAR exciters, and satellite communications. Generates 12GHz-wide signals above 20GHz with flexible clocking from 100MHz to 22GSPS. Onboard waveform generator and DSP reduce or eliminate FPGA requirements. | DAC39RF20 |
| High-speed converters | 64 GSPS direct RF sampling transceiver up to 40GHz | Directly sample RF signals up to Ka-band without frequency conversion stages, enabling high-channel-count, multi-mission systems and configurable communications test equipment. Transmit and receive 4 channels of 3.2GHz signals up to 40GHz with onboard FPGA clock distribution and multi-board synchronization support. | High-speed ADCs |
| Integrated precision ADCs and DACs | Biasing controllers in RF systems | Showcasing TI's state-of-the-art RF power amplifier (PA) bias controllers (AFE20408, AFE10004, AFE11612-SEP) with integrated PA gate biasing, drain voltage/current/temperature monitoring, and fast switching. Features real-time automatic biasing, power sequencing, and alarm shut-off capabilities for comprehensive PA protection and control. | AFE11612-SEP, AFE10004, AFE20408 |
| Integrated precision ADCs and DACs | 2W high-efficiency GaN power amplifier | Combines ICANA's ICASP3540-20A 20W high-efficiency GaN power amplifier with TI's AMC7908 GaN controller, dramatically simplifying evaluation and product development. Delivers 3.45-40 GHz operation with 33dBm Pavg, >40% PAE, and >200MHz IBW, featuring precision gate biasing, 80V drain monitoring with integrated current shunts, <200ns switching, power sequencing, and alarm shut-offs. | AMC7908 |
| Wireless infrastructure | Integrating CFR/DPD for a multi-band small cell/femtocell | Multi-band small cell/femtocell solution featuring AFE7769D with integrated CFR/DPD up to 300MHz IBW, offloading digital processing from ASIC/FPGA to reduce system complexity. Four PLLs enable up to three RF bands in a single radio for PCB reuse, linearizing PAs up to 120W while exceeding 3GPP ACLR requirements and consuming only ~5.9W. | AFE7769D |
| Wireless infrastructure | Direct-RF solutions for Satcom/NB-IoT | Direct-RF sampling architecture covering L and S bands with 800MHz TX/FB and 600MHz RX bandwidth, enabling scalable multi-band, multi-orbit configurations with minimal hardware redesign. Features dual DDCs/DUCs per channel, fast NCO-based frequency hopping, and >-90dBFS in-band SFDR for cost-competitive, high-channel-density solutions. | AFE8128 |
| Wireless infrastructure | Wideband direct-RF for DAS & beyond | High-density 16T16R4F architecture with up to 1.2GHz RF bandwidth increases digital throughput for greater channel count while reducing BOM and power consumption. Single/dual DDCs/DUCs per chain enable scalable multi-band radios with fast TDD switching, simplifying building/venue integration without replacing core infrastructure. | AFE8192 |