Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

CAN transceivers

Optimize your network and increase data reliability and system performance with 3.3V and 5V CAN transceivers

parametric-filterView all products
Achieve industry-leading performance, reliable protection and certified electromagnetic compatibility (EMC) operation for Controller Area Network (CAN) with Flexible Data Rate (CAN FD) and signal improvement capability communications. Through support for multiple CAN standards, industry-standard pinouts and multiple package options, our portfolio of 3.3V and 5V CAN bus transceivers delivers more data faster, farther and more reliably across automotive and industrial networks. Our next-generation 3.3V CAN transceivers feature full interoperability on 5V CAN buses, giving you the flexibility to optimize subsystems for additional cost and space savings.

Browse by category

Select by type
Automotive CAN transceivers

High-immunity and low-emissions AEC-Q100 CAN transceivers with support for flexible data rate (FD) and signal improvement capable (SIC)

3.3V CAN transceivers

Industry-leading 3.3V VCC CAN transceivers are interoperable with 5V mixed networks and offer lower voltages and lower system-cost alternatives to 5V transceivers

5V CAN transceivers

Robust 5V VCC CAN transceivers with up to ±70V bus fault protection and up to ±30V common-mode voltage

Related categories
Isolated CAN transceivers

2.5kVRMS and 5kVRMS galvanically isolated CAN transceivers with signaling rates up to 5Mbps and ±70V bus fault protection

LIN transceivers

High-immunity, low-emissions, AEC-Q100, single-wire robust communication transceivers for low-speed, short-distance automotive applications

System basis chips (SBCs)

Our SBCs integrate transceivers and power elements in a single device. Enhance system control features with integrated HSS, watchdog, channel expansion for bus protection and diagnostics. 

Multiswitch detection interface (MSDI) ICs

Optimize input/output monitoring and serialization in automotive and industrial systems

Featured CAN transceivers portfolio

TCAN1472-Q1
CAN transceivers

Automotive signal improvement capable CAN FD transceiver with standby

Approx. price (USD) 1ku | 0.41

TCAN1043N-Q1
CAN transceivers

Automotive CAN FD transceiver with wake, inhibit and sleep

Approx. price (USD) 1ku | 0.50

TCAN844-Q1
CAN transceivers

Automotive CAN transceiver with standby for cost-optimized designs

Approx. price (USD) 1ku | 0.22

Explore CAN communication protocols

Simplify your power-supply designs with 3.3V-powered CAN transceivers

Our 3.3V CAN transceivers enhance power efficiency in your designs while saving board space by eliminating the need for a separate 5V power supply. Featuring data speeds up to 5Mbps and reliable bus fault protection, these devices are also fully interoperable with 5V CAN transceivers, enabling flexibility and seamless integration with other CAN systems.

Our latest generation of automotive-grade 3.3V CAN transceivers are the first to be International Electrotechnical Commission 62228 automotive electromagnetic compatibility (EMC)-compliant, enabling 3.3V CAN to support  both automotive and industrial applications.

Technical article
Simplify automotive interface design with fully interoperable and EMC-compliant 3.3V CAN transceivers
Discover how TCAN3403-Q1 and TCAN3404-Q1 transceivers streamline system power supplies, reducing power consumption, cost and board space while meeting stringent automotive EMC requirements.
PDF | HTML
Technical article
Achieving reliable data transfer in industrial systems with 3.3V CAN transceivers
This technical article discusses the benefits of the TCAN3413 and TCAN3414 in industrial applications, which include efficient power consumption, integrated protection and a wide common-mode range for reliable operation. 
PDF | HTML
White paper
How Automotive-Qualified Electromagnetic-Compliant 3.3V CAN FD Transceivers Improve ECU Performance (Rev. A)
This white paper discusses the TCAN340x-Q1, which can help overcome EMC challenges in heterogeneous networks.
PDF | HTML
Featured products for 3.3V CAN
TCAN3403-Q1 ACTIVE Automotive 3.3V CAN flexible-data-rate (FD) transceiver with flexible I/O and standby mode
TCAN3404-Q1 ACTIVE Automotive 3.3V CAN flexible-data-rate (FD) transceiver with shutdown and standby mode
TCAN3413 ACTIVE 3.3-V CAN FD transceiver with flexible IO and standby mode

Technical resources

Video series
Video series
CAN and LIN overview videos
Use the CAN and LIN video series to learn about CAN and LIN standards, including physical layer (PHY) electrical signaling characteristics as well as frame structures and data communication protocols.
White paper
White paper
How Signal Improvement Capability Unlocks Real Potential of CAN-FD Transceivers
This report discusses how signal improvement capability (SIC) enables the use of CAN FD transceivers at 5Mbps and beyond for complex star networks without requiring major redesigns.
document-pdfAcrobat PDF
Application note
Application note
CAN and LIN transceiver low-power modes
As cars become more intelligent, the amount of power consumed from the battery grows due to the increasing number of electronic circuits implemented. This report outlines how our low-power modes work in CAN and LIN applications.
document-pdfAcrobat PDF