Ethernet PHYs

Drive data faster and farther with our robust physical layer transceivers

parametric-filterView all products
Explore our extensive portfolio of robust, industrial and automotive-qualified Ethernet PHYs. Our IEEE-compliant devices provide integrated protection, high immunity and low latency in small-form factors for reliable performance in harsh environments. Find the right connectivity solution from our broad offering of standard and single-pair Ethernet PHYs.

Browse by category

Single-Pair Ethernet (SPE) PHY

Simplify your automotive and industrial designs, while saving on cable cost/weight with our portfolio of IEEE 802.3cg (10BASE-T1L), IEEE 802.3bw (100BASE-T1) and IEEE 802.3bp (1000BASE-T1) SPE PHYs. 

Standard Ethernet PHY

Design deterministic and low latency networks using our standard Ethernet PHYs with two or four twisted pairs of wires. High immunity, low emissions PHYs offer various temperature and package options.

Select an Ethernet PHY for your design

DP83TC818S-Q1
Ethernet PHYs

Automotive 100BASE-T1 Ethernet PHY with MACsec, advanced TSN with AVB features, and TC-10

Approx. price (USD) 1ku | 1.95

DP83TC817S-Q1
Ethernet PHYs

Automotive 100BASE-T1 Ethernet PHY with MACsec, precise time synchronization and TC-10

Approx. price (USD) 1ku | 1.49

DP83TG721R-Q1
Ethernet PHYs

Automotive 1000BASE-T1 Ethernet PHY with TC-10, 802.1AS, advanced TSN and AVB features

Approx. price (USD) 1ku | 6

TI PHYs are designed for any application

checkmark

Robust design

Build reliable systems using TIs robust PHYs and enable reduced maintenance cost once deployed while passing tough compliance testing with confidence

checkmark

Precise timing characteristics

Deploy simplified solutions for time-sensitive networking applications with TI’s industry leading low latency and deterministic PHYs

checkmark

Advanced system diagnostics

Maximize system up-time with predictive maintenance enabled by advanced cable diagnostics

Introduction to Ethernet PHY technology

Ethernet is an established, easy-to-use, reliable communications protocol. Industrial Ethernet enables effective implementation of Industry 4.0 and scales from factory floor to enterprise and beyond. 

Robustness You Can Trust: Maximum system performance with industry compliance tested TI’s PHYs that are designed to support up to 125 C ambient temperatures and 16kV of ESD.   

Real Time Communication: Bring time-sensitive networking (TSN) communication to your system with TI’s market leading low-latency and high determinism PHYs that are used in all major Ethernet fieldbuses.

Simplify Your Design Process: Accelerate your design & qualification time using Industry-proven reference designs, which have passed compliance testing. 

Featured products for Standard Ethernet
DP83826E ACTIVE Low latency 10/100-Mbps PHY with MII interface and enhanced mode
DP83822IF ACTIVE Low-power, robust 10/100-Mbps Ethernet PHY transceiver with fiber support & 16-kV ESD
DP83869HM ACTIVE Extended temperature, high-immunity gigabit Ethernet PHY transceiver with copper & fiber interface

Increased automation is taking Ethernet to the edge. Industrial SPE enables connected edge nodes and distributed processing. Use single-pair Ethernet in your industrial design to move data over TCP/IP anywhere you need it.

Faster & Farther: Enable better system implementation with cable lengths up to 2km, and faster data delivery protocols using TI PHYs. 

Minimize implementation cost: Reduce time and cost of upgrade by re-using more existing cabling infrastructure with TIs low noise receiver architecture.

Maximize System Uptime: Enable remote and predictive maintenance using TI’s proprietary runtime cable diagnostics toolkit. Stay ahead of cable degradation and decrease your system’s downtime.

Featured products for Single-Pair Ethernet (SPE)
DP83TD510E ACTIVE IEEE 802.3cg 10BASE-T1L Ethernet PHY
DP83TG720S-Q1 ACTIVE 1000BASE-T1 automotive Ethernet PHY with RGMII & SGMII
DP83TC813S-Q1 ACTIVE Automotive Low-Power, Small Footprint 100BASE-T1 Ethernet PHY (SGMII)

SPE is becoming a unified communication protocol to meet the ever-increasing bandwidth needs (10Mbps-10Gbps) for enabling vehicle automation, ADAS features, and V2X connectivity. 

Industry Proven Robustness: Strengthen your design with TI’s market leading AEC-Q100 qualified devices that have passed industry’s EMC/EMI, interoperability, and IEEE compliance tests.

Design Flexibility: Design a cost-optimized single platform to address various speed/feature requirements using our footprint compatible portfolio. Pay for what you need now while future proofing your next generation designs.

Enhanced Diagnostics: Quickly perform debugs and ensure reliable remote and predictive maintenance with TI's SPE PHYs’ state of the art cable diagnostics toolkit. 

Featured products for Single-Pair Ethernet (SPE) for auto
DP83TC812S-Q1 ACTIVE TC-10 compliant 100BASE-T1 automotive Ethernet PHY with RGMII & SGMII
DP83TC813S-Q1 ACTIVE Automotive Low-Power, Small Footprint 100BASE-T1 Ethernet PHY (SGMII)
DP83TG720S-Q1 ACTIVE 1000BASE-T1 automotive Ethernet PHY with RGMII & SGMII

Technical resources

Technical article
Technical article
DP83TD510E Cable Diagnostics Toolkit
10BASE-T1L Ethernet PHYs such as the DP83TD510E provide a wide array of cable diagnostic tools to monitor cable performance and provide the longest cable reach. 
Application note
Application note
Importance of Latency in Factory Automation (Rev. A)
Learn how the disconnect between the inherent characteristics of Ethernet and the needs of Factory Automation applications must be bridged though careful architecture of Ethernet Physical Layer devices like the DP83867 and DP83869
document-pdfAcrobat PDF
White paper
White paper
100BASE-T1 Ethernet: the evolution of automotive networking
Although Ethernet is a popular long-standing communication protocol for commercial and industrial applications, it was not widely adopted in the automotive industry until the advent of 100BASE-T1.
document-pdfAcrobat PDF

Design & development resources

Application software & framework
USB to MDIO serial management tool

The USB-2-MDIO software tool lets Texas Instruments' Ethernet PHYs access the MDIO status and device control registers.  The USB-2-MDIO tool includes a LaunchPad™ Development kit for TI's MSP430™ MCUs that is interfaced with a lightweight GUI.  The (...)

Driver or library
Ethernet PHY drivers & tools

The drivers for Texas Instruments' Ethernet physical layer (PHY) transceivers support communication through the serial management interface (MDC/MDIO) to configure and read PHY registers. Linux and RTOS drivers can be found on our github.

 

Reference design
Gateway automotive reference design

Automotive trends are rapidly evolving, and as a result, new domain- and zonal-based gateway architectures are being used to efficiently handle the ever-increasing amount of data coming into and moving throughout the vehicle, and getting sent to the cloud. A properly functioning domain (or zonal) (...)