Isolated RS-485 transceivers
Log in to view inventoryLog in
Solution name
Drag here to set column labels
Product number
Integrated isolated power
Withstand isolation voltage (VISO) (Vrms)
Working isolation voltage (VIOWM) (Vrms)
Transient isolation voltage (VIOTM) (VPK)
Duplex
Price|Quantity (USD)
Operating temperature range (°C)
Package size (L x W) (mm)
Isolation rating
Package type
Pin count
Surge isolation voltage (VIOSM) (VPK)
Package area (mm^2)
Images
Data rate (max) (Mbps)
VCC1 (min) (V)
VCC1 (max) (V)
CMTI (min) (kV/µs)
Status
Yes
Basic, Reinforced
Full
12
1000
10000
7071
5000
1.71
5.5
100
-40 to 125
SOIC
20
12.83 x 10.3
132.149
$4.491 | 1ku
Yes
Basic, Reinforced
Full
0.5
1000
10000
7071
5000
1.71
5.5
100
-40 to 125
SOIC
20
12.83 x 10.3
132.149
$4.277 | 1ku
No
Basic, Reinforced
Half
12
1060
6000, 10000
7071
5000
1.71
5.5
85
-40 to 125
SOIC
16
10.3 x 10.3
106.09
$1.770 | 1ku
No
Basic, Reinforced
Full
12
1060
6000, 10000
7071
5000
1.71
5.5
85
-40 to 125
SOIC
16
10.3 x 10.3
106.09
$1.830 | 1ku
No
Basic, Reinforced
Half
50
1060
6000, 10000
7071
5000
1.71
5.5
85
-40 to 125
SOIC
16
10.3 x 10.3
106.09
$1.770 | 1ku
No
Basic, Reinforced
Full
50
1060
6000, 10000
7071
5000
1.71
5.5
85
-40 to 125
SOIC
16
10.3 x 10.3
106.09
$1.830 | 1ku
No
Basic, Reinforced
Full
0.5
1060
6000, 10000
7071
5000
1.71
5.5
85
-40 to 125
SOIC
16
10.3 x 10.3
106.09
$1.770 | 1ku
No
Basic, Reinforced
Half
0.5
1060
6000, 10000
7071
5000
1.71
5.5
85
-40 to 125
SOIC
16
10.3 x 10.3
106.09
$1.770 | 1ku
Transformer driver
Basic
Full
20
400
4000
4242
2500
3
5.5
25
-40 to 85
SOIC
16
10.3 x 10.3
106.09
$2.500 | 1ku
Transformer driver
Basic
Full
1
400
4000
4242
2500
3
3.6
25
-40 to 85
SOIC
16
10.3 x 10.3
106.09
$3.039 | 1ku
Transformer driver
Basic, Reinforced
Half
40
400
4000
4242
2500
3
5.5
25
-40 to 85
SOIC
16
10.3 x 10.3
106.09
$2.500 | 1ku
Description
Enabled
Description
Rating
Enabled
Rating
Integrated isolated power
Enabled
Integrated isolated power
Isolation rating
Enabled
Isolation rating
Duplex
Enabled
Duplex
Data rate (max) (Mbps)
Enabled
Data rate (max) (Mbps)
Working isolation voltage (VIOWM) (Vrms)
Enabled
Working isolation voltage (VIOWM) (Vrms)
Surge isolation voltage (VIOSM) (VPK)
Enabled
Surge isolation voltage (VIOSM) (VPK)
Transient isolation voltage (VIOTM) (VPK)
Enabled
Transient isolation voltage (VIOTM) (VPK)
Withstand isolation voltage (VISO) (Vrms)
Enabled
Withstand isolation voltage (VISO) (Vrms)
ESD HBM (kV)
Enabled
ESD HBM (kV)
VCC1 (min) (V)
Enabled
VCC1 (min) (V)
VCC1 (max) (V)
Enabled
VCC1 (max) (V)
VCC2 (min) (V)
Enabled
VCC2 (min) (V)
VCC2 (max) (V)
Enabled
VCC2 (max) (V)
Fail safe
Enabled
Fail safe
CMTI (min) (kV/µs)
Enabled
CMTI (min) (kV/µs)
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Creepage (min) (mm)
Enabled
Creepage (min) (mm)
Clearance (min) (mm)
Enabled
Clearance (min) (mm)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Package area (mm^2)
Enabled
Package area (mm^2)
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Status
Enabled
Status
1
to
19
of
19
Page
1
of
1