Inductive sensor AFEs
Position detection of conductive targets with contactless magnet-free sensing
Achieve sub-micron resolution in position sensing applications with inductive sensor analog front ends (AFEs) and inductance-to-digital (LDC) converters that are immune to direct current (DC) magnetic fields and do not require magnets for operation. The contactless nature of our inductive sensor AFEs allow them to remain reliable in harsh environments.
Design & development resources
Inductive Touch Stainless Steel Keypad Reference Design for Waterproof/Noise Immune HMI Applications
Inductive Sensing 32-Position Encoder Knob Reference Design using the LDC0851
Reference Coil Board Evaluation Module
The LDCCOILEVM is designed to provide maximum flexibility for system prototyping and allow for experimentation with different coil sizes. It includes 19 unique types of PCB coils that range from long rectangular asymmetric coils to small circular coils 3mm in diameter. Every coil is separated by (...)
Benefits of our inductive sensor AFEs
Interactive touch buttons
Design reliable contactless buttons that operate underwater and in other harsh environments in the presence of gloves.
Event counting
Implement reliable, simple solutions for incremental encoder knobs and event counting of up to 300 events per second.
Metal proximity detection
Detect the presence of conductive materials with micrometer precision in proximity or position sensing applications.
TI's inductive sensing advantages
Acheive simple, reliable and long-lasting touch-button solutions with inductive sensor AFEs
Benefits:
- The inductive coil's ability to detect various levels of force applied to the surface enables multilevel functionality.
- Less wear and tear on the button surfaces leads to a longer shelf life compared to traditional mechanical buttons.
- Reliable performance in debris-ridden environments.
- No cutouts, holes or moving parts.
- Responsive to gloved fingers.
Common Inductive and Capacitive Sensing Applications (Rev. B)
Inductive Touch System Design Guide for HMI Button Applications (Rev. A)
Inductive Touch Buttons for Wearables (Rev. A)
Use inductive sensor AFEs to detect increments and decrements in position
Benefits:
- No calibration required.
- Low cost.
- Dust and dirt resistant.
- Not affected by magnets.
- Can measure more than 300 events per second.
- Minimal microcontroller memory and instructions required.
Common Inductive and Capacitive Sensing Applications (Rev. B)
Sensor Design for Inductive Sensing Applications Using LDC (Rev. C)
Detect the strength, proximity and presence of metal with inductive sensor AFEs
- Can detect the presence and proximity of metal, the level of compression of a spring and measure the speed and position of a rotational system (like gear tooth counting, for example) to meet system needs
- Can detect the presence, strength and proximity of an external metal to prevent tampering
- Sensor is simply a PCB coil and the target is any metallic material, which enables smaller form factors and lower costs
- Has a sensing distance of up to 200% of coil diameter with LDC161x family to be able to acheive longer range sensing
Common Inductive and Capacitive Sensing Applications (Rev. B)
Inductive Sensing for LDC3114 Metal Proximity Detection
Gain immunity to external magnetic fields that could disrupt your system with inductive sensor AFEs
Benefits:
- Inherent immunity to broadband noise and targeted frequency ranges that fall outside the resonant frequency range.
- Internal electromagnetic interference (EMI) and deglitch filters prevent high-frequency signals from disrupting the circuitry after the sensors, increasing resiliency to EMI.
- The prevention of external magnetic fields from affecting device and system behavior acts as a safety feature.
EMI Considerations for Inductive Sensing
Electromagnetic Interference Testing Using the LDC3114
Featured products for external magnetic field immunity
High speed rotational position sensing
Benefits:
- Integrated analog front-end IC for contact-less, inductive position sensors for absolute rotary position from 0° to 360°
- High resolution and accuracy of ≤ 1 degree at rotational speeds up to 480,000 RPM
- Functional Safety-Compliant with LDC5072-Q1 with systematic and hardware capability up to ASIL C
- Supports operation in harsh environments; immune to stray magnetic fields, dirt, and contamination
- Extensive IC, sensor input, output, and supply pin diagnostics
Auto Functional Safety and How TI is Helping Customers W/ High-Precision Sensors
Sensor Design Tool Getting Started and Troubleshooting Guide
Featured products for rotational position sensing
Technical resources
Common Inductive and Capacitive Sensing Applications (Rev. B)
LDC Device Selection Guide (Rev. D)
Build your expertise with TI Precision Labs - Inductive Sensing
Discover featured applications
Optimize performance, durability and safety with inductive sensor AFEs for appliance designs
Our inductive sensor AFEs enable functionality such as placement detection, grip detection, gear detection, nail detection, dial and knob rotation, and button pressing in appliances including vacuum robots, cordless power tools, washers and dryers, cooktops, and refrigerators.
Benefits:
- Magnetless inductive sensing means no magnetic interference.
- Can work with gloves on and in harsh or dirty environments.
- Can be used for metal proximity detection.
- Simple implementation to fit your system.
- Switch functionality offered with the LDC0851.
Featured resources
- BOOST-LDC3114EVM – LDC3114 evaluation module for inductive sensing
- LDC0851EVM – LDC0851EVM - High Accuracy Inductive Switch with Stacked Coils Evaluation Module
- LDC1314EVM – LDC1314 Evaluation Module for Inductance to Digital Converter with Sample PCB Coils
- Innovative Sensing Solutions for Home Appliances (Rev. A) – Application brief
- Common Inductive and Capacitive Sensing Applications (Rev. B) – Application note
Gain high performance while optimizing cost and simplicity with inductive sensor AFEs
Efficiently perform sensing such as tamper detection and open and close detection in applications such as electronic smart locks, wireless security cameras, and door and window sensors.
Benefits:
- Can detect the presence, strength and proximity of an external tampering metal.
- Eliminates the need for an expensive magnet.
- Simple implementation to fit your system.
- Switch functionality offered with the LDC0851.
Featured resources
- TIDA-01377 – Case Tamper Detection Reference Design Using Inductive Sensing
- LDC0851EVM – LDC0851EVM - High Accuracy Inductive Switch with Stacked Coils Evaluation Module
- Understanding tamper detection sensors – Technical article
- Inductive sensing: Switch applications made simple – Technical article
Achieve high resolution and high accuracy with our inductive sensors in traction inverters, braking systems. motor actuators and servo drives
Inductive position sensors for the automotive and industrial markets enable absolute and high-accuracy angle measurements across rotary and linear displacement solutions.
Benefits:
- Removes the need for magnets.
- Immune to stray magnetic fields.
- Easy integration with systems designed for position sensing using sine and cosine inputs.
- Replaces bulky and expensive resolvers.
- Supports very high rotation speeds with linearity <1 degree at 480,000 RPMs with proper sense coil design.
- Cost-optimized printed circuit board-based solution.
- Supports redundant system designs for functional safety.
Featured resources
- LDC5072-Q1 – Automotive inductive position sensor front end with sine/cosine interface
- LDC5071-Q1 – Automotive inductive position sensor AFE with sine/cosine interface
- LDC5072Q1EVM – LDC5072-Q1 evaluation module for inductive position sensor interface with sine/cosine outputs
- LDC507X-SENSOR-DESIGN-TOOL – LDC507x design tool for PCB sensors to estimate motor position
Detect button press in smartwatches while optimizing PCB space with inductive sensors
Inductive sensors in smartwatches can be used to detect when the user presses a button to make a selection or set time.
Benefits:
- Wafer chip scale package (WCSP) at 1.6mm x 1.6mm
- Baseline tracking algorithim keeps digital thresholds consistent in light of environmental factors such as temperature drift and deformation of button surface
- Resistant to dirt, dust, debris and water
- Contactless method of sensing allows for more durability and reliability than mechanical switches
Featured resources
- LDC2114EVM – LDC2114 1.8V 4-Channel Inductive Touch Evaluation Module
- LDCTOUCHCOMCOILEVM – Inductive Touch Sensor Coil Evaluation Board
- Position Sensing in Smartwatches and Wearables – Application brief
- Inductive Touch Buttons for Wearables (Rev. A) – Application brief
- LDC-DESIGN-TOOLS – Inductive sensing calculator tools