Design Name C:/Reference_Design/CC2530_CC2592_Sensitivity/CC2530_CC2592_bigger_shield.brd
Date Thu Jun 11 15:05:44 2015
Design Cross Section
Subclass Name Type Material Thickness (MIL) Conductivity (mho/cm) Dielectric Constant Loss Tangent Negative Artwork Shield Width (MIL) Unused Pin Pad Suppression Unused Via Pad Suppression
  SURFACE AIR   0 1 0          
  DIELECTRIC CONFORMAL_COAT 0.7 0 3 0          
TOP CONDUCTOR COPPER 1.380000 595900 4.5 0     5    
  DIELECTRIC FR-4 6.900000 0 4.5 0.035          
GND PLANE COPPER 0.71 595900 4.5 0   Yes      
  DIELECTRIC FR-4 44.900000 0 4.5 0.035          
SIGNAL_A PLANE COPPER 0.71 595900 4.5 0   Yes      
  DIELECTRIC FR-4 6.900000 0 4.5 0.035          
BOTTOM CONDUCTOR COPPER 1.380000 595900 4.5 0     13    
  DIELECTRIC CONFORMAL_COAT 0.7 0 3 0          
  SURFACE AIR   0 1 0          

Total Thickness: 64.28 MIL