LM5170-Q1
- AEC-Q100 qualified for automotive applications:
- Device temperature grade 1: –40°C to +125°C ambient operating range
- Device HBM ESD classification level 2
- Device CDM ESD classification level C4B
- Functional Safety-Capable
- 100-V HV-port and 65-V LV-port max ratings
- 1% Accurate bidirectional current regulation
- 1% Accurate channel current monitoring
- 5-A Peak half-bridge gate drivers
- Programmable or adaptive dead-time control
- Programmable oscillator frequency with optional synchronization to external clock
- Independent channel enable control inputs
- Analog and digital channel current control inputs
- Programmable cycle-by-cycle peak current limit
- HV and LV port overvoltage protection
- Diode emulation prevents negative current
- Programmable soft-start timer
- MOSFET failure detect at start-up and circuit breaker control
- Multiphase operation phase adding or dropping
The LM5170-Q1 controller provides the essential high voltage and precision elements of a dual-channel bidirectional converter for automotive 48-V and 12-V dual battery systems. It regulates the average current flowing between the high voltage and low voltage ports in the direction designated by the DIR input signal. The current regulation level is programmed through analog or digital PWM inputs.
Dual-channel differential current sense amplifiers and dedicated channel current monitors achieve typical current accuracy of 1%. Robust 5-A half-bridge gate drivers are capable of driving parallel MOSFET switches delivering 500 W or more per channel. The diode emulation mode of the synchronous rectifiers prevents negative currents but also enables discontinuous mode operation for improved efficiency with light loads. Versatile protection features include cycle-by-cycle current limiting, overvoltage protection at both HV and LV ports, MOSFET failure detection and overtemperature protection.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM5170EVM-BIDIR — LM5170 48V-12V Bidirectional Converter Evaluation Module
PMP15038 — 50A, 0.05% Current Accuracy Power Reference Design for Battery Test Systems
TIDA-01040 — Battery Tester Reference Design for High Current Applications
TIDA-01041 — Battery tester reference design for multi-phase high-precision 0.5 to 100 A battery formation
TIDA-01042 — Modular battery tester reference design for 50-A, 100-A, and 200-A applications
TIDA-01168 — Bidirectional DC/DC Converter Reference Design for 12-V/48-V Automotive Systems
PMP22396 — 2460-W bidirectional boost converter reference design for automotive applications
PMP21943 — 48-V / 25-A negative-to-positive synchronous buck-boost reference design for power amplifiers
PMP21867 — 12-V / 100-A negative-to-positive synchronous buck-boost reference design for power amplifiers
PMP15035 — 1000-W, Bidirectional, 12-V to 12-V Converter Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTQFP (PHP) | 48 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.