Buffers, drivers & transceivers
Enhance signal integrity in your system
Browse by category
Select by parametric specification
Number of channels
Related categories
New products
Automotive eight-channel 2V to 5.5V inverters with tri-state outputs
Approx. price (USD) 1ku | 0.205
Automotive eight-channel 4.5V-to-5.5V buffers with Schmitt-trigger inputs
Approx. price (USD) 1ku | 0.194
Automotive octal bus transceivers with TTL-compatible CMOS inputs and 3-state outputs
Approx. price (USD) 1ku | 0.342
Eight-channel 4.5V-to-5.5V buffers with open-drain outputs
Approx. price (USD) 1ku | 0.139
Automotive octal bus transceiver with 3-state outputs
Approx. price (USD) 1ku | 0.286
Automotive eight-channel 4.5V-to-5.5V inverters with TTL-compatible CMOS inputs
Approx. price (USD) 1ku | 0.296
Key benefits of our buffers, drivers, and transceivers portfolio
Industry’s broadest portfolio
Meet all of your logic needs with our broad portfolio of 1100+ inverters, buffers, and transceivers
Optimized for next generation controllers
Enabling today’s cutting edge microprocessor technology
Qualified for the latest industry standards
Testing and manufacturing to meet quality requirements for automotive, space, military, and industrial.
Industry’s smallest package
Maximize board space and increase density with the industry’s smallest packages
Common application and features of buffers, drivers, and transceivers
Reduce the impact of noise
Our high-speed complementary metal-oxide semiconductor with Schmitt-trigger (HCS) family performs over a wide 2- to 6-V input voltage range. Schmitt-trigger inputs help decipher clean signals in 3.3- and 5-V applications with high noise, and increase slow signal performance by sharpening logic-level transitions.
Reduce Noise and Save Power with the New HCS Logic Family (Rev. A)
Understanding Schmitt Triggers (Rev. A)
edges on the high and low transitions of their inputs.
If the edges are too slow, they can cause excessive
current, oscillation, or may damage the device.
Featured products for Schmitt-trigger inputs
Generate a reset signal at system power on
Some systems require an initialization pulse. This is commonly generated by the system controller, however many systems need the initialization prior to the controller's startup, or they may not have a controller at all. In these cases, a simple circuit can provide the required pulse with no programming required.
Learn more about common applications of buffers
System controllers may have weak output drive strength, and may not be able to transmit over high capacitance lines. A buffer can be added inbetween the controller and the receiver to fix this issue.
Featured products for buffers
Optimize board size with cost-efficient solutions
The SOT-23-Thin (DYY) package is the industry's smallest discrete logic leaded package measuring at 4.2 mm by 3.26 mm, which is 57% smaller than the TSSOP equivalent. With a standard 0.5 mm pitch, the DYY package easily integrates into the existing manufacturing equipment. The BQA package is TI's smallest 14-pin logic quad flat no-lead (QFN) package measuring at 3.0 mm by 2.5 mm, which is 76% smaller than the thin-shrink small-outline package (TSSOP) equivalent and 40% smaller than the previous-generation QFN package. This package also comes in wettable flank configurations to enable optical inspection as opposed to traditional X-ray inspection during manufacturing.
From left to right: SOT-23-Thin, TSSOP, SOIC, SSOP