General-purpose op amps

Our extensive portfolio of general-purpose op amps can fulfill all your system requirements.

parametric-filterView all products
Choose from a comprehensive portfolio of general-purpose operational amplifiers (op amps) available in small and industry-standard packages. Our portfolio offers pin-to-pin solutions that deliver versatility and performance at a competitive price for products in the automotive, industrial and personal electronics sectors.

Browse by category

Select by parametric specification

Small-footprint op amps

Shrink your board with our general-purpose amplifier packages as small as 0.8mm by 0.8mm

Rail-to-rail I/O (RRIO) op amps

Enhance dynamic range and signal integrity with our RRIO op amps

Select the right op amp for your design

TLV9142
General-purpose op amps

Dual, 18V, 125kHz, micropower (7μA), low-input-bias current 0.5pA) RRIO operational amplifier

Approx. price (USD) 1ku | 0.31

OPA4H199-SP
General-purpose op amps

Space-grade, quad, 40V 4.5MHz rail-to-rail input and output operational amplifier

TLV9144
General-purpose op amps

Quad, 18V, 125kHz, micropower (7μA), low-input-bias current (0.5pA) RRIO operational amplifier

Approx. price (USD) 1ku | 0.45

TLV9141
General-purpose op amps

Single, 18V, 125kHz, micropower (7μA), low-input-bias current (0.5pA) RRIO operational amplifier

Approx. price (USD) 1ku | 0.2

OPA994-Q1
General-purpose op amps

Automotive, single-channel, 32V, 25MHz high-output-current (150 mA) operational amplifier

Approx. price (USD) 1ku | 0.696

OPA2994-Q1
General-purpose op amps

Automotive, dual, 32V 25MHz high-output-current (150 mA) operational amplifier

Approx. price (USD) 1ku | 1.038

Why choose our general-purpose op amps?

checkmark

Pin-to-pin packages

Simplify your design process with a pin-to-pin alternative to existing amplifier solutions, available in industry-standard packages with footprints as small as 0.8mm by 0.8mm.

checkmark

Supply continuity

Meet your high-volume demands and ensure continuity of supply with our increased manufacturing capacity.

checkmark

Product longevity

Our inventory and manufacturing strategies have enabled us to maintain production of our amplifiers for more than 20 years.

checkmark

Improved performance

Our commodity devices and specialized op amps have upgraded specifications for both general-performance and unique functions.

Op amp supervisory functions

Ensure your system operates under specified conditions

Voltage monitoring involves tracking electrical signals to ensure a system remains within safe and specified limits. This process is essential in maintaining an efficient system by preventing damage to surrounding components and avoiding downtime. Op amps ensure accurate voltage detection across many applications, such as industrial power distribution, test and measurement, motor drives and more.

Voltage monitoring may be done across various amplifier topologies. For example, a buffer configuration may be used when measuring a voltage without drawing significant source current or loading the circuit. Alternatively, an op amp could be used as a comparator, detecting whether a monitored signal is above or below a certain voltage threshold.

Amplify signals by measuring the difference between inputs

Given two input voltages, an op amp may be used to amplify the difference between the two signals. Typically, some sort of resistor network is designed to subtract one signal from the other. Difference amps may be implemented in one of two ways: discretely in conjunction with external resistors and capacitors, or integrated where the entire circuit is fabricated on a single chip, offering a high degree of precision between input signals.

Applications include medical instrumentation, audio systems and data acquisition (DAQ) systems, among others. Op amps in medical devices require high gain and excellent common-mode rejection, while precision DAQ systems call for low-input offset to maintain signal integrity. 

Featured products for difference amplifier
INA500 ACTIVE Low-power, greater than 1MΩ RIN, 13.5µA Iq small-size attenuating difference amplifier

Ensure accurate current flow by amplifying a voltage

Current sensing measures the flow of electric current in a circuit, often seeing crucial applications in motor control, battery management, and power supplies. Op amps amplify a voltage drop across a shunt resistor (current-sensing resistor), allowing an accurate voltage reading, which is proportional to current. Using known resistor values, the original current can be calculated through the output voltage.

Low-input offset voltage, low-input bias current, and the use of precision resistors are desirable for sensing current, where the op amp deals with small voltage drops. As such, a difference amplifier topology may be useful in characterizing millivolts of voltage drops across the shunt.

Featured products for current sensing
OPA2992 ACTIVE Dual, 40V, 10.6MHz, rail-to-rail input and output low-offset-voltage low-noise op amp

Filter unwanted signals and eliminate harmonics with op amps

Active filters use op amps, in combination with resistors and capacitors, to shape the frequency response of a signal. Unlike passive filters, active filters serve to ampify the signal to provide better performance in terms of gain bandwidth and stability. Due to factors such as high input impedance and low output impedance, op amps achieve precise filter characteristics without the need for extra circuit components.

When selecting op amps for filtering applications, a specification such as high bandwidth allows for signal processing across a wide frequency range; low noise may also be desirable to maintain signal integrity within a system.

Use real-world data with our op amps

Temperature- and pressure-sensing applications typically involve the conversion of physical quantities to electrical signals that can be measured. In temperature-sensing, thermocouples may be used in designs, whereas pressure-sensitive applications make use of piezoelectric or capacitive sensors to capture analog data.

Op amps gain up signals read by these real-world sensors so they can be easily processed by following circuit components. Low input offset and drift enable accurate measurements over varying conditions and time. Depending on the application, low noise may be desired for signal integrity.

Drive analog-to-digital converters (ADCs) with clean, reliable signals through op amps conditioning

Op amps play a crucial role in preparing signals for analog-to-digital conversion by buffering and amplifying inputs to the ADC. In order to optimize readings out of the ADC, the data fed into it must be clean and readable. ADCs often require inputs to be within a specified range and of a certain voltage impedance; op amps provide this signal conditioning.

An amplifier is used to boost a signal to a readable level, and its low output impedance is used to drive an ADC. Impedance matching prevents loading effects at the input of the ADC, ensuring the signal is not distorted. ADCs often require a certain current to operate, and op amps have the ability to produce and maintain this output current drive to the ADC.

Technical resources

Video series
Video series
TI Precision Labs
Online classroom for analog engineers with more than 40 hands-on trainings and lab videos
E-book
E-book
Analog Engineer’s Pocket Reference Guide Fifth Edition (Rev. C)
E-book that puts commonly used analog formulas at your fingertips
document-pdfAcrobat PDF
Resource
Resource
Filter design tool
Tool-to-design, optimize and simulate complete multistage active filter solutions in minutes