≤ 0.47-in array pico products
Impressively small solutions for next-generation displays
Browse by category
Component type
A display chipset consists of two types of components: a DMD and controller. Most also have a dedicated power-management integrated circuit (PMIC).
Display resolution
Select a chipset based on your preferred resolution.
End equipment
Select a chipset based on your chosen end equipment.
Discover featured applications
HD to 4K UHD DLP Pico chipsets enable compact high-performance smart projectors with solid-state illumination
Mobile Smart TVs are compact devices that can wirelessly stream content and project it onto virtually any surface. They can take the place of a TV in the home or serve as a portable display. Both applications can leverage ultra-short throw optics to project onto surfaces just inches away from the unit.
- Up to 4K UHD resolution
- High optical efficiency enables a big screen from a small product
- On-demand display disappears when off
- Compatible with solid-state illumination (Laser or LED)
Featured resources
- How to solve ultra-short throw laser TV design challenges (Rev. A) – Technical article
- DLP Technology for Mobile Smart TV (Rev. D) – White paper
Low-power ultra-compact DLP Pico chipsets enable high-brightness high-contrast augmented reality displays
Augmented reality (AR) glasses and headsets use display modules that blend the digital and physical worlds. These display modules have demanding requirements for performance, size, and power. TI DLP Pico technology enables small, high-performance, low power AR display modules.
- High optical efficiency / low illumination power enables a brighter display on a limited power budget
- Contrast ratios of >1000:1 enable highly transparent backgrounds
- Fast digital micromirrors that switch in microseconds enable frame rates of up to 240 Hz, high color-sequential refresh rates and low display latency
Featured resources
- Support for Augmented Reality (AR) and Power-Sensitive Applications on 343x – Application note
- TI DLP® Pico™ Technology for AR Glasses (Rev. A) – Application brief
Small, high brightness DLP Pico displays up to 1080p resolution enable on-demand smart displays on virtually any surface in the home
Smart displays are becoming a common fixture in households as consumers continue to adopt smart home solutions. While basic smart speakers use audio for feedback, smart displays supplement the user experience with visual content such as how-to videos, recipes, and photos. A smart display with DLP Pico technology can create a projected image virtually anywhere.
- High brightness displays can overcome high ambient lighting
- On-demand display that disappears when off
- Compact optical solutions that can fit in just about any product
- Displays of any shape on virtually any surface in the home
Featured resources
- Smart speaker fundamentals: Weighing the many design trade-offs – White paper
- TI DLP® Pico™ Technology for Smart Displays – Application brief
Low-power high-brightness DLP Pico DMDs as small as 0.16” diagonal enable innovative display solutions in appliances
Appliance manufacturers seeking to differentiate their products should consider projection displays that can create an image on virtually any surface. Compact, low-power DLP Pico technology can display information or smart home content from variety of products such as dishwashers, cooker hoods or cooktop displays, and washer/dryers, in addition to lighting, or thermostats.
- Display on any surface
- High contrast, free-form displays
- On-demand display that disappears when off
- High optical efficiency/low power
Featured resources
- TI DLP® Pico™ Technology for Appliance Displays – Application brief
- How we designed a DMD for the smallest projection display applications – Technical article
High efficiency, ultra-compact WVGA and qHD DLP Pico chipsets enable slim, low-power smartphone companion projectors
Smartphone companion projectors are pocketable devices that are designed to connect to a smartphone and project a big screen. Wireless or USB-C connectivity can enable a quick and easy shared viewing experience with family and friends.
- DLP Pico technology enables a pocketable big-screen experiences
- DLP Intellibright™ algorithms enable an optimized image for varying ambient lightning
- A mature ecosystem of optical module manufacturers and system integrators enables easy market entry
Featured resources
- How we designed a DMD for the smallest projection display applications – Technical article
- Designing smaller mobile projection and display applications with DLP Pico product – Technical article
Small, high brightness DLP Pico displays up to 1080p full HD resolution enable battery powered projectors for a big-screen experience on the go
Mobile projectors are small, battery-powered products that can be used as portable big-screen displays for any device with video output, such as laptops, smartphones or gaming consoles. They are small enough to fit in a backpack or a pocket, yet powerful enough to create a 70" or larger display on a variety of surfaces.
- DLP Pico technology’s high optical efficiency enables low power projectors with up to 1500 lumens brightness output
- Resolutions up to 1080p in a compact, battery powered form factor
- A mature ecosystem of optical module manufacturers and system integrators enables easy market entry
Featured resources
- Design ultra-portable 1080p displays thanks to the industry’s smallest full HD mic – Technical article
- Designing smaller mobile projection and display applications with DLP Pico product – Technical article
Why choose TI DLP Pico display technology?
Small size, large image
The DLP technology optical architecture and pixel design allow for extremely small form factors compared to the image displayed.
Excellent image quality
Based on the same display technology used in nine out of 10 digital movie screens worldwide, DLP products help enable displays with saturated colors and high contrast.
Low power
High optical efficiency and DLP IntelliBright image-processing algorithms reduce the illumination power needed for a given brightness.
Display on any surface
Display a crisp image on virtually any surface with DLP Pico technology. Can produce a large image when needed yet disappear when turned off.
Discover DLP Pico technology
Discover DLP Pico technology
DLP Pico technology delivers high-brightness and power-efficient displays in compact form factors with excellent image quality. Our technology works in display applications that require ultramobility; low power consumption; and the need for free-form, on-demand displays.
Discover more about our technology with the DLP Labs getting started video or the "Getting Started With TI DLP Display Technology" application report. The video gives a quick high-level overview of how to get started with DLP technology quickly. The application report explains how to use DLP Pico technology in display applications, from selecting the right chipset to design and system considerations.
Getting Started With TI DLP® Display Technology (Rev. H)
DLP System Design: Brightness Requirements and Tradeoffs (Rev. C)
System overview and evaluation
DLP Pico chipsets includes a digital micromirror device (DMD), a controller, and a power-management integrated circuit (PMIC) (as shown in the block diagram) to bring you the full advantages of excellent image quality, small form factors, low power consumption and high optical efficiency.
The easiest way to experience DLP technology is to purchase an evaluation module (EVM), which can help you move from evaluation to production quickly. Our DLP2000 EVM is the most affordable way to get started with DLP Pico technology.
Select the right DLP Pico EVM
Optical module integration
An optical module is a compact assembly that includes a digital micromirror device, illumination, optics and associated mechanics. There are several options for integrating optical modules into your design. To go to market quickly, an off-the-shelf DLP Pico optical module may be the right choice. For more complex designs, custom optics are available from our third-party network of optical module manufacturers and design houses.
PCB Design Requirements for TI DLP Pico TRP Digital Micromirror Devices
How we designed a DMD for the smallest projection display applications
Creating a stunning smart display experience with DLP® Pico™ technology
Design & development resources
DLP® Products third-party search tools
To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)
DLP® LightCrafter™ Display 230NP evaluation module
DLP® LightCrafter™ Display 230NP is an easy to use, compact, plug and play evaluation platform for a wide array of ultramobile and ultraportable display applications in consumer, industrial, medical and Internet of Things (IoT) markets. The evaluation module (EVM) features the DLP230NP (...)
DLP Pico chipset selection guide
Technical resources
DLP Labs
DLP System Design: Brightness Requirements and Tradeoffs (Rev. C)
TI DLP® Products Messaging Requirements and Icons Guidelines (Rev. A)
New products
0.47-inch 4K DLP® digital micromirror device (DMD)
Approx. price (USD) 1ku | 161.5
PMIC/LED driver for DLPC8xxx controllers with >6-A LED capability
Approx. price (USD) 1ku | 14.02
DLP display controller for DLP472TP (0.47-inch 4K) DMD
Approx. price (USD) 1ku | 80.11