USB Type-C & USB Power Delivery ICs
Industry's most complete portfolio of USB Type-C® and USB Power Delivery (PD) products
Browse by category
Select by type
USB Type-C controllers
Our controllers are USB Type-C-compliant and provide up to 15 W in accordance with USB-IF specifications. Our USB Type-C converters integrate a DC/DC power supply for small, efficient solutions.
USB Type-C PD controllers
Our USB PD controllers integrate the power path, enabling up to 100 W of power. Optionally, USB PD controllers may feature Alternate Mode such as DisplayPort™ interface and Thunderbolt™ technology.
USB Type-C redrivers & muxes
Our redrivers and muxes enable stronger signal integrity and efficient routing for USB Type-C data and video up to 10 Gbps.
USB Type-C power path
Our power path devices pair with Type-C and PD controllers to enable compliant power flow across Type-C ports.
Related categories
New products
USB Type-C® and USB Power Delivery (PD) 3.1 controller with 240-W extended power range support
Approx. price (USD) 1ku | 1.05
USB-C® Power Delivery 3.1 controller with moisture detection and programmable power-supply
Approx. price (USD) 1ku | 0.85
Sink-only USB Type-C® and USB Power Delivery (PD) controller with no firmware development required
Approx. price (USD) 1ku | 0.8
Power trends
Enable the highest power density from 15 W to 100 W with USB Type-C and USB Power Delivery (PD)
Shrink your system footprint significantly with the only PD controllers on the market with a 20-V integrated power path. We’re ready to help you safely and reliably achieve your size reduction goals for automotive USB ports with our Type-C controllers with integrated DC/DC converters. For those looking for lighter integration, we also offer ultra-small power switches for standalone source/sink power paths.
Technical resources
USB Type-C® and USB Power Delivery: Designing for both Extended Power Range and battery-powered systems (Rev. A)
Make the cut: Transition from barrel-jack to USB Type-C® and USB Power Delivery
A Primer on USB Type-C and Power Delivery Applications and Requirements (Rev. B)
Discover featured applications
Add USB Type-C and USB PD to your industrial PC, human machine interface (HMI) and machine vision systems
Given the maturity of USB Type-C devices that support USB PD and the industrial rating of the technologies used to implement the USB specification, you can find it in more industrial PC, HMI and machine vision systems than ever. Its ability to transmit power, video and USB data all on a single connector makes USB Type-C devices that support USB PD a valuable addition to industrial systems.
Featured resources
- TPS65994AE – Dual port USB-C® Power Delivery controller w/ source power switches, USB4 & alternate mode support
- TPD6S300A – USB Type-C® port protector: short-to-VBUS overvoltage and 6ch ESD protection with improved OVP
- TPS25810 – USB Type-C® source controller and 3A power switch with VCONN
Power wired networking equipment with a USB Type-C port that supports USB PD
You'll find more and more wired networking products powered by a USB Type-C port that supports USB PD, from wireless routers to small business network switches. With the ability to negotiate with any charger – not just the one provided – USB Type-C that supports USB PD gives users the flexibility to have their products powered by any adapter, enabling a better user experience.
Featured resources
- TPS25750 – Highly integrated USB Type-C® and USB Power Delivery controller with pre-configured GUI
- TPS25750EVM – TPS25750 Highly integrated USB Type-C® and USB Power Delivery controller evaluation module
Power future speakers, set-top boxes and home audio/video systems with a USB Type-C port that supports USB PD
USB Type-C that supports USB PD is a flexible technology that offers many benefits for home theater and entertainment systems. In wireless speakers, for example, USB Type-C with USB PD makes it possible to draw and provide power on a single port. With the ability to negotiate with any charger – not just the one provided – USB Type-C that supports USB PD gives users the flexibility to have their products powered by any adapter, enabling a better user experience.
Featured resources
- TIDA-050047 – Integrated USB Type-C® power delivery (PD) and charging reference design for 2-4 cell batteries
- PMP41013 – Integrated USB Type-C® and USB PD bidirectional charging reference design for 1- to 5-cell batter
- TPS25750 – Highly integrated USB Type-C® and USB Power Delivery controller with pre-configured GUI
- USB-PD-CHG-EVM-01 – Integrated USB Type-C® Power Delivery (PD) and charging reference design for 2-4 cell batteries EVM
Power future retail automation and payment systems with a USB Type C solution that supports USB PD
USB Type-C that supports USB PD is a flexible technology that offers many benefits for retail automation and payment. For example, the ability to both draw and provide power on a single USB Type-C port that supports USB PD enhances portable point-of-sale systems. And with the ability to negotiate with any charger – not just the one provided – USB Type-C with USB PD gives users the flexibility to have their products powered by any adapter, enabling a better user experience.
Featured resources
- PMP41013 – Integrated USB Type-C® and USB PD bidirectional charging reference design for 1- to 5-cell batter
- USB-PD-CHG-EVM-01 – Integrated USB Type-C® Power Delivery (PD) and charging reference design for 2-4 cell batteries EVM
Transmit power, data and video over a single USB Type-C port that supports USB PD for your next-generation PCs and notebooks
USB Type-C that supports PD makes it possible to have power, data and video all on a single port, adding value to any system into which it is designed. We collaborate with others in the industry to enable advanced USB Type-C with USB PD functionality such as USB 4.0 and Thunderbolt.
Featured resources
- TPS65994AE – Dual port USB-C® Power Delivery controller w/ source power switches, USB4 & alternate mode support
- TPD6S300A – USB Type-C® port protector: short-to-VBUS overvoltage and 6ch ESD protection with improved OVP
- TPS25810 – USB Type-C® source controller and 3A power switch with VCONN
Add cutting-edge USB Type-C and USB Type-C that supports USB PD to your next-generation dongle and docking systems
USB Type-C that supports USB PD makes it possible to have power, data and video all on a single port, adding value to any system into which it is designed. We collaborate with others in the industry to enable advanced USB Type-C with USB PD functionality such as USB 4.0 and Thunderbolt.
Featured resources
- PMP40801 – Docking USB Type-C® power delivery reference design for personal electronics applications
- TPS65987DDK – USB-C® Power Delivery controller with integrated power switches for USB4 devices
- TPS65988DK – Dual port USB-C® Power Delivery controller with integrated power switches for USB4 devices
- TPD6S300A – USB Type-C® port protector: short-to-VBUS overvoltage and 6ch ESD protection with improved OVP
- TPS6598X-CONFIG – TPS6598x configuration tool
Design & development resources
Application customization tool for TI USB-C® PD controllers
The USBCPD-APPLICATION-CUSTOMIZATION-TOOL enables application-specific device configuration and programming of certain USB Power Delivery controllers. The GUI is compatible with the corresponding hardware evaluation modules (EVMs) as well as custom hardware designs using the generated application (...)
100W integrated USB Type-C® and USB PD charging reference design for 4- to 10-cell batteries
This reference design is an integrated USB Type-C® power delivery (PD) and charging reference design for 4- to 10-cell batteries for applications such as, power tool charger with USB Type-C port, vacuum cleaners, portable power station and more. Using the TPS25751, a highly integrated USB (...)