Motor drivers
Driving innovation with smarter, safer and smaller motor-drive solutions
Browse by category
What makes our motor drivers different
Smooth and accurate motion
Achieve the quietest and most efficient motion control. Reduce your time to market with advanced tuning technologies, sensorless control and system-level integration.
High power density
Get the most power in the smallest packages across all voltage and current options. Increase your design flexibility with our pin-to-pin multichannel options.
Robust solutions
Boost system robustness with advanced features such as stall and open-load detection and power-off braking. Our quality drivers detect system faults and enable functional-safety system design.
Featured technologies
Introduction to GaN IPMs
Intelligent power modules (IPMs) built with gallium nitride (GaN) enable higher power density and efficiency than traditional silicon metal-oxide-semiconductor field-effect transistors and insulated-gate bipolar transistors.
Benefits:
- >99% efficiency in the power stage eliminates the need for cooling components such as heat sinks, improving overall efficiency and reducing motor-driver system size.
- <150ns dead time and propagation delay, along with higher pulse-width modulation switching frequencies, reduce current distortion to improve acoustic performance.
Achieving household energy efficiency and cost savings with GaN-based motor system designs
How Three-Phase Integrated GaN Technology Maximizes Motor-Drive Performance
Introduction to smart gate drive
Smart gate drivers integrate passive components to reduce board size, design complexity and cost. The protection and configurability offered by smart gate drive improves design simplicity and brings a new level of intelligence to motor systems.
Benefits:
- Reduce system cost: Integrate up to 24 external components typically used in standard gate drivers to reduce printed-circuit-board size
- Reliable protection: Built-in MOSFET drain-source and gate-source fault detection to prevent false FET turnon caused by coupling
- Ease of use: Simplify design with integrated automatic dead time and programmable gate drive current to optimize electromagnetic interference
Introduction to smart tuning
Smart tuning supports intuitive motor tuning and control for smooth, precise, quiet and efficient stepper-motor commutation. Watch the video to learn more about the benefits and features of smart-tuning technology.
Benefits:
- Efficient stepper driving: Automatically adapt current-chopping decay modes to reduce power loss and thermal dissipation
- Quiet and smooth operation: Reduce noise and vibration while ensuring minimal step losses with automatically tuned decay modes
- Ease of use: Automatically set decay-mode ratios to eliminate the need for fine tuning during stepper-motor design
Featured products for smart tuning
Introduction to sensorless control
Accelerate BLDC system design with our code-free sensorless-control integrated drivers. Intelligent motor controllers enable easy tuning and deliver differentiated performance for end applications.
Benefits:
- Sensorless field-oriented control: Achieve best-in-class acoustics and efficiency for home appliances
- Sensorless trapezoidal control: Achieve 3.2kHz electrical speed and start a motor in less than 50ms for applications such as fuel pumps, and robotic and cordless vacuums