TIDA-01243

USB Type-C™ and Power Delivery Minidock With Video and Charging Support Reference Design

TIDA-01243

Design files

Overview

The USB Type-C® and power delivery (PD) minidock reference design provides a reference for a USB Type-C dock including audio, USB data, power and video.  This reference design has a small 2-inch by 4-inch form factor and supports both source and sink power capabilities over the primary USB Type-C PD port. Video output capabilities include both DisplayPort and HDMI.

Features
  • DisplayPort™ to HDMI
  • Bidirectional power capabilities
  • DRP full-featured USB-C and PD port
  • Dual video (up to 4 K) via HDMI or miniDP
  • Flash update over Type-C
??image.gallery.download_en_US?? View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUC52.PDF (5433 K)

Reference design overview and verified performance test data

TIDRN40.PDF (5662 K)

Detailed schematic diagram for design layout and components

TIDRN41.PDF (92 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRN42.PDF (198 K)

Detailed overview of design layout for component placement

TIDRN44.ZIP (322 K)

Files used for 3D models or 2D drawings of IC components

TIDCCI1.ZIP (1090 K)

Design file that contains information on physical board layer of design PCB

TIDRN43.PDF (6521 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

USB Type-C & USB Power Delivery ICs

TPS65982USB Type-C™ and USB PD controller power switch and high-speed multiplexer

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS533181.5-V to 22-V, 8-A synchronous buck converter with eco-mode

Data sheet: PDF
AC/DC & DC/DC converters (integrated FET)

TPS543313.5V to 28V Input, 3A, 570kHz Step-Down Converter with Eco-mode

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS543323.5V to 28V Input, 3.5A, 1MHz Step-Down Converter with Eco-mode

Data sheet: PDF | HTML
Comparators

TLV3012Low-power comparator with reference (push-pull)

Data sheet: PDF | HTML
ESD protection diodes

TPD4E05U06Quad 0.5-pF, 5.5-V, ±12-kV ESD protection diode for USB, HDMI & High Speed Interfaces

Data sheet: PDF | HTML
ESD protection diodes

TPD6E05U066 channel 0.5-pF, 5.5-V, ±12-kV ESD protection diode for USB, HDMI & High Speed Interfaces

Data sheet: PDF | HTML
HDMI, DisplayPort & MIPI ICs

TPD13S52313-channel HDMI Port solution with ESD protection and current-limit load switch

Data sheet: PDF | HTML
Load switches

TPS2013A5.5-V, 1.5-A, 35-mΩ, load switch

Data sheet: PDF
MOSFETs

CSD87501L30-V, N channel NexFET™ power MOSFET, dual common drain LGA, 5.5 mOhm, gate ESD protection

Data sheet: PDF | HTML
Supervisor & reset ICs

TPS3831150-nA, ultra-low power, supply voltage monitor

Data sheet: PDF | HTML
USB hubs & controllers

TUSB321USB Type-C configuration channel logic & port control with VCONN

Data sheet: PDF | HTML
USB hubs & controllers

TUSB80414-port 5-Gbps SuperSpeed USB 3.0 hub

Data sheet: PDF | HTML
USB power switches & charging port controllers

TPS25000.13-1.4A adjustable ILIMIT, 1.8-5.25V, 80mΩ USB power switch + boost converter in Eco-mode

Data sheet: PDF
USB redrivers & multiplexers

HD3SS32122-channel 10-Gbps 2:1/1:2 USB 3.1 differential mux/demux

Data sheet: PDF | HTML
USB redrivers & multiplexers

HD3SS4604x6-channel USB Type-C™ Alternate Mode mux/demux

Data sheet: PDF | HTML
eFuses & hot swap controllers

TPS259102.9-V to 20-V, 30mΩ, 0.8-6.5A eFuse

Data sheet: PDF

Start development

Hardware

Evaluation board

USB-CTM-MINIDK-EVM — USB Type-C™ Mini Dock board with video and charging support evaluation module

The USB Type-C™ and Power Delivery (PD) MiniDock evaluation module (EVM) provides a complete reference solution for a USB Type-C dock including audio, USB data, power and video.  The EVM has a small 2-inch by 4-inch form factor and supports both source and sink power capabilities over (...)

User guide: PDF | HTML
Buy from a distributor

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Design guide TIDA-01243 Design Guide Aug. 05, 2016
Technical article What is the USB Type-C and Power Delivery minidock and what does it do? PDF | HTML Oct. 07, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos