Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

MSP430™ MCU design & development

Explore design options and find resources for MSP430 microcontrollers (MCUs) to help make it easier for you to get to market.

Designers can find a cost-effective MCU within the broad MSP430 portfolio of over 2000 devices for virtually any need. Get started quickly and reduce time to market with our simplified tools, software, and best-in-class support.
MSP430™ MCU design & development

Hardware development

Start evaluating our MSP430 MCU portfolio by leveraging a modular ecosystem that gives you flexibility to evaluate the MCUs, using the LaunchPad™ development kits, BoosterPack™ plug-in modules, and application specific evaluation modules (EVM). LaunchPad kits and BoosterPacks are your main evaluation platform for most MSP430 developments.

Hardware development tools

Expand all

LaunchPad development kits

Development kit
MSP430FR2433 LaunchPad™ development kit
The MSP-EXP430FR2433 LaunchPad™ development kit is an easy-to-use evaluation module (EVM) based on the MSP430FR2433 value line sensing microcontroller (MCU). It contains what is needed to start developing with the ultra-low-power MSP430FR2x value line sensing MCU platform, including onboard debug (...)
Development kit
MSP430FR2355 LaunchPad™ development kit

The MSP-EXP430FR2355 LaunchPad™ Development Kit is an easy-to-use evaluation module (EVM) based on the MSP430FR2355 Value Line microcontroller (MCU). It contains everything needed to start developing on the ultra-low-power MSP430FR2x Value Line MCU platform, including on-board debug probe for (...)

Development kit
MSP430FR6989 LaunchPad™ development kit

The MSP-EXP430FR6989 LaunchPad Development Kit is an easy-to-use Evaluation Module (EVM) for the MSP40FR6989 microcontroller (MCU). It contains everything needed to start developing on the ultra-low-power MSP430FRx FRAM microcontroller platform, including on-board emulation for programming, (...)

Development kit
MSP430F5529 LaunchPad™ development kit for USB
The MSP430™ LaunchPad™ development kit now has USB. The MSP-EXP430F5529LP is a cost-effective and simple development kit for the MSP430F5529 USB microcontroller. It offers an easy way to start developing with the MSP430 MCU, with onboard emulation for programming and debugging as well as buttons (...)
Development kit
MSP430FR2311 LaunchPad™ development kit

The MSP-EXP430FR2311 LaunchPad™ development kit is an easy-to-use microcontroller development board for MSP430FR2000, MSP430FR21xx and MSP430FR23xx MCUs. It contains everything needed to start developing quickly including on-board emulation for programming, debugging and energy measurements. The (...)

Development kit
MSP430FR4133 LaunchPad™ development kit
The MSP-EXP430FR4133 LaunchPad development kit is an easy-to-use evaluation module (EVM) for the MSP430FR4133 microcontroller. It contains what is needed to start developing with the MSP430™ ultra-low-power (ULP) FRAM-based microcontroller (MCU) platform, including on-board emulation for (...)
Development kit
MSP430FR5969 LaunchPad™ development kit

The MSP-EXP430FR5969 LaunchPad Development Kit is an easy-to-use microcontroller development board for the MSP430FR5969 MCU. It contains everything needed to start developing quickly on the MSP430FRxx FRAM platform, including on-board emulation for programming, debugging and Energy Measurements. (...)

Evaluation board
MSP430FR2476 LaunchPad™ development kit

The LP-MSP430FR2476 LaunchPad™ development kit is an easy-to-use evaluation module (EVM) based on the MSP430FR2476 value line sensing microcontroller (MCU). It contains everything needed to start developing on the ultra-low-power MSP430FR2x value line sensing MCU platform, including on-board (...)

Development kit
MSP430FR5994 LaunchPad™ development kit

The MSP-EXP430FR5994 LaunchPad™ Development Kit is an easy-to-use evaluation module (EVM) for the MSP430FR5994 microcontroller (MCU). It contains everything needed to start developing on the ultra-low-power MSP430FR5x FRAM microcontroller platform, including on-board debug probe for programming, (...)

Development kit
MSP430™ LaunchPad™ development kit for value line MCU
The MSP430G2553 LaunchPad™ development Kit is cost-effective and easy-to-use evaluation module (EVM) for the MSP430G2xx entry-level series of microcontrollers (MCUs). It contains what is needed to start developing on the ultra-low-power MSP430™ microcontroller platform, including an on-board debug (...)

BoosterPack plug-in modules

Daughter card
Audio Signal Processing BoosterPack Plug-In Module

When plugged into a LaunchPad™ Development Kit, the BOOSTXL-AUDIO Audio BoosterPack™ Plug-in Module can capture audio input from a microphone and output audio through an on-board speaker. Headphone input and output is also supported. This audio input/output stream lets developers (...)

Development kit
MSP430 CapTIvate™ MCU touch keypad BoosterPack plug-in module

The BOOSTXL-CAPKEYPAD is an easy-to-use evaluation module (EVM) for the MSP430FR2522 capacitive touch sensing microcontroller (MCU) with  CapTIvate™ technology. The BOOSTXL-CAPKEYPAD can be used in three different ways - with a LaunchPad™ development kit, with the CapTIvate (...)

Daughter card
Educational BoosterPack MKII

The Educational BoosterPack MKII offers a high level of integration for developers to quickly prototype complete solutions. Various analog and digital inputs/outputs are at your disposal including an analog joystick, environmental and motion sensors, RGB LED, microphone, buzzer, color LCD display, (...)

Evaluation board
Fuel Tank MKII Battery BoosterPack Plug-In Module

The Fuel Tank MKII BoosterPack™ plug-in module is the next generation design of the original Fuel Tank BoosterPack module. It includes next-generation TI battery monitoring ICs and other new features to make it easier to use. It allows TI LaunchPad™ development kits to be powered from (...)

Daughter card
Infrared (IR) BoosterPack Plug-in Module

The BOOST-IR BoosterPack™ Plug-in Module can be plugged into a LaunchPad™ Development Kit for simple integration of Infrared (IR) transceiver functionality. Users can start developing remote control applications with the on-board keypad, IR LED transmitter, and IR receiver + demodulator.

On-chip IR (...)

Application specific EVMs

Evaluation board
Capacitive touch MSP430FR2676 MCU board

The MSP430FR2676 CapTIvate™ touch MCU board (CAPTIVATE-FR2676) is a simple evaluation board for evaluating capacitive touch and proximity sensors through the use of plug-in sensor boards (sold separately). 

The MCU board has a 20-pin female debug connector to debug the on-board MSP430FR2676 (...)

Evaluation board
Capacitive touch MSP430FR2633 MCU board
The CapTIvate™ MSP430FR2633 MCU board (CAPTIVATE-FR2633) is a simple evaluation board for evaluating capacitive touch and proximity sensors through the use of plug-in sensor boards (sold seperately).  The MCU board has a 20-pin female debug connector for debugging the on-board (...)
Evaluation board
MSP430FR6047 ultrasonic sensing evaluation module

The EVM430-FR6047 evaluation kit is a development platform to evaluate the performance of the MSP430FR6047 MCUs for ultrasonic sensing applications (e.g. smart water meters). The MSP430FR6047 MCU is an ultra-low-power device with an integrated ultrasonic sensing analog front end (USS) for high (...)

Evaluation board
MSP430FR6043 ultrasonic sensing evaluation module
The EVM430-FR6043 evaluation kit is a development platform that can be used to evaluate the performance of the MSP430FR6043 for ultrasonic sensing applications (e.g. Smart Gas Meters). The MSP430FR6043 MCU is an ultra-low-power MCU that integrates an ultrasonic sensing analog front end (USS) for (...)
Evaluation board
MSP430I240 evaluation board for sub metering

This embedded metering (sub-meter/e-meter) EVM is designed based on the MSP430i2040. The EVM can be connected to the mains (or to DC) and the load directly. The EVM measures the electrical parameters of the load and the result of measurement can be read from the UART port. This EVM provided with (...)

Evaluation board
EVM430-F6736 - MSP430F6736 EVM for Metering
This EVM430-F6736 is a single-phase electricity meter evaluation module based on the MSP430F6736 device. The E-meter can be connected to the main power lines and has inputs for voltage and current, as well as a third connection to setup anti-tampering. It allows a customer to test the new (...)
Evaluation board
Polyphase electric meter with MSP430F67641 SoC

This EVM implements a complete smart meter design using the MSP430F67641 polyphase metering System on Chip. The design meets all requirements for ANSI/IEC Class 0.5 accuracy. The F67641 SoC features 128KB of on-chip flash plus a 320-segment LCD controller for a single-chip solution to low-cost (...)

Software

Our wide range of software and development tools (royalty and license free) provide access to all components needed for the evaluation and production of your embedded system.

The MSP430Ware software is a collection of design resources for developing with MSP430 MCUs including a wide selection of highly abstracted software libraries. The software is available as a component of Code Composer Studio™ IDE desktop and cloud versions, or as a standalone package.

Video Player is loading.
Current Time 0:00
Duration 6:41
Loaded: 2.48%
Stream Type LIVE
Remaining Time 6:41
 
1x
  • Chapters
  • descriptions off, selected
  • en (Main), selected

The CapTIvate™ MCU design center GUI is a one-stop resource for everything related to CapTIvate capacitive sensing technology integrated on MSP430 microcontrollers. It includes tools, documentation and software examples that can simplify and accelerate capacitive touch designs.

Video Player is loading.
Current Time 0:00
Duration 7:10
Loaded: 2.31%
Stream Type LIVE
Remaining Time 7:10
 
1x
  • Chapters
  • descriptions off, selected
  • en (Main), selected

The energy measurement design center is a rapid development tool that enables energy measurement using a graphical user interface (GUI), documentation, software library and examples that can simplify development and accelerate designs in a wide range applications.

The ultrasonic design center is a one-stop resource to develop ultrasonic sensing applications. Our resource includes tools, a GUI, documentation, software libraries and application examples.

Video Player is loading.
Current Time 0:00
Duration 4:57
Loaded: 3.35%
Stream Type LIVE
Remaining Time 4:57
 
1x
  • Chapters
  • descriptions off, selected
  • en (Main), selected

The USB Developers Package for MSP430 is a software package containing all necessary source code and sample applications required for developing a USB-based MSP430 project. The package only supports MSP430 USB devices.

TI Developer Zone

Simplify your development tasks and accelerate your time-to-market with our proven hardware, software and development tools. Everything you need to move forward to production is at your fingertips. We are here to help you navigate the development process and accelerate your embedded system design.

Our comprehensive ecosystem can help simplify your design process.  Find resources and explore options for MSP430™ microcontrollers to make it easier for you to get to market faster.

Video Player is loading.
Current Time 0:00
Duration 1:29
Loaded: 11.16%
Stream Type LIVE
Remaining Time 1:29
 
1x
  • Chapters
  • descriptions off, selected
  • en (Main), selected

Code Composer Studio includes an optimizing C/C++ compiler, source code editor, project build environment, debugger, profiler and many other features. The intuitive IDE takes you through each step of the application development flow. Familiar tools and interfaces make getting started simple.

Video Player is loading.
Current Time 0:00
Duration 9:02
Loaded: 1.84%
Stream Type LIVE
Remaining Time 9:02
 
1x
  • Chapters
  • descriptions off, selected
  • en (Main), selected

Programming tools

Hardware programming tool
MSP MCU Programmer and Debugger

The MSP-FET is a powerful emulation development tool – often called a debug probe – which allows users to quickly begin development on MSP low-power microcontrollers (MCU).

It supports programming and real-time debugging over both JTAG and SBW interfaces. Furthermore, the MSP-FET also provides a (...)

Hardware programming tool
MSP-GANG production programmer

The MSP Gang Programmer (MSP-GANG) is a MSPM0/MSP430™/MSP432™ device programmer that can program up to eight identical MSPM0/MSP430/MSP432 Flash or FRAM devices at the same time. It connects to a host PC using a standard RS-232 or USB connection and provides flexible (...)

Driver or library
Bootloader (BSL) for MSP low-power microcontrollers

The bootloader (BSL) on MSP430™ microcontrollers (MCUs) lets users communicate with embedded memory in the MSP MCUs during the prototyping phase, final production, and in service. This is done through standard interfaces such as UART, I2C, SPI, and USB. Both the programmable memory (Flash/FRAM) and (...)

Software programming tool
UniFlash flash programming tool

UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.

UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)

Educational resources

Video series
Video series
CPU core
This series will teach you about the fundamentals of the microcontroller core
Video series
Video series
Microcontroller communication
This series discusses the communication protocols within a microcontroller.
Video series
Video series
Timers and control
This series explains the timing and control features found on microcontrollers.

Partners

To best meet your design needs and accelerate your time to market, we work with a variety of third parties to help with everything from software development to hardware design and other production services. The table below represents a portion of our third-party partner network. 

Learn more

Partners