Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

Gallium nitride (GaN) power stages

Maximize power density and efficiency with our portfolio of GaN power devices for every power level

parametric-filterView all products
Video Player is loading.
Current Time 0:00
Duration 2:34
Loaded: 6.49%
Stream Type LIVE
Remaining Time 2:34
 
1x
  • Chapters
  • descriptions off, selected
  • en (Main), selected
Our family of gallium nitride (GaN) FETs with integrated gate drivers and GaN power devices offers the most efficient GaN solution with lifetime reliability and cost advantages. GaN transistors switch much faster than silicon MOSFETs, offering the potential to achieve lower-switching losses. Our GaN power stages can be used in a wide range of applications, from telecommunications, servers, motor drives and laptop adapters to on-board chargers for electric vehicles.

Find your GaN power stage

LMG2652
Gallium nitride (GaN) power stages

650V, 140mΩ GaN half-bridge with integrated driver, protection and current sense

Approx. price (USD) 1ku | 4.99

LMG3650R025
Gallium nitride (GaN) power stages

650V 25mΩ TOLL-packaged GaN FET with integrated driver, protection and zero-voltage detection

Approx. price (USD) 1ku | 7.37

LMG3100R017
Gallium nitride (GaN) power stages

100V 1.7mΩ GaN FET with integrated driver

Approx. price (USD) 1ku | 4.90

LMG3650R070
Gallium nitride (GaN) power stages

650V 70mΩ TOLL-packaged GaN FET with integrated driver and protection

Approx. price (USD) 1ku | 5.69

LMG3650R035
Gallium nitride (GaN) power stages

650V 35mΩ TOLL-packaged GaN FET with integrated driver and protection

Approx. price (USD) 1ku | 10.67

LMG2640
Gallium nitride (GaN) power stages

650V 105mΩ GaN half-bridge with integrated driver, protection and current sense

Approx. price (USD) 1ku | 6.30

Advantages of TI GaN technology

checkmark

Faster switching speed than discrete GaN FETs

Our GaN FETs with integrated drivers can reach switching speeds of 150 V/ns. These switching speed, combined with a low-inductance package, reduce losses, enable clean switching and minimize ringing.

checkmark

Smaller magnetics, higher power density

Enabled by faster switching speeds, our GaN devices can help you achieve switching frequencies over 500 kHz, which results in up to 60% smaller magnetics, enhanced performance and lower system cost.

checkmark

Built for reliability

Our GaN devices are designed to keep high-voltage systems safe thanks to a proprietary GaN-on-Si process, more than 80 million hours of reliability testing and protection features.

checkmark

Dedicated design tools and resources

Shorten your time to market with our GaN design resources, including power loss calculators, PLECS models for circuit simulation and evaluation boards for testing and operation in larger systems.

Why choose GaN

Understanding GaN technology

GaN offers higher power density, more reliable operation and improved efficiency over traditional silicon-only based solutions. Head to our technology page to learn more about GaN as a power transistor technology, discover featured GaN applications, hear from our customers and see for yourself how our GaN products can help you minimize the weight, size and cost of your next power design.

Tools and resources to assist with your design

We offer numerous resources to assist with your design and help you choose the right device for your application. Our power loss calculation tools can help you with product selection by showing power losses for selected devices at user-specified parameters. Our PLECS models allow you to simulate the operation of GaN devices to estimate the FET junction temperature and allow for an adjustable slew-rate during turn-on. Our half-bridge evaluation daughter cards are also available for testing and operation in larger systems.

Technical resources

Application note
Application note
Thermal Performance of QFN12x12 Package for 600V, GaN Power Stage (Rev. A)
Thermal management can make-or-break a high power design. Our QFN 12 x 12 package is designed for great performance across applications. Learn more about the package and read tips on how to optimize your thermal design.
document-pdfAcrobat PDF
White paper
White paper
Direct-drive configuration for GaN devices (Rev. A)
Our family of dMode GaN devices allows for normally off operation without being cascode. Learn more about direct drive architecture and its benefits.
document-pdfAcrobat PDF
Application note
Application note
Third quadrant operation of GaN
Learn more about GaN's operation in the third quadrant and what you need to know to minimize deadtime losses.
document-pdfAcrobat PDF

Design & development resources

Reference design
11-kW, bidirectional, three-phase ANPC based on GaN reference design

This reference design provides a design template for implementing a three-level, three-phase, gallium nitride (GaN) based ANPC inverter power stage. The use of fast switching power devices makes it possible to switch at a higher frequency of 100 kHz, reducing the size of magnetics for the filter (...)

Reference design
4-kW single-phase totem pole PFC reference design with C2000 and GaN
This reference design is a 4-kW CCM totem-pole PFC with F280049/F280025 control card and LMG342x EVM board. This design demos a robust PFC solution, which avoids isolated current sense by putting the controller's ground in the middle of a MOSFET leg. Benefitting from non-isolation, AC current (...)
Reference design
GaN-based, 6.6-kW, bidirectional, onboard charger reference design
The PMP22650 reference design is a 6.6-kW, bidirectional, onboard charger. The design employs a two-phase totem pole PFC and a full-bridge CLLLC converter with synchronous rectification. The CLLLC utilizes both frequency and phase modulation to regulate the output across the required regulation (...)

Reference designs related to Gallium nitride (GaN) power stages

Use our reference design selection tool to find designs that best match your application and parameters.