Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

LED drivers

Drive any LED application with high power density options

parametric-filterView all products
Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected
      Our extensive portfolio of LED drivers, design tools and technical resources can help you add innovative lighting features to your design. Search for the best device for your system in two ways: by the function of the LEDs in your design or by the topology of the LED driver power supply.

      Browse by category

      TLC69638-Q1
      Automotive LED drivers

      Automotive, 48-channel, 100mA, functional safety-compliant local dimming backlight LED driver

      Approx. price (USD) 1ku | 3.00

      LP5892-Q1
      LED display drivers

      Automotive, high current 48x16 LED matrix driver with 16-bits PWM dimming and ultra low power

      Approx. price (USD) 1ku | 8.85

      TPS923651
      Illumination LED drivers

      65V 2A boost or buck-boost LED driver with analog or PWM dimming options

      Approx. price (USD) 1ku | 0.22

      TLC69699
      Backlight LED drivers

      Bridge between SPI and local dimming TLC696xx LED drivers

      Approx. price (USD) 1ku | 0.40

      LP5867
      RGB LED drivers

      7 x 6 LED matrix driver with 8-bit analog and 8-bit or 16-bit PWM dimming

      Approx. price (USD) 1ku | 0.72

      TLC69637-Q1
      Automotive LED drivers

      Automotive, 48-channel, 100mA, local dimming backlight LED driver

      Approx. price (USD) 1ku | 3.00

      Power trends

      Enable the highest power density for your LED designs

      We have a diverse portfolio of highly integrated devices to meet the needs of a wide variety of markets—from rugged factory automation applications to evolving automotive lighting systems or shrinking personal electronics. By using our devices, you can efficiently drive higher current output, remove heat more effectively with our thermally enhanced packages and shrink your system footprint with our monolithic linear and DC/DC LED drivers.

      Featured products for power density
      TPS92520-Q1 ACTIVE 1.6-A dual synchronous buck LED driver with SPI
      TPS92633-Q1 ACTIVE Automotive three-channel high-side LED driver with thermal sharing and off-board binning
      LP5860 ACTIVE 11 × 18 LED matrix driver with 8-bit analog and 8-/16-bit PWM dimming

      Technical resources

      White paper
      White paper
      Common LED Functions and LED Driver Design Considerations
      This paper describes four main functions of an LED and how to optimize your design with each.
      document-pdfAcrobat PDF
      Video
      Video
      LED Driver Topologies
      This video provides an overview of the multiple topologies to consider when selecting an LED driver, including the advantages and disadvantages that come with the boost, buck, floating buck boost, SEPIC and Ćuk topologies.
      Video
      Video
      Dimming Algorithms
      This video reviews the relationship between LED current and light output, as well as the benefits and limitations of analog and PWM dimming methodologies.