MOSFETs
Delivering low gate charge and resistance for fast switching transistors
Browse by category
N -channel MOSFETs
≤30-V Max BVDSS
40-V to 100-V Max BVDSS
P-channel MOSFETs
≤20-V Max BVDSS
Power blocks
Power blocks for power supply
Power blocks integrate two MOSFETs into a single PowerStack™ package eliminating parisitic inductance and improving efficiency.
Power blocks for motor control
Our DualCool™ package reduces PCB space by 50% and enables high current capability with ultra-low on-resistance to minimize conduction loses.
Learn more about our MOSFETs
The unclamped inductive switching (UIS) rating has proven to be a useful parameter since becoming prevalent in MOSFET data sheets in the mid-1980s. While repetitive avalanching of the FET is not recommended in actual applications, engineers have learned to use this metric to avoid designing-in weaker devices that might cause issues.
MOSFET Support and Training Tools (Rev. F)
MOSFET 101
Understanding MOSFET data sheets, Part 1 - UIS/avalanche ratings
The MOSFET SOA can be drawn from 5 distinct limitations, resistance, current, maximum power, thermal instability and MOSFET voltage. Learn how to interpret SOA curves on a MOSFET data sheet.
MOSFET Support and Training Tools (Rev. F)
MOSFET 101
Understanding MOSFET data sheets, Part 2 - Safe operating area (SOA) graph
Learn how MOSFET current ratings are not measured the way that parameters like RDS(ON) and gate charge are determined, but rather, they are calculated, and can be arrived at in many different ways.
MOSFET Support and Training Tools (Rev. F)
MOSFET 101
Understanding MOSFET data sheets, Part 3 - Continuous current ratings
Learn about other miscellaneous switching parameters that appear in the MOSFET data sheet their relevance (or lack thereof) to overall device performance.
MOSFET Support and Training Tools (Rev. F)
MOSFET 101
Understanding MOSFET data sheets, Part 5 – Switching Parameters
How a MOSFET performs in circuit is very dependent upon thermal performance of the device.
Learn about the junction-to-ambient thermal impedance and junction to-case thermal impedance parameters on a FET data sheet and how these numbers are derived.
MOSFET Support and Training Tools (Rev. F)
MOSFET 101
Understanding MOSFET data sheets, part 6 – thermal impedance
Learn how to quickly trade off size, cost and performance to select the optimal MOSFET based on application conditions. A TI MOSFET applications expert goes through one example of the many applications based MOSFET power loss tools.