Technologies

Power modules

Reduce design complexity and maximize power density

Make power easy. TI's power modules integrate both active and passive components of a power design into a single package. The integration of these functions allows our power modules to be simpler and more efficient than standard discrete solutions, while still capable of delivering plenty of power.

On this page

Why choose our power modules


Low noise and reduced EMI

Our portfolio of reduced-noise power modules help enable easier EMI compliance, accelerate time-to-market and deliver cleaner, more reliable system performance.


System efficiency

TI's advanced packaging technology improves thermal performance, reducing power losses and extending product lifespan.


Easy to use

Enhanced integration reduces component count and delivers a full system-in-package, simplifying your design.


Smaller solution size

Power modules with smaller footprints and higher power density than discrete solutions free up board space without sacrificing performance.

View our broad portfolio of power modules

The simplest and smallest option for DC/DC voltage conversion

TI's broad portfolio of power modules with integrated inductors and innovative packaging technology, like those that utilize our MagPack™ package, help solve board space constraints while delivering high performance.

  • Reduce overall solution size with component integration to maximize power density.
  • Simplify the design process with easy-to-use, highly integrated devices.
  • Enable lower EMI levels for cleaner, more reliable performance.
Video series
Exploring the value of power modules
In this training series, we discuss the high level of integration of our power modules and the significant implications that this has on power-supply design with respect to solution size, EMI, design time and cost.
Technical article
MagPack™ technology: Four benefits of new power modules that can help you pack more power in less space
In power design, size matters and TI has innovated a breakthrough technology for power modules. Leveraging MagPack™ packaging, we help you improve power density and efficiency in your design to push more power into smaller spaces.
PDF | HTML
Technical article
Power module package types and their benefits
Power modules enable designers to push more power into smaller spaces. Modules come in all types of packages depending the specific application. Read this article to learn about the different packaging types and their benefits.
PDF | HTML
Featured products for DC/DC power modules
NEW TPSM8F7620 ACTIVE 4V to 17V, current mode, quad 6A stackable step-down power module
NEW TPSM8287B15 ACTIVE 6V, 15A parallelable DC/DC buck module with I2C, frequency synchronization and MagPack technology
NEW TPSM65630 ACTIVE 65V, 3A step-down buck power module with exposed inductor in an eQFN package

Integrated isolation for safer power delivery

Our new portfolio of isolated power modules using the proprietary IsoShield™ technology packs up to three times the power density of discrete solutions. This enables more compact and robust power supply designs for automotive and industrial applications requiring basic or reinforced isolation.

  • Reduce footprint size to maximize power density for isolated designs.
  • Attain higher levels of safety, reliability, and system robustness.
  • Improve efficiency and reduce temperature rise compared to existing modules.
  • Cut design time with highly integrated devices.
White paper
Power Through the Isolation Barrier: The Landscape of Isolated DC/DC Bias Power (Rev. A)
Learn how various isolated DC/DC bias power supplies transfer signals and power across the isolation barrier safely.
PDF
White paper
Time-Saving and Cost-Effective Innovations for EMI Reduction (Rev. A)
This paper examines EMI in switching-mode power supplies and provides technology examples to help designers quickly and easily pass industry-standard EMI tests.
PDF | HTML
White paper
Addressing High-Volt Design Challenges w/ Reliable and Affordable Isolation Tech (Rev. C)
Overview of galvanic isolation that explains common isolation methods for high-voltage systems, and shows how devices can help designers meet isolation needs reliably while reducing solution size and cost.
PDF | HTML
Featured products for isolated power modules
NEW UCC34141-Q1 PREVIEW Automotive, 5.5V-to-20V VIN, 1.5W regulated 5kVRMS isolated DC/DC module with integrated transformer
NEW UCC33421-Q1 ACTIVE Automotive, 5V/5V, 1.5W regulated 5kVRMS isolated DC/DC power module with integrated transformer
UCC33420 ACTIVE 5V/5V 1.5W 3kVrms isolated DC-DC module with integrated transformer

Powering the latest processors for data centers

TI’s latest addition to the multiphase power portfolio helps address the rapid increase in processing power required by modern data centers, driven by the growing computational demands of AI. These power modules integrate power stages and inductors into a single solution to deliver higher power density. 

  • Maximize power density compared to discrete power stage and inductor based solutions.
  • Follows the industry common footprint to support multisourcing.
  • Integrated trans-inductor voltage regulator (TLVR) options available for improved transient performance.
Featured products for multiphase power modules
NEW CSDM65295 PREVIEW Two-phase 180A power module in 9x10x5mm package
CSDM65295T PREVIEW Two-phase 180A power module in 9x10x5mm package with integrated TLVR

Maximize power density and efficiency with GaN

Integrated GaN power modules deliver greater than 99% inverter efficiency, significantly enhancing thermal performance and minimizing power loss. 

  • Advanced integration and increased power density enable a smaller solution footprint and reduce system-level costs.
  • Minimize dead time and propagation delay to limit current harmonics and support more precise current sensing.
  • Zero-reverse recovery and comprehensive protection features optimize power efficiency, boosting system reliability.
White paper
How Three-Phase Integrated GaN Technology Maximizes Motor-Drive Performance
Learn more about how GaN technology can improve system efficiency, performance, and size in motor drives applications.
PDF | HTML
Reference design
48v 1kw robot joint motor control with industrial communication reference design
See how TI uses GaN in motor drive applications to build high power compact designs.
Featured products for GaN power modules
NEW DRV7308 ACTIVE 650V, 205mΩ 3-phase integrated GaN intelligent power module (IPM) with protection and current sense
NEW DRV7167 PREVIEW 100V 70A half-bridge GaN motor driver power stage

Innovations

Power modules

IsoShield™
package

The industry's smallest isolated bias supply solution

IsoShield multichip packaging technology delivers up to three times the power density of discrete solutions, enabling more compact system designs. Its high-performance architecture paired with integrated isolation ensures enhanced safety and robustness in demanding applications. Multiple isolation options provide flexibility to meet diverse regulatory and operational requirements.

GaN IPMs

Industry's first integrated GaN FET IPM for motor control applications              

Our integrated GaN technology delivers more than 99% inverter efficiency, improving thermal performance and minimizing power loss. Advanced integration enables a smaller footprint and reduces system costs. Additionally, ultra-low dead time improves acoustic performance and current sensing while maximizing efficiency and extending motor-drive lifetimes.

MagPack™
technology

Pioneering new integrated inductor packaging

Power modules with MagPack technology are up to 50% smaller than previous generations and further reduce EMI. This enables best-in-class power density and improved performance, all made possible by a magnetic packaging architecture that integrates a power inductor with proprietary engineered material.

Explore more ways to optimize your power performance

Find answers to common questions

Where are TI's power modules manufactured?

Our power modules are manufactured and assembled in-house across the world, from Texas to the Phillipines. Through owning the entire manufacturing process, we help ensure a stable and certified supply of power modules you can rely on for your next project.

How is a power module different from a discrete power solution?

Power modules integrate different variations of components generally found in full discrete solutions. These components include a controller, MOSFETs, and other key passives like resistors, capacitors, inductors and transformers. By integrating many of these into a single pre-optimized device, power modules reduce component count and layout tuning, streamlining your design.

Which applications benefit most from power modules?

TI power modules are optimized for systems that demand highly dense and efficient power delivery. These applications include AI data centers, automotive traction inverters, household appliances, test and measurement devices, energy infrastructure equipment and more.

Can TI's power modules support multirail systems?

Yes, many of our power modules have multiple output rails. This alongside a simplified layout makes these devices highly capable for complex systems with various voltage requirements.

How do power modules improve structural reliability?

Integrated designs reduce solder joints, routing parasitics, and component mismatch - increasing robustness and long-term system stability.