Product details

Sample rate (max) (Msps) 80 Resolution (bps) 12 Number of input channels 1 Interface type Parallel CMOS Analog input BW (MHz) 1000 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 300 Architecture Pipeline SNR (dB) 71.2 ENOB (bit) 11.5 SFDR (dB) 90 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 80 Resolution (bps) 12 Number of input channels 1 Interface type Parallel CMOS Analog input BW (MHz) 1000 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 300 Architecture Pipeline SNR (dB) 71.2 ENOB (bit) 11.5 SFDR (dB) 90 Operating temperature range (°C) -40 to 85 Input buffer No
WQFN (RTV) 32 25 mm² 5 x 5
  • 1 GHz Full Power Bandwidth
  • Internal Reference and Sample-and-Hold Circuit
  • Low Power Consumption
  • Data Ready Output Clock
  • Clock Duty Cycle Stabilizer
  • Single +3.0V Supply Operation
  • Power-Down Mode
  • 32-Pin WQFN Package, (5x5x0.8mm, 0.5mm Pin-Pitch)

Key Specifications

  • Resolution 12 Bits
  • Conversion Rate 80 MSPS
  • SNR (fIN = 170 MHz) 68 dBFS (typ)
  • SFDR (fIN = 170 MHz) 86 dBFS (typ)
  • Full Power Bandwidth 1 GHz (typ)
  • Power Consumption 300 mW (typ)

All trademarks are the property of their respective owners.

  • 1 GHz Full Power Bandwidth
  • Internal Reference and Sample-and-Hold Circuit
  • Low Power Consumption
  • Data Ready Output Clock
  • Clock Duty Cycle Stabilizer
  • Single +3.0V Supply Operation
  • Power-Down Mode
  • 32-Pin WQFN Package, (5x5x0.8mm, 0.5mm Pin-Pitch)

Key Specifications

  • Resolution 12 Bits
  • Conversion Rate 80 MSPS
  • SNR (fIN = 170 MHz) 68 dBFS (typ)
  • SFDR (fIN = 170 MHz) 86 dBFS (typ)
  • Full Power Bandwidth 1 GHz (typ)
  • Power Consumption 300 mW (typ)

All trademarks are the property of their respective owners.

The ADC12C080 is a high-performance CMOS analog-to-digital converter capable of converting analog input signals into 12-bit digital words at rates up to 80 Mega Samples Per Second (MSPS). This converter uses a differential, pipelined architecture with digital error correction and an on-chip sample-and-hold circuit to minimize power consumption and the external component count, while providing excellent dynamic performance. A unique sample-and-hold stage yields a full-power bandwidth of 1 GHz. The ADC12C080 may be operated from a single +3.0V power supply and consumes low power. A separate +2.5V supply may be used for the digital output interface which allows lower power operation with reduced noise. A power-down feature reduces the power consumption to very low levels while still allowing fast wake-up time to full operation. The differential inputs accept a 2V full scale differential input swing. A stable 1.2V internal voltage reference is provided, or the ADC12C080 can be operated with an external 1.2V reference. Output data format (offset binary versus 2's complement) and duty cycle stabilizer are pin-selectable. The duty cycle stabilizer maintains performance over a wide range of clock duty cycles.

The ADC12C080 is available in a 32-lead WQFN package and operates over the industrial temperature range of −40°C to +85°C.

The ADC12C080 is a high-performance CMOS analog-to-digital converter capable of converting analog input signals into 12-bit digital words at rates up to 80 Mega Samples Per Second (MSPS). This converter uses a differential, pipelined architecture with digital error correction and an on-chip sample-and-hold circuit to minimize power consumption and the external component count, while providing excellent dynamic performance. A unique sample-and-hold stage yields a full-power bandwidth of 1 GHz. The ADC12C080 may be operated from a single +3.0V power supply and consumes low power. A separate +2.5V supply may be used for the digital output interface which allows lower power operation with reduced noise. A power-down feature reduces the power consumption to very low levels while still allowing fast wake-up time to full operation. The differential inputs accept a 2V full scale differential input swing. A stable 1.2V internal voltage reference is provided, or the ADC12C080 can be operated with an external 1.2V reference. Output data format (offset binary versus 2's complement) and duty cycle stabilizer are pin-selectable. The duty cycle stabilizer maintains performance over a wide range of clock duty cycles.

The ADC12C080 is available in a 32-lead WQFN package and operates over the industrial temperature range of −40°C to +85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet ADC12C080 12-Bit, 65/80 MSPS A/D Converter datasheet (Rev. C) 19 Apr 2013
User guide ADC14C105EB and ADC12C105EB Evaluation Board User Guide (Rev. A) 11 Oct 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
WQFN (RTV) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos