Product details

Sample rate (max) (Msps) 80 Resolution (bps) 12 Number of input channels 2 Interface type Parallel CMOS, TTL Analog input BW (MHz) 600 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 447 Architecture Pipeline SNR (dB) 69.3 ENOB (bit) 11 SFDR (dB) 82 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 80 Resolution (bps) 12 Number of input channels 2 Interface type Parallel CMOS, TTL Analog input BW (MHz) 600 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 447 Architecture Pipeline SNR (dB) 69.3 ENOB (bit) 11 SFDR (dB) 82 Operating temperature range (°C) -40 to 85 Input buffer No
TQFP (PAG) 64 144 mm² 12 x 12
  • Single +3.3V Supply Operation
  • Internal Sample-and-Hold
  • Internal or External Reference
  • Outputs 2.4V to 3.6V Compatible
  • Power Down Mode
  • Duty Cycle Stabilizer
  • Pin Compatible with ADC12DL040, ADC12DL065, ADC12DL066

Key Specifications

  • Resolution: 12 Bits
  • Max Conversion Rate: 80 MSPS
  • DNL: ±0.4 LSB (typ)
  • SNR (fIN=40MHz): 69 dB (typ)
  • SNR (fIN=200MHz): 67 dB(typ)
  • SFDR (fIN=40MHz): 82 dB (typ)
  • SFDR (fIN=200MHz): 81 dB (typ)
  • Power Consumption
    • Operating: 447 mW (typ)
    • Power Down Mode: 50 mW (typ)

All trademarks are the property of their respective owners.

  • Single +3.3V Supply Operation
  • Internal Sample-and-Hold
  • Internal or External Reference
  • Outputs 2.4V to 3.6V Compatible
  • Power Down Mode
  • Duty Cycle Stabilizer
  • Pin Compatible with ADC12DL040, ADC12DL065, ADC12DL066

Key Specifications

  • Resolution: 12 Bits
  • Max Conversion Rate: 80 MSPS
  • DNL: ±0.4 LSB (typ)
  • SNR (fIN=40MHz): 69 dB (typ)
  • SNR (fIN=200MHz): 67 dB(typ)
  • SFDR (fIN=40MHz): 82 dB (typ)
  • SFDR (fIN=200MHz): 81 dB (typ)
  • Power Consumption
    • Operating: 447 mW (typ)
    • Power Down Mode: 50 mW (typ)

All trademarks are the property of their respective owners.

The ADC12DL080 is a dual, low power monolithic CMOS analog-to-digital converter capable of converting analog input signals into 12-bit digital words at 80 Megasamples per second (MSPS). This converter uses a differential, pipeline architecture with digital error correction and an on-chip sample-and-hold circuit to minimize power consumption while providing excellent dynamic performance and a 600 MHz Full Power Bandwidth. Operating on a single +3.3V power supply, the ADC12DL080 achieves 11.0 effective bits at Nyquist and consumes just 447mW at 80 MSPS. The Power Down feature reduces power consumption to 50 mW.

The differential inputs provide a full scale differential input swing equal to 2 times VREF with the possibility of a single-ended input. Full use of the differential input is recommended for optimum performance. Duty cycle stabilization and output data format are selectable. The output data can be set for offset binary or two's complement.

To ease interfacing to lower voltage systems, the digital output driver power pins of the ADC12DL080 can be connected to a separate supply voltage in the range of 2.4V to the analog supply voltage. This device is available in the 64-lead TQFP package and will operate over the industrial temperature range of −40°C to +85°C. An evaluation board is available to ease the evaluation process.

The ADC12DL080 is a dual, low power monolithic CMOS analog-to-digital converter capable of converting analog input signals into 12-bit digital words at 80 Megasamples per second (MSPS). This converter uses a differential, pipeline architecture with digital error correction and an on-chip sample-and-hold circuit to minimize power consumption while providing excellent dynamic performance and a 600 MHz Full Power Bandwidth. Operating on a single +3.3V power supply, the ADC12DL080 achieves 11.0 effective bits at Nyquist and consumes just 447mW at 80 MSPS. The Power Down feature reduces power consumption to 50 mW.

The differential inputs provide a full scale differential input swing equal to 2 times VREF with the possibility of a single-ended input. Full use of the differential input is recommended for optimum performance. Duty cycle stabilization and output data format are selectable. The output data can be set for offset binary or two's complement.

To ease interfacing to lower voltage systems, the digital output driver power pins of the ADC12DL080 can be connected to a separate supply voltage in the range of 2.4V to the analog supply voltage. This device is available in the 64-lead TQFP package and will operate over the industrial temperature range of −40°C to +85°C. An evaluation board is available to ease the evaluation process.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet ADC12DL080 Dual 12-Bit, 80 MSPS, A/D Converter for IF Sampling datasheet (Rev. A) 19 Apr 2013
Application note Selecting Amplifiers, ADCs, and Clocks for High-Performance Signal Paths 13 Sep 2007
White paper Intermediate Frequency (IF) Sampling Receiver Concepts 31 May 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TQFP (PAG) 64 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos