Product details

Sample rate (max) (Msps) 66 Resolution (Bits) 12 Number of input channels 1 Interface type Parallel CMOS, TTL Analog input BW (MHz) 450 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 357 Architecture Pipeline SNR (dB) 66 ENOB (bit) 10.7 SFDR (dB) 80 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 66 Resolution (Bits) 12 Number of input channels 1 Interface type Parallel CMOS, TTL Analog input BW (MHz) 450 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 357 Architecture Pipeline SNR (dB) 66 ENOB (bit) 10.7 SFDR (dB) 80 Operating temperature range (°C) -40 to 85 Input buffer No
LQFP (NEY) 32 81 mm² 9 x 9
  • Single Supply Operation
  • Low Power Consumption
  • Power Down Mode
  • On-Chip Reference Buffer

Key Specifications

  • Resolution: 12 Bits
  • Conversion Rate: 66 Msps
  • Full Power Bandwidth: 450 MHz
  • DNL: ±0.4 LSB (typ)
  • SNR (fIN = 10 MHz): 66 dB (typ)
  • SFDR (fIN = 10 MHz): 80 dB (typ)
  • Data Latency: 6 Clock Cycles
  • Supply Voltage: +3.3V ± 300 mV
  • Power Consumption, 66 MHz: 357 mW (typ)

All trademarks are the property of their respective owners. TRI-STATE is a trademark of Texas Instruments.

  • Single Supply Operation
  • Low Power Consumption
  • Power Down Mode
  • On-Chip Reference Buffer

Key Specifications

  • Resolution: 12 Bits
  • Conversion Rate: 66 Msps
  • Full Power Bandwidth: 450 MHz
  • DNL: ±0.4 LSB (typ)
  • SNR (fIN = 10 MHz): 66 dB (typ)
  • SFDR (fIN = 10 MHz): 80 dB (typ)
  • Data Latency: 6 Clock Cycles
  • Supply Voltage: +3.3V ± 300 mV
  • Power Consumption, 66 MHz: 357 mW (typ)

All trademarks are the property of their respective owners. TRI-STATE is a trademark of Texas Instruments.

The ADC12L066 is a monolithic CMOS analog-to-digital converter capable of converting analog input signals into 12-bit digital words at 66 Megasamples per second (Msps), minimum, with typical operation possible up to 80 Msps. This converter uses a differential, pipeline architecture with digital error correction and an on-chip sample-and-hold circuit to minimize die size and power consumption while providing excellent dynamic performance. A unique sample-and-hold stage yields a full-power bandwidth of 450 MHz. Operating on a single 3.3V power supply, this device consumes just 357 mW at 66 Msps, including the reference current. The Power Down feature reduces power consumption to just 50 mW.

The differential inputs provide a full scale input swing equal to ±VREF with the possibility of a single-ended input. Full use of the differential input is recommended for optimum performance. For ease of use, the buffered, high impedance, single-ended reference input is converted on-chip to a differential reference for use by the processing circuitry. Output data format is 12-bit offset binary.

This device is available in the 32-lead LQFP package and will operate over the industrial temperature range of −40°C to +85°C. An evaluation board is available to facilitate the evaluation process.

The ADC12L066 is a monolithic CMOS analog-to-digital converter capable of converting analog input signals into 12-bit digital words at 66 Megasamples per second (Msps), minimum, with typical operation possible up to 80 Msps. This converter uses a differential, pipeline architecture with digital error correction and an on-chip sample-and-hold circuit to minimize die size and power consumption while providing excellent dynamic performance. A unique sample-and-hold stage yields a full-power bandwidth of 450 MHz. Operating on a single 3.3V power supply, this device consumes just 357 mW at 66 Msps, including the reference current. The Power Down feature reduces power consumption to just 50 mW.

The differential inputs provide a full scale input swing equal to ±VREF with the possibility of a single-ended input. Full use of the differential input is recommended for optimum performance. For ease of use, the buffered, high impedance, single-ended reference input is converted on-chip to a differential reference for use by the processing circuitry. Output data format is 12-bit offset binary.

This device is available in the 32-lead LQFP package and will operate over the industrial temperature range of −40°C to +85°C. An evaluation board is available to facilitate the evaluation process.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet ADC12L066 12-Bit, 66 MSPS, 450 MHz Bandwidth ADC w/Internal Sample-and-Hold datasheet (Rev. I) 14 Mar 2013
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
LQFP (NEY) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos