Product details

Sample rate (max) (Msps) 1500 Resolution (Bits) 14 Number of input channels 2 Interface type JESD204B Analog input BW (MHz) 2300 Features High Dynamic Range, High Performance, Ultra High Speed Rating Catalog Peak-to-peak input voltage range (V) 1.1 Power consumption (typ) (mW) 2500 SNR (dB) 69.2 ENOB (bit) 10.5 SFDR (dB) 75 Operating temperature range (°C) -40 to 85 Input buffer Yes
Sample rate (max) (Msps) 1500 Resolution (Bits) 14 Number of input channels 2 Interface type JESD204B Analog input BW (MHz) 2300 Features High Dynamic Range, High Performance, Ultra High Speed Rating Catalog Peak-to-peak input voltage range (V) 1.1 Power consumption (typ) (mW) 2500 SNR (dB) 69.2 ENOB (bit) 10.5 SFDR (dB) 75 Operating temperature range (°C) -40 to 85 Input buffer Yes
VQFNP (RTD) 64 81 mm² 9 x 9
  • 14-Bit, dual channel 1.5-GSPS ADC
  • Noise spectral density:
    • NSD = -153 dBFS/Hz (no AVG)
    • NSD = -156 dBFS/Hz (2x AVG)
    • NSD = -159 dBFS/Hz (4x AVG)
  • Single core (non-interleaved) ADC architecture
  • Aperture jitter: 50 fs
  • Low close-in residual phase noise:
    • -133 dBc/Hz at 10 kHz offset
  • Spectral performance (f IN = 900 MHz, -4 dBFS):
    • 2x internal averaging
    • SNR: 66.8 dBFS
    • SFDR HD2,3: 74 dBc
    • SFDR worst spur: 90 dBFS
  • Input fullscale: 1.0/1.1 Vpp (1/1.8 dBm)
  • Code error rate (CER): 10 -15
  • Full power input bandwidth (-3 dB): 1.6 GHz
  • JESD204B serial data interface
    • Maximum lane rate: 13 Gbps
    • Supports subclass 1 deterministic latency
  • Digital down-converters
    • Up to four DDC per ADC channel
    • Complex output: 4x, 16x to 128x decimation
    • 48-bit NCO phase coherent frequency hopping
    • Fast frequency hopping: < 1 us
  • Power consumption: 1.8 W/channel (2x AVG)
  • Power supplies: 1.8 V, 1.2 V
  • 14-Bit, dual channel 1.5-GSPS ADC
  • Noise spectral density:
    • NSD = -153 dBFS/Hz (no AVG)
    • NSD = -156 dBFS/Hz (2x AVG)
    • NSD = -159 dBFS/Hz (4x AVG)
  • Single core (non-interleaved) ADC architecture
  • Aperture jitter: 50 fs
  • Low close-in residual phase noise:
    • -133 dBc/Hz at 10 kHz offset
  • Spectral performance (f IN = 900 MHz, -4 dBFS):
    • 2x internal averaging
    • SNR: 66.8 dBFS
    • SFDR HD2,3: 74 dBc
    • SFDR worst spur: 90 dBFS
  • Input fullscale: 1.0/1.1 Vpp (1/1.8 dBm)
  • Code error rate (CER): 10 -15
  • Full power input bandwidth (-3 dB): 1.6 GHz
  • JESD204B serial data interface
    • Maximum lane rate: 13 Gbps
    • Supports subclass 1 deterministic latency
  • Digital down-converters
    • Up to four DDC per ADC channel
    • Complex output: 4x, 16x to 128x decimation
    • 48-bit NCO phase coherent frequency hopping
    • Fast frequency hopping: < 1 us
  • Power consumption: 1.8 W/channel (2x AVG)
  • Power supplies: 1.8 V, 1.2 V

The ADC32RF52 is a single core 14-bit, 1.5 GSPS, dual channel analog to digital converter (ADC) that supports RF sampling with input frequencies up to 2 GHz. The design maximizes signal-to-noise ratio (SNR) and delivers a noise spectral density of -153 dBFS/Hz. Using additional internal ADCs along with on-chip signal averaging, the noise density improves to -156 dBFS/Hz (2x AVG) and -159 dBFS/Hz (4x AVG).

Each ADC channel can be connected to a quad-band digital down-converter (DDC) using a 48-bit NCO which supports phase coherent frequency hopping. Using the GPIO pins for NCO frequency control, frequency hopping can be achieved in less than 1 µs.

The ADC32RF52 supports the JESD204B serial data interface with subclass 1 deterministic latency using data rates up to 13 Gbps.

The power efficient ADC architecture consumes 1.4 W/ch at 1.5 Gsps and provides power scaling with lower sampling rates.

The ADC32RF52 is a single core 14-bit, 1.5 GSPS, dual channel analog to digital converter (ADC) that supports RF sampling with input frequencies up to 2 GHz. The design maximizes signal-to-noise ratio (SNR) and delivers a noise spectral density of -153 dBFS/Hz. Using additional internal ADCs along with on-chip signal averaging, the noise density improves to -156 dBFS/Hz (2x AVG) and -159 dBFS/Hz (4x AVG).

Each ADC channel can be connected to a quad-band digital down-converter (DDC) using a 48-bit NCO which supports phase coherent frequency hopping. Using the GPIO pins for NCO frequency control, frequency hopping can be achieved in less than 1 µs.

The ADC32RF52 supports the JESD204B serial data interface with subclass 1 deterministic latency using data rates up to 13 Gbps.

The power efficient ADC architecture consumes 1.4 W/ch at 1.5 Gsps and provides power scaling with lower sampling rates.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet ADC32RF52 Dual Channel 14-bit 1.5-GSPS RF Sampling Data Converter datasheet PDF | HTML 27 Sep 2023
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application note Improve SFDR Using Calibration in High-Speed ADCs PDF | HTML 19 Jun 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADC32RF55EVM — ADC32RF55 evaluation module for dual-channel 14-bit 3-GSPS RF-sampling ADC with low NSD

The ADC32RF55 evaluation module (EVM) is a platform for demonstrating the performance of the ADC32RF55 high-speed, JESD204B interface analog-to-digital converter (ADC). Onboard voltage regulation, clocking solution (LMK04832), transformer-coupled analog inputs, and USB interface allow for easy (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

TSW14J58EVM — Data capture/pattern generator: data converter EVM with 16 JESD204B/C lanes from 1.6 to 24.5 Gbps

The TSW14J58 evaluation module (EVM) is a next-generation data capture card used to evaluate the performance of the TI JESD204B/C family of high-speed analog-to-digital converters (ADCs), high-speed digital-to-analog converters (DACs), and analog front ends (AFEs).

Populated with a Xilinx® (...)

User guide: PDF | HTML
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
VQFNP (RTD) 64 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos