AFE4403
Ultra-Small Integrated Analog Front End (AFE) for Heart-Rate Monitors and Low-Cost Pulse Oximeters
AFE4403
- Fully-Integrated AFE for Pulse Oximeter and Heart Rate Monitoring Applications:
- Transmit:
- Integrated Dual LED Driver (H-Bridge or Common Anode)
- Option for a Third LED Support for Optimized SPO2, HRM, or Multi-Wavelength HRM
- Up to 110-dB Dynamic Range
- LED Current:
- Programmable to 100 mA with 8-Bit Current Resolution
- 30 µA + Average LED Current
- Programmable LED On-Time
- Independent LED2 and LED1 Current Reference
- Receive Channel with High Dynamic Range:
- 22-Bit Output in Twos Complement Format
- Up to 105-dB Dynamic Range
- Low Power: < 650 µA
- Dynamic Power-Down Mode to Reduce Current to 300 µA
- Adaptable to a Very Wide Range of Signal Amplitudes:
- Total Programmable Gain: 10 kΩ to 4 MΩ
- Integrated Digital Ambient Estimation and Subtraction
- Flexible Clocking by External Clock or Crystal:
- Pulse Frequency: 62.5 SPS to 2000 SPS
- Flexible Pulse sequencing and Timing Control
- Input Clock Range: 4 MHz (Min) to 60 MHz (Max)
- Integrated Fault Diagnostics:
- Photodiode and LED Open and Short Detection
- Supplies:
- Rx = 2.0 V to 3.6 V
- Tx = 3.0 V to 5.25 V
- Package: Compact DSBGA-36 (3.07 mm × 3.07 mm × 0.5 mm)
- Specified Temperature Range: 0°C–20°C to 70°C
The AFE4403 is a fully-integrated analog front-end (AFE) ideally suited for pulse oximeter applications. The device consists of a low-noise receiver channel with an integrated analog-to-digital converter (ADC), an LED transmit section, and diagnostics for sensor and LED fault detection. The device is a very configurable timing controller. This flexibility enables the user to have complete control of the device timing characteristics. To ease clocking requirements and provide a low-jitter clock to the AFE4403, an oscillator is also integrated that functions from an external crystal. The device communicates to an external microcontroller or host processor using an SPI™ interface.
The device is a complete AFE solution packaged in a single, compact DSBGA-36 (3.07 mm × 3.07 mm × 0.5 mm) and is specified over the operating temperature range of –20°C to 70°C.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | AFE4403 Ultra-Small, Integrated Analog Front-End for Heart Rate Monitors and Low-Cost Pulse Oximeters datasheet (Rev. C) | PDF | HTML | 18 Nov 2020 |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
White paper | Fortschrittliche Halbleitertechnologie für moderne Telemedizin-Anwendungen | 28 Oct 2020 | ||
White paper | 持續進化的現代遠距照護應用半導 體技術 | 28 Oct 2020 | ||
White paper | Evolving Semiconductor Technologies for Modern Telehealth Applications | 26 Oct 2020 | ||
Technical article | Designing compact, efficient and high performing multiparameter patient monitors | PDF | HTML | 25 Jun 2019 | |
Application note | How to Design an SpO2 and OHRM System Using AFE4403 | 02 Mar 2015 | ||
EVM User's guide | AFE4403EVM User's Guide (Rev. B) | 21 Jul 2014 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
AFE4403EVM — AFE4403 Integrated AFE for Heart-Rate Monitors and Pulse Oximeters Evaluation Module
The AFE4403EVM is intended for evaluating the AFE4403 device. The fully integrated AFE is ideally suited for Pulse Oximeter and Heart rate monitoring applications and consists of low noise receive channel, the LED transmit section and diagnostics for sensor and LED fault detection. The AFE4403 has (...)
SLAC677 — AFE4403EVM Firmware Source v2.3
Supported products & hardware
Products
Biosensing AFEs
Hardware development
Evaluation board
SLAC703 — AFE4403 WristWatch EVM Firmware Source v2.3
Supported products & hardware
Products
Biosensing AFEs
SLAC672 — AFE4403EVM GUI v2.2
Supported products & hardware
Products
Biosensing AFEs
Hardware development
Evaluation board
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-00311 — Miniaturized Pulse Oximeter Reference Design
TIDA-00301 — Miniaturized Optical Heart Rate Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DSBGA (YZP) | 36 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.