Refer to the PDF data sheet for device specific package drawings
The AFE4404 is an analog front-end (AFE) for optical bio-sensing applications, such as heart-rate monitoring (HRM) and saturation of peripheral capillary oxygen (SpO2). The device supports three switching light-emitting diodes (LEDs) and a single photodiode. The current from the photodiode is converted into voltage by the transimpedance amplifier (TIA) and digitized using an analog-to-digital converter (ADC). The ADC code can be read out using an I2C interface. The AFE also has a fully-integrated LED driver with a 6-bit current control. The device has a high dynamic range transmit and receive circuitry that helps with the sensing of very small signal levels.
Changes from C Revision (May 2016) to D Revision
Changes from B Revision (October 2015) to C Revision
Changes from A Revision (August 2015) to B Revision
Changes from * Revision (June 2015) to A Revision
PRODUCT | PACKAGE-LEAD | LED DRIVE CONFIGURATION | LED DRIVE CURRENT (mA, Max) |
OPERATING TEMPERATURE RANGE | OPTIMIZED APPLICATION |
---|---|---|---|---|---|
AFE4400 | VQFN-40 | H-bridge, common anode |
50 | 0°C to 70°C | Finger-clip pulse oximeters |
AFE4490 | VQFN-40 | H-bridge, common anode |
200 | –40°C to 85°C | Clinical-grade pulse oximeters |
AFE4403 | DSBGA-36 | H-bridge, common anode |
100 | –20°C to 70°C | Clinical pulse oximeter patches, wearables |
AFE4404 | DSBGA-15 | Common anode | 50(1) | –20°C to 70°C | Wearable optical bio-sensing |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
ADC_RDY | B2 | Digital | ADC ready interrupt signal (output) |
CLK | C2 | Digital | Clock input or output, selectable based on register. Default is input (external clock mode). Can be set via a register to output the clock when the oscillator is enabled.(3)(2) |
DNC | C1 | Do not connect (leave floating) | |
GND | D3 | Ground | Common ground for transmitter and receiver |
I2C_CLK | E2 | Digital | I2C clock input, external pullup resistor to IO_SUP (for example, 10 kΩ) |
I2C_DAT | E1 | Digital | I2C data, external pullup resistor to IO_SUP (for example, 10 kΩ) |
INM | A1 | Analog | Connect only to anode of photodiode(1) |
INP | B1 | Analog | Connect only to cathode of photodiode(1) |
IO_SUP | A3 | Supply | Separate supply for digital I/O. Must be less than or equal to RX_SUP. Can be tied to RX_SUP. |
RESETZ | D1 | Digital | RESETZ or PWDN: function based on (active low) duration of RESETZ pulse(4). A 25-µs to 50-µs duration = RESETZ active. A > 200-µs duration = PWDN active. |
RX_SUP | A2 | Supply | Receiver supply; 1-µF decapacitor to GND |
TX1 | B3 | Analog | Transmit output, LED1 |
TX2 | D2 | Analog | Transmit output, LED2 |
TX3 | C3 | Analog | Transmit output, LED3 |
TX_SUP | E3 | Supply | Transmitter supply; 1-µF decapacitor to GND |