Product details

CPU Arm® Cortex®-M33 Frequency (MHz) 250 Flash memory (kByte) 512 RAM (kByte) 192 ADC type 3 12-bit SAR Features AES encryption, Automation, CAN FD, CRC, Comparator, DAC, DMA, EtherCAT, FSI, HRPWM, InstaSPIN-FOC technology, Robotics UART 6 CAN (#) 2 (CAN-FD) PWM (Ch) 30 Security Cryptographic acceleration, Secure boot, Secure debug, Secure firmware & software update, Software IP protection TI functional safety category Functional Safety-Compliant Number of ADC channels 32 SPI 4 QEP 2 Operating temperature range (°C) -40 to 125 Rating Catalog Communication interface CAN, CAN-FD, EtherCAT, FSI, I2C, LIN, SMbus, SPI, UART Operating system BareMetal (No OS), FreeRTOS, Zephyr RTOS Hardware accelerators Floating point unit, TinyEngine™ NPU, Trigonometric math accelerator Edge AI enabled Edge AI Studio enabled, NPU accelerated, Yes
CPU Arm® Cortex®-M33 Frequency (MHz) 250 Flash memory (kByte) 512 RAM (kByte) 192 ADC type 3 12-bit SAR Features AES encryption, Automation, CAN FD, CRC, Comparator, DAC, DMA, EtherCAT, FSI, HRPWM, InstaSPIN-FOC technology, Robotics UART 6 CAN (#) 2 (CAN-FD) PWM (Ch) 30 Security Cryptographic acceleration, Secure boot, Secure debug, Secure firmware & software update, Software IP protection TI functional safety category Functional Safety-Compliant Number of ADC channels 32 SPI 4 QEP 2 Operating temperature range (°C) -40 to 125 Rating Catalog Communication interface CAN, CAN-FD, EtherCAT, FSI, I2C, LIN, SMbus, SPI, UART Operating system BareMetal (No OS), FreeRTOS, Zephyr RTOS Hardware accelerators Floating point unit, TinyEngine™ NPU, Trigonometric math accelerator Edge AI enabled Edge AI Studio enabled, NPU accelerated, Yes
TQFP (PDT) 128 256 mm² (16 mm × 16 mm)
  • Device Cores
    • Arm Cortex-M33 32-bit CPU up to 250MHz
      • Floating Point Unit (FPU), Custom Datapath Extension (CDE), Memory Protection Unit (MPU) and Micro Trace Buffer (MTB)
      • DSP Extension and 32-bit Trigonometric Math Unit (TMU) accelerates trigonometric calculations
      • DMIPS=310 and Coremark=800
    • 1x TinyEngineTM Neural-Network Processing Unit (NPU) optimized for time-series Edge AI enablement
  • Memories
    • Up to 512kB (2 banks of up to 256kB, 1kB sectors) of non-volatile flash memory
      • 144-bit word with Error Correction Code
      • Bank swap for dual-image firmware
    • Up to 192kB of 0-wait state SRAM
      • Hardware parity and 1kB instruction cache
  • High-Performance Analog Peripherals
    • 3x SAR Analog-to-digital Converters (ADCs)
      • 7.81MSPS with 12-bit resolution
      • Each ADC supports up to 32 channels
      • Configurable 1.65V or 2.5V internal shared voltage reference (VREF)
      • Support for external voltage reference (VREF)
      • Hardware oversampling and undersampling modes, with accumulation, averaging and outlier rejection
    • 4x Analog Comparator Sub-systems (CMPSS)
      • Each CMPSS contains 2x Comparators with Window Functionality
      • 2x 10-bit effective DAC and 2x digital filters
      • CMPSS[2:3] support buffered DACL_OUT to pin
    • 3x Programmable Gain Amplifiers (PGA)
      • Unity Gain Support
      • Inverting and non-inverting gain mode support
      • Gain options: 1, 2/-1, 4/-3, 8/-7, 16/-15, 32/-31, 64/-63
      • 4:1 input mux supporting up to 12 channels
      • Programmable output filtering
    • Programmable analog connections between ADC, PGAs, CMPSS and DAC
  • Optimized Low-Power Modes
    • RUN: 225µA/MHz (CoreMark)
    • STANDBY: 196uA with CPU execution resume and 32kB SRAM retention
    • SHUTDOWN: <5µA with IO wake-up capability
  • Flexible System Peripherals
    • 12-channel Direct Memory Access (DMA) controller
    • Nested Vectored Interrupt Controller (NVIC)
    • Up to 107 GPIO with Input/Output XBAR connectivity
    • 8 GPIOs with Shutdown Wakeup Capability
    • 1x Windowed Watchdog Timer (WWDT)
      • Independent 32kHz clock with programmable divider
      • 25-bit counter with configurable timer periods
    • 2x general-purpose timers
      • TIMG4 (16-bit), TIMG12 (32-bit)
      • Pre-scaler, Compare/Capture, Shadow
      • Up to 2x channels each
  • Real-time Control Peripherals
    • 12x Pulse Width Modulator (PWM) channels, all with 75ps high-resolution capability (HRPWM)
      • Minimum Dead-Band Logic (MINDB), Illegal Combo Logic (ICL), and other special features (that is, Diode Emulation [DE]) support
      • Enable Matrix Converters, Multilevel Converters, and Resonant Converters support without additional external logic
    • 3x Motor Control Pulse Width Modulation (MCPWM) modules
      • 6 PWM channels per module with 16-bit time base
      • 4 Start Of Conversion (SOCs) per module enable precise ADC sampling for single shunt or three shunt current sensing mode
      • Support dead-band, trip event and time base synchronization
    • 3x Enhanced Capture (eCAP) modules
      • 32-bit timer for speed, elapsed time, period and duty cycle measurements
      • 1x alternative PWM channel per module
    • 2x Enhanced Quadrature Encoder Pulse (eQEP)
      • Supports linear or rotary incremental encoder interface
      • Edge capture unit for optimized speed measurement at low speed
    • 4x Sigma-Delta Filter Module (SDFM) input channels, 2x independent filters per channel
    • Device Crossbars (INPUTXBAR, OUTPUTXBAR, PWMXBAR)
      • Flexibility to route signals from GPIO to other modules
      • For example, the INPUTXBAR is used to route signals from a GPIO to other modules such as ADC, CMPSS, MCPWM, eCAP, eQEP, and external interrupts
  • Communication Peripherals
    • EtherCAT SubordinateDevice (or SubDevice) Controller (ESC)
    • Fast Serial Interface (FSI) enabling up to 200Mbps data exchange across isolation
    • Two configurable serial interfaces supporting UART (LIN) or I2C (SMBus/PMBus)
    • Four configurable serial interfaces supporting UART, I2C, or SPI
    • Two CAN FD/MCAN Controller Area Networks with Flexible Data Rate

  • Clock System
    • Internal 4MHz/32MHz oscillator (SYSOSC)
    • Internal 32kHz oscillator (LFOSC)
    • System Phase-locked loop (SYSPLL) up to 250MHz
    • External 10MHz to 20MHz crystal oscillator (XTAL)
    • External 4MHz to 48MHz clock input (HFCLK)
  • OS Support
    • FreeRTOS, Zephyr, Baremetal
  • Safety
    • Enabling IEC61508 SIL-2 and SIL-3 systems
  • Security and Encryption
    • Secure Boot/FWU/Debug/JTAG Lock
    • Secure Key Storage and Management
    • Privileged/Non-Privileged resource partitioning
    • Flash Write/Erase/Hide Protections
    • Device Life cycle Management
    • AES Encryption with 128- or 256-bit Key
    • Unique Identification Number (UID)
  • Internal Diagnostic Modules
    • Cyclic Redundancy Checker (CRC-16, CRC-32)
    • Integrated Temperature Sensor
    • Integrated BOR/POR Supply Monitors
  • Development Support
    • JTAG (4-pin) and Serial Wire Debug (SWD) (2-pin)
    • Micro Trace Buffer (MTB)
    • Embedded Trace Macrocell (ETM) (TRACE_DATA[0:3])
      • Supports Serial Trace and Parallel Trace
  • Package Options
    • 144-ball ZGA New Fine Pitch Ball Grid Array (NFBGA) (0.65mm pitch)
    • 128-pin PDT Thin Quad Flat Package (TQFP) (0.4mm pitch)
    • 100-pin PZ Low-profile Quad Flat Pack (LQFP) (0.5mm pitch)
    • 99-ball ZBP Die-Size Ball Grid Array (DSBGA) (0.5mm pitch)
    • 64-pin PM Low-profile Quad Flat Pack (LQFP) (0.5mm pitch)
    • 48-ball YAF Die-Size Ball Grid Array (WCSP) (0.5mm pitch)
  • Operating Characteristics
    • Supply voltage: 3.3V
    • Ambient Temperature Range(TA): –40°C up to 125°C
  • Device Cores
    • Arm Cortex-M33 32-bit CPU up to 250MHz
      • Floating Point Unit (FPU), Custom Datapath Extension (CDE), Memory Protection Unit (MPU) and Micro Trace Buffer (MTB)
      • DSP Extension and 32-bit Trigonometric Math Unit (TMU) accelerates trigonometric calculations
      • DMIPS=310 and Coremark=800
    • 1x TinyEngineTM Neural-Network Processing Unit (NPU) optimized for time-series Edge AI enablement
  • Memories
    • Up to 512kB (2 banks of up to 256kB, 1kB sectors) of non-volatile flash memory
      • 144-bit word with Error Correction Code
      • Bank swap for dual-image firmware
    • Up to 192kB of 0-wait state SRAM
      • Hardware parity and 1kB instruction cache
  • High-Performance Analog Peripherals
    • 3x SAR Analog-to-digital Converters (ADCs)
      • 7.81MSPS with 12-bit resolution
      • Each ADC supports up to 32 channels
      • Configurable 1.65V or 2.5V internal shared voltage reference (VREF)
      • Support for external voltage reference (VREF)
      • Hardware oversampling and undersampling modes, with accumulation, averaging and outlier rejection
    • 4x Analog Comparator Sub-systems (CMPSS)
      • Each CMPSS contains 2x Comparators with Window Functionality
      • 2x 10-bit effective DAC and 2x digital filters
      • CMPSS[2:3] support buffered DACL_OUT to pin
    • 3x Programmable Gain Amplifiers (PGA)
      • Unity Gain Support
      • Inverting and non-inverting gain mode support
      • Gain options: 1, 2/-1, 4/-3, 8/-7, 16/-15, 32/-31, 64/-63
      • 4:1 input mux supporting up to 12 channels
      • Programmable output filtering
    • Programmable analog connections between ADC, PGAs, CMPSS and DAC
  • Optimized Low-Power Modes
    • RUN: 225µA/MHz (CoreMark)
    • STANDBY: 196uA with CPU execution resume and 32kB SRAM retention
    • SHUTDOWN: <5µA with IO wake-up capability
  • Flexible System Peripherals
    • 12-channel Direct Memory Access (DMA) controller
    • Nested Vectored Interrupt Controller (NVIC)
    • Up to 107 GPIO with Input/Output XBAR connectivity
    • 8 GPIOs with Shutdown Wakeup Capability
    • 1x Windowed Watchdog Timer (WWDT)
      • Independent 32kHz clock with programmable divider
      • 25-bit counter with configurable timer periods
    • 2x general-purpose timers
      • TIMG4 (16-bit), TIMG12 (32-bit)
      • Pre-scaler, Compare/Capture, Shadow
      • Up to 2x channels each
  • Real-time Control Peripherals
    • 12x Pulse Width Modulator (PWM) channels, all with 75ps high-resolution capability (HRPWM)
      • Minimum Dead-Band Logic (MINDB), Illegal Combo Logic (ICL), and other special features (that is, Diode Emulation [DE]) support
      • Enable Matrix Converters, Multilevel Converters, and Resonant Converters support without additional external logic
    • 3x Motor Control Pulse Width Modulation (MCPWM) modules
      • 6 PWM channels per module with 16-bit time base
      • 4 Start Of Conversion (SOCs) per module enable precise ADC sampling for single shunt or three shunt current sensing mode
      • Support dead-band, trip event and time base synchronization
    • 3x Enhanced Capture (eCAP) modules
      • 32-bit timer for speed, elapsed time, period and duty cycle measurements
      • 1x alternative PWM channel per module
    • 2x Enhanced Quadrature Encoder Pulse (eQEP)
      • Supports linear or rotary incremental encoder interface
      • Edge capture unit for optimized speed measurement at low speed
    • 4x Sigma-Delta Filter Module (SDFM) input channels, 2x independent filters per channel
    • Device Crossbars (INPUTXBAR, OUTPUTXBAR, PWMXBAR)
      • Flexibility to route signals from GPIO to other modules
      • For example, the INPUTXBAR is used to route signals from a GPIO to other modules such as ADC, CMPSS, MCPWM, eCAP, eQEP, and external interrupts
  • Communication Peripherals
    • EtherCAT SubordinateDevice (or SubDevice) Controller (ESC)
    • Fast Serial Interface (FSI) enabling up to 200Mbps data exchange across isolation
    • Two configurable serial interfaces supporting UART (LIN) or I2C (SMBus/PMBus)
    • Four configurable serial interfaces supporting UART, I2C, or SPI
    • Two CAN FD/MCAN Controller Area Networks with Flexible Data Rate

  • Clock System
    • Internal 4MHz/32MHz oscillator (SYSOSC)
    • Internal 32kHz oscillator (LFOSC)
    • System Phase-locked loop (SYSPLL) up to 250MHz
    • External 10MHz to 20MHz crystal oscillator (XTAL)
    • External 4MHz to 48MHz clock input (HFCLK)
  • OS Support
    • FreeRTOS, Zephyr, Baremetal
  • Safety
    • Enabling IEC61508 SIL-2 and SIL-3 systems
  • Security and Encryption
    • Secure Boot/FWU/Debug/JTAG Lock
    • Secure Key Storage and Management
    • Privileged/Non-Privileged resource partitioning
    • Flash Write/Erase/Hide Protections
    • Device Life cycle Management
    • AES Encryption with 128- or 256-bit Key
    • Unique Identification Number (UID)
  • Internal Diagnostic Modules
    • Cyclic Redundancy Checker (CRC-16, CRC-32)
    • Integrated Temperature Sensor
    • Integrated BOR/POR Supply Monitors
  • Development Support
    • JTAG (4-pin) and Serial Wire Debug (SWD) (2-pin)
    • Micro Trace Buffer (MTB)
    • Embedded Trace Macrocell (ETM) (TRACE_DATA[0:3])
      • Supports Serial Trace and Parallel Trace
  • Package Options
    • 144-ball ZGA New Fine Pitch Ball Grid Array (NFBGA) (0.65mm pitch)
    • 128-pin PDT Thin Quad Flat Package (TQFP) (0.4mm pitch)
    • 100-pin PZ Low-profile Quad Flat Pack (LQFP) (0.5mm pitch)
    • 99-ball ZBP Die-Size Ball Grid Array (DSBGA) (0.5mm pitch)
    • 64-pin PM Low-profile Quad Flat Pack (LQFP) (0.5mm pitch)
    • 48-ball YAF Die-Size Ball Grid Array (WCSP) (0.5mm pitch)
  • Operating Characteristics
    • Supply voltage: 3.3V
    • Ambient Temperature Range(TA): –40°C up to 125°C

AM13E232x microcontrollers (MCUs) are part of the AM13E2x highly integrated, low-cost 32-bit MCU family based on the enhanced Arm Cortex-M33 32-bit core platform operating at up to 250MHz frequency. These cost-optimized MCUs offer high-performance analog, control, and digital peripheral integration, support ambient temperature ranges from -40°C to 125°C, and operate with a 3.3V supply voltage.

The AM13E232x MCUs provide up to 512KB of embedded flash program memory (2 banks of 256KB) with built-in error correction code (ECC) and up to 192 KB SRAM with hardware parity.

The core of the MCUs incorporate Custom Datapath Extension (CDE) support, a Memory Protection Unit (MPU), Micro Trace Buffer (MTB), a 32-bit Trigonometric Math Unit (TMU), and a Neural-network Processing Unit (NPU).

AM13E232x MCUs are enabled with robust, high-performance analog peripherals. Three 12-bit ADCs with a maximum sampling rate of 7.81MSPS at 250MHz, eight high speed comparators with built-in 12-bit reference DACs, and three programmable gain amplifiers provide optimal real-time signal chain performance.

These MCUs also offer intelligent digital peripherals such as two advanced control timers (one 16-bit, one 32-bit), one Windowed Watchdog Timer (WWDT), one Watchdog Timer (WDT), and a 12-channel Direct Memory Access (DMA) controller.

Complex real-time control applications are enabled with the MCUs’ three MCPWM modules with 6 channels per module, 12 channels of ePWM with high resolution, three Enhanced Capture (ECAP) modules, and two Enganced Quadrature Encoder Pulse (EQEP) modules.

Data integrity and encryption features (AES, secure boot) provide security across the AM13E232x domains. A Cyclic Redundancy Checker (CRC) module provides internal diagnostics to the AM13E232x MCU.

Enhanced communication interfaces are supported through the two MCAN interface and two advanced UNICOMM peripherals. The four UNICOMM block offers configurations for up to four UART, four I2C, or two SPI interfaces.

An EtherCAT SubDevice Controller is available on this device. The Fast Serial Interface (FSI) enables up to 200Mbps of robust communications across an isolation boundary.

The TI AM13E2x family of MCUs consists of devices with varying degrees of analog and digital integration that allow customers to find the MCU that meets project needs, with 3 device package options to choose from. The AM13E2x MCU platform combines the Arm Cortex-M33 platform with a holistic low-power system architecture, allowing system designers to increase performance while reducing energy consumption.

AM13E232x microcontrollers (MCUs) are part of the AM13E2x highly integrated, low-cost 32-bit MCU family based on the enhanced Arm Cortex-M33 32-bit core platform operating at up to 250MHz frequency. These cost-optimized MCUs offer high-performance analog, control, and digital peripheral integration, support ambient temperature ranges from -40°C to 125°C, and operate with a 3.3V supply voltage.

The AM13E232x MCUs provide up to 512KB of embedded flash program memory (2 banks of 256KB) with built-in error correction code (ECC) and up to 192 KB SRAM with hardware parity.

The core of the MCUs incorporate Custom Datapath Extension (CDE) support, a Memory Protection Unit (MPU), Micro Trace Buffer (MTB), a 32-bit Trigonometric Math Unit (TMU), and a Neural-network Processing Unit (NPU).

AM13E232x MCUs are enabled with robust, high-performance analog peripherals. Three 12-bit ADCs with a maximum sampling rate of 7.81MSPS at 250MHz, eight high speed comparators with built-in 12-bit reference DACs, and three programmable gain amplifiers provide optimal real-time signal chain performance.

These MCUs also offer intelligent digital peripherals such as two advanced control timers (one 16-bit, one 32-bit), one Windowed Watchdog Timer (WWDT), one Watchdog Timer (WDT), and a 12-channel Direct Memory Access (DMA) controller.

Complex real-time control applications are enabled with the MCUs’ three MCPWM modules with 6 channels per module, 12 channels of ePWM with high resolution, three Enhanced Capture (ECAP) modules, and two Enganced Quadrature Encoder Pulse (EQEP) modules.

Data integrity and encryption features (AES, secure boot) provide security across the AM13E232x domains. A Cyclic Redundancy Checker (CRC) module provides internal diagnostics to the AM13E232x MCU.

Enhanced communication interfaces are supported through the two MCAN interface and two advanced UNICOMM peripherals. The four UNICOMM block offers configurations for up to four UART, four I2C, or two SPI interfaces.

An EtherCAT SubDevice Controller is available on this device. The Fast Serial Interface (FSI) enables up to 200Mbps of robust communications across an isolation boundary.

The TI AM13E2x family of MCUs consists of devices with varying degrees of analog and digital integration that allow customers to find the MCU that meets project needs, with 3 device package options to choose from. The AM13E2x MCU platform combines the Arm Cortex-M33 platform with a holistic low-power system architecture, allowing system designers to increase performance while reducing energy consumption.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 8
Top documentation Type Title Format options Date
* Data sheet AM13E232x Microcontrollers datasheet PDF | HTML Nov 2, 2026
* User guide AM13E232x Technical Reference Manual PDF | HTML Jan 27, 2026
Application note Expanding AM13x AI Capability with External RAM: SW and HW Design Instructions PDF | HTML Jul 27, 2026
Application note Running DroneCAN applications on TI AM13E2x PDF | HTML Jul 16, 2026
Application note AM13x Model-Based Design Integrated with TI SysConfig PDF | HTML Jul 8, 2026
Application note Benchmark Simulink Model on AM13x PDF | HTML Jul 1, 2026
Application brief Achieving edge AI-enabled motor control in industrial automation and smart home appliance designs (Rev. A) PDF | HTML Mar 10, 2026
Application note EPWM to MCPWM Migration Guide PDF | HTML Jul 28, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Software development kit (SDK)

AM13E232X-DESIGN — Preliminary documentation and software tools for AM13E232x devices

Early access to documents, software, and collateral for AM13E232x devices
Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO — CCStudio™ IDE

CCStudio™ IDE is an integrated development environment designed for Texas Instruments' embedded processors, available as both a desktop and cloud-based application. It is an integral part of TI's extensive CCStudio™ development ecosystem.

CCStudio IDE is built on Eclipse Theia™ framework, the (...)

Supported products & hardware
IDE, configuration, compiler or debugger

EDGE-AI-EXTENSION — Edge AI Toolkit Extension for CCStudio™ IDE and VS Code®

Edge AI Studio is part of the CCStudio™ development tool ecosystem.  Edge AI Studio is a collection of graphical and command line tools designed to accelerate edge AI development on TI processors, microcontrollers, connectivity devices and radar sensors.  It supports both AI-accelerated (...)

Supported products & hardware
IDE, configuration, compiler or debugger

EDGE-AI-STUDIO-MCU — Edge AI Studio for Microcontrollers

Edge AI Studio is part of the CCStudio™ development tool ecosystem.  Edge AI Studio is a collection of graphical and command line tools designed to accelerate edge AI development on TI processors, microcontrollers, connectivity devices and radar sensors.  It supports both AI-accelerated (...)

Supported products & hardware
IDE, configuration, compiler or debugger

SYSCONFIG — Standalone desktop version of SysConfig

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

Supported products & hardware
Software programming tool

UNIFLASH — CCStudio UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is part of TI's extensive CCStudio™ development ecosystem and is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces and can be run on (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TQFP (PDT) 128 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos