Product details

CPU 1 Arm Cortex-A53, 2 Arm Cortex-A53 Frequency (MHz) 1250 Display type 1 DSI, MIPI DPI Protocols Ethernet, TSN Hardware accelerators CPU only Features General purpose Operating system Linux, Zephyr RTOS Security Secure boot Rating Catalog Power supply solution TPS65214 Operating temperature range (°C) -40 to 125 Edge AI enabled Yes
CPU 1 Arm Cortex-A53, 2 Arm Cortex-A53 Frequency (MHz) 1250 Display type 1 DSI, MIPI DPI Protocols Ethernet, TSN Hardware accelerators CPU only Features General purpose Operating system Linux, Zephyr RTOS Security Secure boot Rating Catalog Power supply solution TPS65214 Operating temperature range (°C) -40 to 125 Edge AI enabled Yes
FCCSP (ANB) 373 141.6 mm² (11.8 mm × 12 mm)

Processor Cores:

  • Dual 64-bit Arm Cortex-A53 microprocessor subsystem up to 1.25GHz
    • Dual-core Cortex-A53 with 256KB L2 Cache
    • Each A53 core has 32KB L1 DCache and 32KB L1 ICache

Memory Subsystem:

  • 160KB of Shared On-Chip SRAM (OCSRAM)
  • DDR Subsystem (DDRSS)
    • Supports LPDDR4, DDR4 memory types
    • 16-bit data bus
    • Supports speeds up to 1600MT/s
    • Max DDR4 addressing range of 4GB
    • Max LPDDR4 addressing range of 2GB

Multimedia:

  • Display Subsystem
    • Single display support
    • Up to 1920x1080 @ 60fps
    • Supported with independent PLL
    • MIPI DSI (4 lanes DPHY) or DPI (24-bit RGB LVCMOS)

Security:

  • Secure boot supported
    • Hardware-enforced Root-of-Trust (RoT)
    • Support to switch RoT via backup key
    • Support for takeover protection, IP protection, and anti-roll back protection
  • Trusted Execution Environment (TEE) supported
    • Arm TrustZone based TEE
    • Extensive firewall support for isolation
    • Secure watchdog/timer/IPC
    • Secure storage support
    • Replay Protected Memory Block (RPMB) support
  • Dedicated Security Controller and dedicated security DMA & IPC subsystem for isolated processing
  • Cryptographic acceleration supported
    • Session-aware cryptographic engine with ability to auto-switch key-material based on incoming data stream
    • Supports cryptographic cores
      • AES – 128-/192-/256-bit key sizes
      • SHA2 – 224-/256-/384-/512-bit key sizes
      • DRBG with true random number generator
      • PKA (Public Key Accelerator) to Assist in RSA/ECC processing for secure boot
  • Debugging security
    • Secure software controlled debug access
    • Security aware debugging

High Speed Interfaces:

  • Integrated Ethernet switch supporting (total 2 external ports)
    • RMII(10/100) or RGMII (10/100/1000)
    • IEEE1588 (Annex D, Annex E, Annex F with 802.1AS PTP)
    • Clause 45 MDIO PHY management
    • Priority based flow control
    • Packet Classifier based on ALE engine with 64 classifiers
    • Time sensitive networking (TSN) support
    • H/W interrupt Pacing
    • IP/UDP/TCP checksum offload in hardware
  • 2× USB 2.0 Dual-Role Device (DRD) Subsystems (USBSS)
    • Port configurable as USB host or USB device
    • USB device: High-speed (480Mbps), and Full-speed (12Mbps)
    • USB host: High-speed (480Mbps), Full-speed (12Mbps), and Low-speed (1.5Mbps)
    • xHCI 1.1 compatible

General Connectivity:

  • 8x Universal Asynchronous Receiver-Transmitters (UARTs)
    • All instances Support RTS and CTS Flow Control
    • Supports RS-485 external transceiver auto flow control
  • 4x Serial Peripheral Interface (SPI) controllers
  • 5x Inter-Integrated Circuit (I2C) ports
  • 3x Multichannel Audio Serial Ports (McASPs)
    • Transmit and Receive clocks up to 50MHz
    • Up to 4/6/16 Serial Data Pins across 3x McASPs with Independent TX and RX Clocks
    • Supports Time Division Multiplexing (TDM), Inter-IC Sound (I2S), and similar formats
    • Supports Digital Audio Interface Transmission (SPDIF, IEC60958-1, and AES-3 formats)
    • FIFO buffers for Transmit and Receive (256Bytes)
    • Support for audio reference output clock
  • 3x enhanced PWM modules (ePWM)
  • 3x enhanced Quadrature Encoder Pulse modules (eQEP)
  • 3x enhanced Capture modules (eCAP)
  • General-Purpose I/O (GPIO), most LVCMOS I/O can be configured as GPIO
    • 4 banks supported for dual-voltage (1.8V/3.3V) and the rest single-voltage (1.8V) LVCMOS I/O banks
  • 3x Controller Area Network (CAN) with optional CAN-FD support
    • Conforms with CAN Protocol 2.0 A, B, and ISO 11898-1
    • Full CAN-FD support (up to 64 data bytes)
    • Speed up to 8Mbps
  • 1x 12-bit Analog-to-Digital Converter (ADC)
    • 10 bits of effective resolution (ENOB ≅ 10)
    • Up to 2MSPS
    • 4x analog inputs (time-multiplexed)

Media and Data Storage:

  • 3x Multi-Media Card/Secure Digital (MMC/SD) interface
    • 1x 8-bit eMMC interface up to HS200 speed
    • 2x 4-bit SD/SDIO interface up to UHS-I
    • Compliant with eMMC 5.1, SD 3.01, and SDIO Version 3.0
  • 1× General-Purpose Memory Controller (GPMC) up to 133MHz
    • Flexible 8- and 16-Bit Synchronous or Asynchronous Memory Interfaces with up to four Chip Selects
    • Supports 16-bit Muxed Address/Data schemes (AD, AAD)
    • Uses BCH code to support 4-, 8-, or 16-bit ECC
    • Uses Hamming code to support 1-bit ECC
    • Error Locator Module (ELM)
  • OSPI/QSPI with DDR / SDR support
    • Support for Serial NAND and Serial NOR Flash devices
    • 4GBytes memory address support

Power Management:

  • Active power management features such as auto clock gating, power gating, and dynamic frequency scaling
  • Several low-power features supported
  • Low-Power Modes
    • RTC Only
    • RTC + IO + DDR
    • DeepSleep
    • Standby

Boot Options:

  • UART
  • OSPI/QSPI Flash
  • GPMC NAND Flash
  • SD Card
  • eMMC
  • USB (host) Mass storage
  • USB (device) boot from external host (DFU mode)

Technology / Package:

  • 16-nm Technology
  • 11.9mm × 11.9mm, 0.5mm VCA, 373-pin FCCSP BGA package (ANB)

Processor Cores:

  • Dual 64-bit Arm Cortex-A53 microprocessor subsystem up to 1.25GHz
    • Dual-core Cortex-A53 with 256KB L2 Cache
    • Each A53 core has 32KB L1 DCache and 32KB L1 ICache

Memory Subsystem:

  • 160KB of Shared On-Chip SRAM (OCSRAM)
  • DDR Subsystem (DDRSS)
    • Supports LPDDR4, DDR4 memory types
    • 16-bit data bus
    • Supports speeds up to 1600MT/s
    • Max DDR4 addressing range of 4GB
    • Max LPDDR4 addressing range of 2GB

Multimedia:

  • Display Subsystem
    • Single display support
    • Up to 1920x1080 @ 60fps
    • Supported with independent PLL
    • MIPI DSI (4 lanes DPHY) or DPI (24-bit RGB LVCMOS)

Security:

  • Secure boot supported
    • Hardware-enforced Root-of-Trust (RoT)
    • Support to switch RoT via backup key
    • Support for takeover protection, IP protection, and anti-roll back protection
  • Trusted Execution Environment (TEE) supported
    • Arm TrustZone based TEE
    • Extensive firewall support for isolation
    • Secure watchdog/timer/IPC
    • Secure storage support
    • Replay Protected Memory Block (RPMB) support
  • Dedicated Security Controller and dedicated security DMA & IPC subsystem for isolated processing
  • Cryptographic acceleration supported
    • Session-aware cryptographic engine with ability to auto-switch key-material based on incoming data stream
    • Supports cryptographic cores
      • AES – 128-/192-/256-bit key sizes
      • SHA2 – 224-/256-/384-/512-bit key sizes
      • DRBG with true random number generator
      • PKA (Public Key Accelerator) to Assist in RSA/ECC processing for secure boot
  • Debugging security
    • Secure software controlled debug access
    • Security aware debugging

High Speed Interfaces:

  • Integrated Ethernet switch supporting (total 2 external ports)
    • RMII(10/100) or RGMII (10/100/1000)
    • IEEE1588 (Annex D, Annex E, Annex F with 802.1AS PTP)
    • Clause 45 MDIO PHY management
    • Priority based flow control
    • Packet Classifier based on ALE engine with 64 classifiers
    • Time sensitive networking (TSN) support
    • H/W interrupt Pacing
    • IP/UDP/TCP checksum offload in hardware
  • 2× USB 2.0 Dual-Role Device (DRD) Subsystems (USBSS)
    • Port configurable as USB host or USB device
    • USB device: High-speed (480Mbps), and Full-speed (12Mbps)
    • USB host: High-speed (480Mbps), Full-speed (12Mbps), and Low-speed (1.5Mbps)
    • xHCI 1.1 compatible

General Connectivity:

  • 8x Universal Asynchronous Receiver-Transmitters (UARTs)
    • All instances Support RTS and CTS Flow Control
    • Supports RS-485 external transceiver auto flow control
  • 4x Serial Peripheral Interface (SPI) controllers
  • 5x Inter-Integrated Circuit (I2C) ports
  • 3x Multichannel Audio Serial Ports (McASPs)
    • Transmit and Receive clocks up to 50MHz
    • Up to 4/6/16 Serial Data Pins across 3x McASPs with Independent TX and RX Clocks
    • Supports Time Division Multiplexing (TDM), Inter-IC Sound (I2S), and similar formats
    • Supports Digital Audio Interface Transmission (SPDIF, IEC60958-1, and AES-3 formats)
    • FIFO buffers for Transmit and Receive (256Bytes)
    • Support for audio reference output clock
  • 3x enhanced PWM modules (ePWM)
  • 3x enhanced Quadrature Encoder Pulse modules (eQEP)
  • 3x enhanced Capture modules (eCAP)
  • General-Purpose I/O (GPIO), most LVCMOS I/O can be configured as GPIO
    • 4 banks supported for dual-voltage (1.8V/3.3V) and the rest single-voltage (1.8V) LVCMOS I/O banks
  • 3x Controller Area Network (CAN) with optional CAN-FD support
    • Conforms with CAN Protocol 2.0 A, B, and ISO 11898-1
    • Full CAN-FD support (up to 64 data bytes)
    • Speed up to 8Mbps
  • 1x 12-bit Analog-to-Digital Converter (ADC)
    • 10 bits of effective resolution (ENOB ≅ 10)
    • Up to 2MSPS
    • 4x analog inputs (time-multiplexed)

Media and Data Storage:

  • 3x Multi-Media Card/Secure Digital (MMC/SD) interface
    • 1x 8-bit eMMC interface up to HS200 speed
    • 2x 4-bit SD/SDIO interface up to UHS-I
    • Compliant with eMMC 5.1, SD 3.01, and SDIO Version 3.0
  • 1× General-Purpose Memory Controller (GPMC) up to 133MHz
    • Flexible 8- and 16-Bit Synchronous or Asynchronous Memory Interfaces with up to four Chip Selects
    • Supports 16-bit Muxed Address/Data schemes (AD, AAD)
    • Uses BCH code to support 4-, 8-, or 16-bit ECC
    • Uses Hamming code to support 1-bit ECC
    • Error Locator Module (ELM)
  • OSPI/QSPI with DDR / SDR support
    • Support for Serial NAND and Serial NOR Flash devices
    • 4GBytes memory address support

Power Management:

  • Active power management features such as auto clock gating, power gating, and dynamic frequency scaling
  • Several low-power features supported
  • Low-Power Modes
    • RTC Only
    • RTC + IO + DDR
    • DeepSleep
    • Standby

Boot Options:

  • UART
  • OSPI/QSPI Flash
  • GPMC NAND Flash
  • SD Card
  • eMMC
  • USB (host) Mass storage
  • USB (device) boot from external host (DFU mode)

Technology / Package:

  • 16-nm Technology
  • 11.9mm × 11.9mm, 0.5mm VCA, 373-pin FCCSP BGA package (ANB)

The low-cost & performance optimized AM62L family of application processors are built for Linux application development. With scalable Arm Cortex-A53 core performance and embedded features such as: Multimedia DSI/DPI support, integrated ADC on chip, advanced lower power management modes, and extensive security options for IP protection with the built-in security features.

The AM62Lx devices includes an extensive set of peripherals that make it a well-suited general-purpose device for a broad range of industrial applications while offering intelligent features and optimized power architecture as well. In addition, the extensive set of peripherals included in AM62Lx enables system-level connectivity, such as: USB, MMC/SD, OSPI, CAN-FD and an ADC.

The low-cost & performance optimized AM62L family of application processors are built for Linux application development. With scalable Arm Cortex-A53 core performance and embedded features such as: Multimedia DSI/DPI support, integrated ADC on chip, advanced lower power management modes, and extensive security options for IP protection with the built-in security features.

The AM62Lx devices includes an extensive set of peripherals that make it a well-suited general-purpose device for a broad range of industrial applications while offering intelligent features and optimized power architecture as well. In addition, the extensive set of peripherals included in AM62Lx enables system-level connectivity, such as: USB, MMC/SD, OSPI, CAN-FD and an ADC.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 37
Top documentation Type Title Format options Date
* Data sheet AM62Lx Sitara™ Processors datasheet (Rev. B) PDF | HTML Nov 30, 2025
* User guide AM62L Technical Reference Manual (Rev. A) PDF | HTML Sep 30, 2025
* Errata AM62Lx Sitara Processors Silicon Errata (Rev. B) PDF | HTML Oct 7, 2025
Application note QSPI Addressing Mode Considerations for AM62Ax Devices PDF | HTML Aug 20, 2026
Application note DDR Inline ECC Error Address Decoding on Jacinto™ 7 and Sitara™ Processors PDF | HTML Aug 20, 2026
Application note DDR Inline ECC Error Injection and Validation Guide for Jacinto™ 7 and Sitara™ Processors PDF | HTML Aug 19, 2026
Application note Dynamic temperature detection and thermal management of TDA4x and AM6x PDF | HTML Jul 16, 2026
Application brief EV Charging Reference Designs Selection Guide PDF | HTML Jun 29, 2026
Application note MSPM0 – ADC Attach on AM62x and AM62L using SPI (Rev. B) PDF | HTML Jun 17, 2026
Application note Enable PipeWire on TI Sitara Devices PDF | HTML Jun 8, 2026
Application note Thermal Management of TDA4x and AM6x (Rev. A) PDF | HTML May 12, 2026
User guide AM62L (AM62L32, AM62L31) Processor Family Schematic, Design Guidelines, Design Checklist, and Review Checklist (Rev. A) PDF | HTML May 7, 2026
Application note TI Sitara Processors Multi-Protocol Industrial Communication Designs PDF | HTML Apr 15, 2026
Application note How to Design Robust OTA Systems Using TI Processors PDF | HTML Apr 2, 2026
Application note Leverage AM62L Enables EV Charging Station PDF | HTML Mar 24, 2026
Application note Enhanced OSPI PHY Tuning Algorithm for Sitara Processors on MCU+ SDK PDF | HTML Mar 13, 2026
Application note Throughput Characterization of OSPI and QSPI Serial NOR/NAND Flash Operations on MCU+ SDK (Rev. A) PDF | HTML Feb 17, 2026
Application note Custom Board Design and Simulation Guidelines for Processor High Speed Parallel Interfaces (Rev. A) PDF | HTML Feb 12, 2026
User guide Hardware Design Considerations for Custom Board Design Using AM62L (AM62L32, AM62L31) Family of Processors (Rev. B) PDF | HTML Jan 27, 2026
Application note Convert Sitara MPU HS-FS Silicon to HS-SE with No Boot Mode Switch PDF | HTML Dec 5, 2025
User guide AM62L Power Visualizer User's Guide PDF | HTML Dec 5, 2025
Application note Enabling Matter on Sitara MPU (Rev. A) PDF | HTML Nov 24, 2025
Application note Getting Started with Sysconfig Tool PDF | HTML Nov 21, 2025
Application note AM62L Power Consumption Summary (Rev. A) PDF | HTML Oct 20, 2025
Application note Sitara Processor Power Distribution Networks: Implementation and Analysis (Rev. H) PDF | HTML Oct 17, 2025
Application note AM62Lx Power Supply Implementation (Rev. B) PDF | HTML Oct 10, 2025
Application note AM625x/AM623x and AM62Lx Hardware Migration Guide PDF | HTML Oct 6, 2025
Application note AM62L Power Estimation Tool PDF | HTML Sep 22, 2025
Application note AM62x, AM62Ax, AM62Px, AM62Lx Spread-Spectrum Clocking PDF | HTML Sep 8, 2025
Application note Processors Tools Overview PDF | HTML Jun 16, 2025
Application note Sitara™AM62Lx Benchmarks PDF | HTML Mar 10, 2025
Application note AM62x, AM62Lx DDR Board Design and Layout Guidelines (Rev. C) PDF | HTML Mar 5, 2025
Application brief AM62L Maximum Current Ratings PDF | HTML Mar 4, 2025
Product overview AM62L - Low Power Cortex A53 SoC for Cost Optimized IOT, HMI, and General-Purpose Applications PDF | HTML Mar 3, 2025
White paper Securing Arm-Based Application Processors (Rev. F) PDF | HTML Feb 26, 2025
Application brief Growing Need of Processing Technologies in Smart E - Meters PDF | HTML Feb 21, 2025
Application note AM62Lx Escape Routing Guidelines PDF | HTML Mar 26, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMDS62LEVM — AM62L evaluation module

The TMDS62LEVM evaluation module (EVM) is designed for low-cost & performance optimized AM62L family of application processors. The AM62L has scalable Arm® Cortex®-A53 core performance and embedded features such as: Multimedia DSI support, integrated ADC on chip, advanced lower power management (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

BEACN-3P-AM62L-SOM — Beacon EmbeddedWorks AM62L system-on-module (SoM) evaluation and development kits

The Beacon EmbeddedWorks AM62L System-on-Module (SoM) evaluation kit and development kit provide a product-ready hardware and software platform for evaluating the functionality of the AM62L SoM. These comprehensive evaluation and development kits include a fully integrated Beacon AM62L SoM, carrier (...)

Supported products & hardware
Evaluation board

EZURI-3P-CARBONAM62L — Ezurio OSM-SF System-on-Module for AM62L processor family

The CarbonAM62L OSM-SF family is powered by Texas Instruments' AM62L processor family, TPS652194 PMIC, Ezurio's Sona™ TI351 Wi-Fi 6 and Bluetooth wireless modules, LPDDR4 RAM, and eMMC storage.

 

Designed for scalable performance, the CarbonAM62L combines a dual-core Cortex-A53 subsystem with rich (...)

From: Ezurio
Supported products & hardware
Evaluation board

FORLX-3P-AM62L-EVM — Forlinx AM62L evaluation module

The AM62L Evaluation Module, co‑engineered by Forlinx Embedded Technology and Texas Instruments, delivers a production‑grade, cost‑optimized platform for developers targeting AI‑enabled edge, vision, and industrial applications.

Leveraging Forlinx’s four‑layer PCB expertise and TI’s rigorous (...)

Supported products & hardware
Evaluation board

IWAVE-3P-OSM-LF-AM62LX — iWave Global TI AM62Lx OSM Size-S System on Module

iWave’s iG-RainboW-G69M OSM Size-SF System on Module integrates the TI AM62Lx SoC featuring dual 64-bit Arm® Cortex®-A53 cores running up to 1.25GHz. Built on the OSM v1.2 standard with a compact 30mm x 30mm LGA form factor, it supports 1GB LPDDR4 (expandable to 2GB), 8GB eMMC (expandable), and (...)

Supported products & hardware
Daughter card

AM62L-EVSE-DEV-EVM — AM62L EVSE evaluation module

The AM62L-EVSE-DEV-EVM is part of the TI-EVSE development platform for AM62L and represents a universal charging controller for AC and DC charging stations with open-source software stack. The complete platform consists of three separate parts, the AM62L EVM (TMDS62LEVM), AM62L- EVSE-DEV-EVM, and (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Daughter card

BEAGLE-BADGE — BeagleBoard.org Foundation BeagleBadge single board computer based on AM62L

BeagleBadge brings a new vision to wearables by combining powerful built-in sensing with unmatched expansion flexibility. With an onboard light sensor, accelerometer/gyroscope for precise position and orientation feedback, and integrated temperature and humidity monitoring, it empowers users to (...)

Supported products & hardware
Daughter card

PHYTC-3P-PHYFLEX-AM62L — PHYTEC phyFLEX-AM62Lx system on module (SOM)

The phyFLEX-AM62Lx is a compact, low-power system-on-module (SOM) designed by PHYTEC and based on the Arm® Cortex®-A53 AM62Lx processor. The SOM integrates DDR4 memory, eMMC, Ethernet PHY and a MIPI-to-LVDS converter to help simplify system design and reduce external component requirements.

 

Built (...)

From: PHYTEC
Supported products & hardware
Debug probe

TMDSEMU200-U — XDS200 USB Debug Probe

The XDS200 is a debug probe (emulator) used for debugging TI embedded devices. For the majority of devices it is recommended to use the newer, lower cost XDS110 (www.ti.com/tool/TMDSEMU110-U). The XDS200 supports a wide variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a single pod. All XDS (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Debug probe

LB-3P-TRACE32-ARM — Lauterbach TRACE32® Debug and Trace System for Arm®-based Microcontrollers and Processors

Lauterbach‘s TRACE32® tools are a suite of leading-edge hardware and software components that enables developers to analyze, optimize and certify all kinds of Arm®-based microcontrollers and processors. The globally renowned debug and trace solutions for embedded systems and SoCs are the perfect (...)

Supported products & hardware
Software development kit (SDK)

AM62L-FREERTOS-SDK — FreeRTOS SDK for AM62L family of devices

The AM62L processor Linux® and TI FreeRTOS software development kits (SDKs) are unified software platforms for embedded processors providing easy setup and fast out-of-box access to benchmarks and demonstrations.

All releases of this SDK are consistent across TI's broad portfolio for which they are (...)

Supported products & hardware
Software development kit (SDK)

AM62L-LINUX-RT-SDK — Linux RT SDK for AM62L family of devices

The AM62L processor Linux® and TI FreeRTOS software development kits (SDKs) are unified software platforms for embedded processors providing easy setup and fast out-of-box access to benchmarks and demonstrations.

All releases of this SDK are consistent across TI's broad portfolio for which they are (...)

Supported products & hardware
Software development kit (SDK)

AM62L-LINUX-SDK — Linux SDK for AM62L family of devices

The AM62L processor Linux® and TI FreeRTOS software development kits (SDKs) are unified software platforms for embedded processors providing easy setup and fast out-of-box access to benchmarks and demonstrations.

All releases of this SDK are consistent across TI's broad portfolio for which they are (...)

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO — CCStudio™ IDE

CCStudio™ IDE is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or cloud-based applications. The cloud version (...)

Supported products & hardware
IDE, configuration, compiler or debugger

CLOCKTREE-AM62L — Clock tree configuration for AM62L


The Clock Tree Tool (CTT) for ARM Processors & Digital Signal Processors is an interactive configuration software tool that provides information about device clock tree architecture. This tool allows visualization of the device clock tree. It can also be used to determine the exact register (...)

Supported products & hardware
IDE, configuration, compiler or debugger

DDR-CONFIG-AM62L — DDR Configuration Tool

This SysConfig based tool simplifies the process of configuring the DDR Subsystem Controller and PHY to interface to SDRAM devices. Based on the memory device, board design, and topology the tool outputs files to initialize and train the selected memory.
Supported products & hardware
IDE, configuration, compiler or debugger

PRU-CQKIT — PRU Safety Compiler Qualification Kit

The TI Compiler Qualification Kit was developed to assist customers in qualifying their use of the TI ARM, C28/CLA, C29, C6000 or C7000 C/C++ compilers to functional safety and cybersecurity standards. 

Two qualification kit types are available:

  • The Safety Compiler Qualification Kit (CQKIT) can (...)
Supported products & hardware
IDE, configuration, compiler or debugger

SYSCONFIG — Standalone desktop version of SysConfig

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

Supported products & hardware
Online training

AM62L-ACADEMY — AM62Lx Academy

AM62Lx Academy is designed to simplify and accelerate custom AM62Lx development.
Supported products & hardware
Getting started

TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Supported products & hardware
Operating system (OS)

TRZN-3P-TORIZON-OS — Torizon OS ready-to-use industrial embedded Linux distribution

Torizon OS is a free and open-source Industrial Embedded Linux OS focusing on simplifying the development and maintenance of products requiring high reliability and security. It features, among other essential services, an optimal container runtime and components for secure offline and remote (...)

From: Torizon
Supported products & hardware
Operating system (OS)

WHIS-3P-SAFERTOS — WITTENSTEIN SAFERTOS Pre-certified safety RTOS

SAFERTOS® is a unique real time operating system designed for embedded processors. It is precertified to IEC 61508 SIL3 and ISO 26262 ASILD standards by TÜV SÜD. SAFERTOS® was crafted specifically for safety by WHIS' team of experts and is used globally in safety critical applications. WHIS and (...)

Supported products & hardware
Simulation model

AM62Lx ANB SR 1.1 BSDL Model

SPRM858.ZIP (8 KB) - BSDL model
Supported products & hardware
Simulation model

AM62Lx ANB SR 1.1 IBIS Model

SPRM861.ZIP (2037 KB) - IBIS model
Supported products & hardware
Simulation model

AM62Lx ANB SR 1.1 IBIS-AMI Model

SPRM868.ZIP (39973 KB) - IBIS-AMI model
Supported products & hardware
Simulation model

AM62Lx ANB SR 1.1 Thermal Model

SPRM859.ZIP (1 KB) - Thermal model
Supported products & hardware
Calculation tool

AM62L-PET-CALC — AM62L Power Estimation Tool

AM62L PET provides power consumption estimates based on measured and simulated data; they are provided “as is” and are not guaranteed within a specified precision.
Supported products & hardware
Reference design

TIDA-010939 — Electric vehicle supply equipment front-end controller reference design

This reference design is an Electric Vehicle Supply Equipment (EVSE) front-end controller which acts as the central communication module for the EV charging process. The design supports AC and a wide range of global DC charging standards, including Combined Charging System (CCS), Guobiao/Tuijian (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
FCCSP (ANB) 373 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos