BQ24266
- Charge Time Optimizer (Enhanced CC/CV
Transition) for Faster Charging - Integrated FETs for Up to 3A Charge Rate at 5%
Accuracy and 93% Peak Efficiency - Boost Capability to Supply 5V at 1A at IN for
USB OTG Supply - Integrated Power Path MOSFET and optional
BGATE control to Maximize Battery Life and
Instantly Startup From a Deeply Discharged
Battery or No Battery - 30V Input Rating with Over-Voltage Protection
Supports 5V USB2.0/3.0 and 12V USB Power
Delivery - Small Solution Size In a 4mm × 4mm QFN-24
Package - Safe and Accurate Battery Management
Functions Programmed Using IUSB and /CE- Input Current Limit and VIN_DPM Threshold
- Thermal Regulation Protection for Input
Current Control - Thermal Shutdown and Protection
The bq24266 is highly integrated single cell Li-Ion battery charger and system power path management devices that supports operation from either a USB port or wall adapter supply. The power path feature allows the bq24266 to power the system from a high efficiency DC to DC converter while simultaneously and independently charging the battery. The power path also permits the battery to supplement the system current requirements when the adapter cannot. To support USB OTG applications, the bq24266 is configurable to boost the battery voltage to 5V and supply up to 1A at the input. The battery is charged with three phases: precharge, constant current and constant voltage. Thermal regulation prevents the die temperature from exceeding 125°C. Additionally, a JEITA compatible battery pack thermistor monitoring input (TS) is included to prevent the battery from charging outside of its safe temperature range.
Technical documentation
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location