A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
BQ25710 ACTIVE SMBus 1-4 cell Buck-Boost battery charge controller w/ system power monitor & processor hot monitor This product supports USB PD 3.0 PPS specification

Product details

Vin (min) (V) 3.5 Vin (max) (V) 24 Absolute max Vin (max) (V) 30 Charge current (max) (A) 8.128 Control topology Switch-Mode Buck-boost Number of series cells 1, 2, 3, 4 Cell chemistry Lead Acid, Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4, NiCd, NiMH, SuperCap Rating Catalog Features IC thermal regulation, ICO (Input Current Optimization), IINDPM (Input current limit), Input OVP, Integrated ADC, Power Path, USB C/PD compatible, USB OTG integrated, VINDPM (Input voltage threshold to maximize adaptor power) Battery charge voltage (min) (V) 1.024 Battery charge voltage (max) (V) 19.2 Control interface SMBus Operating temperature range (°C) -40 to 85
Vin (min) (V) 3.5 Vin (max) (V) 24 Absolute max Vin (max) (V) 30 Charge current (max) (A) 8.128 Control topology Switch-Mode Buck-boost Number of series cells 1, 2, 3, 4 Cell chemistry Lead Acid, Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4, NiCd, NiMH, SuperCap Rating Catalog Features IC thermal regulation, ICO (Input Current Optimization), IINDPM (Input current limit), Input OVP, Integrated ADC, Power Path, USB C/PD compatible, USB OTG integrated, VINDPM (Input voltage threshold to maximize adaptor power) Battery charge voltage (min) (V) 1.024 Battery charge voltage (max) (V) 19.2 Control interface SMBus Operating temperature range (°C) -40 to 85
WQFN (RSN) 32 16 mm² 4 x 4
  • Charge 1- to 4-Cell Battery From Wide Range of Input Sources
    • 3.5-V to 24-V Input Operating Voltage
    • Supports USB2.0, USB 3.0, USB 3.1 (Type C), and USB_PD Input Current Settings
    • Seamless Transition Between Buck and Boost Operation
    • Input Current and Voltage Regulation (IDPM and VDPM) Against Source Overload
  • Power/Current Monitor for CPU Throttling
    • Comprehensive PROCHOT Profile, IMVP8 Compliant
    • Input and Battery Current Monitor
    • System Power Monitor, IMVP8 Compliant
  • Narrow-VDC (NVDC) Power Path Management
    • Instant-On With No Battery or Deeply Discharged Battery
    • Battery Supplements System When Adapter is Fully-Loaded
  • Power Up USB Port From Battery (USB OTG)
    • Output 4.48-V to 20.8-V Compatible With USB PD
    • Output Current Limit up to 6.35 A
  • 800-kHz or 1.2-MHz Programmable Switching Frequency for 1-µH to 3.3-µH Inductor
  • Host Control Interface for Flexible System Configuration
    • SMBus (bq25700A) Port for Optimal System Performance and Status Reporting
    • Hardware Pin to Set Input Current Limit Without EC Control
  • Integrated ADC to Monitor Voltage, Current and Power
  • High Accuracy Regulation and Monitor
    • ±0.5% Charge Voltage Regulation
    • ±2% Input/Charge Current Regulation
    • ±2% Input/Charge Current Monitor
    • ±5% Power Monitor
  • Safety
    • Thermal Shutdown
    • Input, System, Battery Overvoltage Protection
    • MOSFET Inductor Overcurrent Protection
  • Low Battery Quiescent Current
  • Input Current Optimizer (ICO) to Extract Max Input Power
  • Charge Any Battery Chemistry: Li+, LiFePO4, NiCd, NiMH, Lead Acid
  • Package: 32-Pin 4 × 4 WQFN
  • Charge 1- to 4-Cell Battery From Wide Range of Input Sources
    • 3.5-V to 24-V Input Operating Voltage
    • Supports USB2.0, USB 3.0, USB 3.1 (Type C), and USB_PD Input Current Settings
    • Seamless Transition Between Buck and Boost Operation
    • Input Current and Voltage Regulation (IDPM and VDPM) Against Source Overload
  • Power/Current Monitor for CPU Throttling
    • Comprehensive PROCHOT Profile, IMVP8 Compliant
    • Input and Battery Current Monitor
    • System Power Monitor, IMVP8 Compliant
  • Narrow-VDC (NVDC) Power Path Management
    • Instant-On With No Battery or Deeply Discharged Battery
    • Battery Supplements System When Adapter is Fully-Loaded
  • Power Up USB Port From Battery (USB OTG)
    • Output 4.48-V to 20.8-V Compatible With USB PD
    • Output Current Limit up to 6.35 A
  • 800-kHz or 1.2-MHz Programmable Switching Frequency for 1-µH to 3.3-µH Inductor
  • Host Control Interface for Flexible System Configuration
    • SMBus (bq25700A) Port for Optimal System Performance and Status Reporting
    • Hardware Pin to Set Input Current Limit Without EC Control
  • Integrated ADC to Monitor Voltage, Current and Power
  • High Accuracy Regulation and Monitor
    • ±0.5% Charge Voltage Regulation
    • ±2% Input/Charge Current Regulation
    • ±2% Input/Charge Current Monitor
    • ±5% Power Monitor
  • Safety
    • Thermal Shutdown
    • Input, System, Battery Overvoltage Protection
    • MOSFET Inductor Overcurrent Protection
  • Low Battery Quiescent Current
  • Input Current Optimizer (ICO) to Extract Max Input Power
  • Charge Any Battery Chemistry: Li+, LiFePO4, NiCd, NiMH, Lead Acid
  • Package: 32-Pin 4 × 4 WQFN

The bq25700A is a synchronous NVDC battery buck-boost charge controller, offering low component count, high efficiency solution for space-constraint, multi-chemistry battery charging applications.

The NVDC-1 configuration allows the system to be regulated at battery voltage, but not drop below system minimum voltage. The system keeps operating even when the battery is completely discharged or removed. When load power exceeds input source rating, the battery goes into supplement mode and prevents the system from crashing.

The bq25700A charges battery from a wide range of input sources including USB adapter, high voltage USB PD sources and traditional adapters.

During power up, the charger sets converter to buck, boost or buck-boost configuration based on input source and battery conditions. The charger automatically transits among buck, boost and buck-boost configuration without host control.

In the absence of an input source, the bq25700A supports On-the-Go (OTG) function from 1- to 4-cell battery to generate 4.48 V to 20.8 V on VBUS. During OTG mode, the charger regulates output voltage and output current.

The bq25700A monitors adapter current, battery current and system power. The flexibly programmed PROCHOT output goes directly to CPU for throttle back when needed.

The bq25700A is a synchronous NVDC battery buck-boost charge controller, offering low component count, high efficiency solution for space-constraint, multi-chemistry battery charging applications.

The NVDC-1 configuration allows the system to be regulated at battery voltage, but not drop below system minimum voltage. The system keeps operating even when the battery is completely discharged or removed. When load power exceeds input source rating, the battery goes into supplement mode and prevents the system from crashing.

The bq25700A charges battery from a wide range of input sources including USB adapter, high voltage USB PD sources and traditional adapters.

During power up, the charger sets converter to buck, boost or buck-boost configuration based on input source and battery conditions. The charger automatically transits among buck, boost and buck-boost configuration without host control.

In the absence of an input source, the bq25700A supports On-the-Go (OTG) function from 1- to 4-cell battery to generate 4.48 V to 20.8 V on VBUS. During OTG mode, the charger regulates output voltage and output current.

The bq25700A monitors adapter current, battery current and system power. The flexibly programmed PROCHOT output goes directly to CPU for throttle back when needed.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet bq25700A SMBus Multi-Chemistry Battery Buck-Boost Charge Controller With System Power Monitor and Processor Hot Monitor datasheet (Rev. A) PDF | HTML 31 May 2018
Application note Layout Guide for Buck-Boost Charger BQ257XX Series PDF | HTML 30 Jan 2024
Application note Autonomous Smart Battery Guide PDF | HTML 15 Oct 2021
Technical article Transform the way you charge your devices with USB Type-C and PD PDF | HTML 18 Jul 2017
Application note Layout Guidelines for the bq2570x Switching Charger 19 May 2017
User guide bq2570x Evaluation Module PDF | HTML 12 May 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ25700AEVM-732 — bq25700A SMBus NVDC Buck-boost Charger Evaluation Module

The bq25700A evaluation module (EVM) is an SMBus controlled NVDC (narrow voltage DC) buck boost charge controller with N-CH MOSFET Selector and Current Monitoring. The input voltage range, for the buck converter, is between 3.5V and 24 V, with a programmable output of 1–4 cells and a charge (...)
User guide: PDF | HTML
Buy from a distributor
Application software & framework

BQSTUDIO — Battery Management Studio (bqStudio) Software

Battery Management Studio (bqStudio) offers a full suite of robust tools to assist with the process of evaluating, designing with, configuring, testing, or otherwise utilizing TI Battery management products. This includes features that provide full access to registers and data memory including (...)
Reference designs

PMP40312 — Automotive Dual USB Type-C™ PD DFP 5/9/12/15V Output Car Charger Reference Design

PMP40312 is a dual port USB Type-C™ PD car charger reference design. The design's normal input voltage range is from 9V to 14.5V, and the maximum input voltage can be to 42V.The pure analog configuration for the USB type-C source controller--TPS25740B makes the PD negotiation easy. The (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP40069 — Portable DLP Pico Projector with 5-20Vin 3 Cell Battery Charger Reference Design

The PMP40069 is a reference design for portable DLP pico projectors  It also has a 3 cell battery charger.  The battery will provide the power to the projector when the adapter isn't available . The solution implements  DLPA3000 PMIC/LED driver, DLPC3438 display controller and SMBus (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RSN) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos