Product details

Protocols 6LoWPAN, IEEE 802.15.4, MIOTY, Wi-SUN, Wi-SUN NWP, Wireless M-Bus Modulation scheme (G)MSK, 2(G)FSK, 4(G)FSK, OOK Frequency bands 861-1054 Type Wireless module TX power (max) (dBm) 14, 20 RAM (kByte) 88 Flash memory (kByte) 352 Security Cryptographic acceleration, Device attestation & anti-counterfeit, Secure boot, Secure debug, Secure firmware & software update Cryptographic accelerators AES, ECC, RSA, SHA-2, TRNG CPU Arm® Cortex®-M4F Operating system FreeRTOS, RTOS, TI-RTOS Peripherals 12-bit ADC 8-channel, 2 SPI, 2 UART, 8-bit DAC, I2C, I2S, Real-time clock (RTC) Number of GPIOs 30 RX current (lowest) (mA) 5.8 Rating Catalog Operating temperature range (°C) -40 to 105 Edge AI enabled No
Protocols 6LoWPAN, IEEE 802.15.4, MIOTY, Wi-SUN, Wi-SUN NWP, Wireless M-Bus Modulation scheme (G)MSK, 2(G)FSK, 4(G)FSK, OOK Frequency bands 861-1054 Type Wireless module TX power (max) (dBm) 14, 20 RAM (kByte) 88 Flash memory (kByte) 352 Security Cryptographic acceleration, Device attestation & anti-counterfeit, Secure boot, Secure debug, Secure firmware & software update Cryptographic accelerators AES, ECC, RSA, SHA-2, TRNG CPU Arm® Cortex®-M4F Operating system FreeRTOS, RTOS, TI-RTOS Peripherals 12-bit ADC 8-channel, 2 SPI, 2 UART, 8-bit DAC, I2C, I2S, Real-time clock (RTC) Number of GPIOs 30 RX current (lowest) (mA) 5.8 Rating Catalog Operating temperature range (°C) -40 to 105 Edge AI enabled No
QFM (MOT) 48 49 mm² (7 mm × 7 mm)

Wireless microcontroller

  • Powerful 48 MHz Arm Cortex-M4F processor
  • 352KB flash program memory
  • 256KB of ROM for protocols and library functions
  • 8KB of cache SRAM
  • 80KB of ultra-low leakage SRAM with parity for high-reliability operation
  • Programmable radio includes support for 2-(G)FSK, 4-(G)FSK, MSK, OOK, IEEE 802.15.4 PHY and MAC
  • Supports over-the-air upgrade (OTA)

Ultra-low power sensor controller

  • Autonomous MCU with 4KB of SRAM
  • Sample, store, and process sensor data
  • Fast wake-up for low-power operation
  • Software defined peripherals; capacitive touch, flow meter, LCD

Low power consumption

  • MCU consumption:
    • 2.9 mA active mode, CoreMark
    • 60 µA/MHz running CoreMark®
    • 0.9 µA standby mode, RTC, 80KB SRAM
    • 0.1 µA shutdown mode, wake-up on pin
  • Ultra low-power sensor controller consumption:
    • 30 µA in 2 MHz mode
    • 808 µA in 24 MHz mode
  • Radio Consumption:
    • 5.8 mA RX at 868 MHz
    • 28.7 mA TX at +14 dBm at 868 MHz
    • 62 mA TX at +19 dBm at 915 MHz
    • 86 mA TX at +20 dBm at 915 MHz

Wireless protocol support

High-performance radio

  • –119 dBm for 2.5 kbps long-range mode
  • –108 dBm at 50 kbps, 802.15.4, 868 MHz
  • Output power up to +20 dBm with temperature and voltage compensation

Regulatory compliance

  • Certified module for:
    • FCC CFR47 Part 15
    • ISED Certified (Canada)

  • Suitable for systems targeting compliance with:
    • ETSI EN 300 220 Receiver Cat. 1.5 and 2, EN 303 131, EN 303 204
    • ARIB STD-T108

MCU peripherals

  • Digital peripherals can be routed to 30 GPIOs
  • Four 32-bit or eight 16-bit general-purpose timers
  • 12-bit ADC, 200 kSamples/s, 8 channels
  • 8-bit DAC, two comparators
  • Programmable current source
  • Two UART, two SSI, I2C, I2S
  • Real-time clock (RTC)
  • Integrated temperature and battery monitor

Security enablers

  • AES 128- and 256-bit cryptographic accelerator
  • ECC and RSA public key hardware accelerator
  • SHA2 Accelerator (full suite up to SHA-512)
  • True random number generator (TRNG)

Development tools and software

Operating range

  • 1.8 V to 3.8 V single supply voltage
  • –40 to +105°C (+14 dBm PA)
  • –40 to +95°C (+20 dBm PA)

All necessary components integrated

  • 48-MHz crystal: RF accuracy ±10 ppm initial and over temperature
  • 32-kHz crystal: RTC accuracy ±50 ppm initial and over temperature
  • DC/DC converter components and decoupling
  • Single-RF pin for RX/TX with 50 Ohm impedance.

Package

  • 7-mm × 7-mm MOT (30 GPIOs)
  • Pin-to-pin compatible with CC2652RSIP and CC2652PSIP
  • RoHS-compliant package

Wireless microcontroller

  • Powerful 48 MHz Arm Cortex-M4F processor
  • 352KB flash program memory
  • 256KB of ROM for protocols and library functions
  • 8KB of cache SRAM
  • 80KB of ultra-low leakage SRAM with parity for high-reliability operation
  • Programmable radio includes support for 2-(G)FSK, 4-(G)FSK, MSK, OOK, IEEE 802.15.4 PHY and MAC
  • Supports over-the-air upgrade (OTA)

Ultra-low power sensor controller

  • Autonomous MCU with 4KB of SRAM
  • Sample, store, and process sensor data
  • Fast wake-up for low-power operation
  • Software defined peripherals; capacitive touch, flow meter, LCD

Low power consumption

  • MCU consumption:
    • 2.9 mA active mode, CoreMark
    • 60 µA/MHz running CoreMark®
    • 0.9 µA standby mode, RTC, 80KB SRAM
    • 0.1 µA shutdown mode, wake-up on pin
  • Ultra low-power sensor controller consumption:
    • 30 µA in 2 MHz mode
    • 808 µA in 24 MHz mode
  • Radio Consumption:
    • 5.8 mA RX at 868 MHz
    • 28.7 mA TX at +14 dBm at 868 MHz
    • 62 mA TX at +19 dBm at 915 MHz
    • 86 mA TX at +20 dBm at 915 MHz

Wireless protocol support

High-performance radio

  • –119 dBm for 2.5 kbps long-range mode
  • –108 dBm at 50 kbps, 802.15.4, 868 MHz
  • Output power up to +20 dBm with temperature and voltage compensation

Regulatory compliance

  • Certified module for:
    • FCC CFR47 Part 15
    • ISED Certified (Canada)

  • Suitable for systems targeting compliance with:
    • ETSI EN 300 220 Receiver Cat. 1.5 and 2, EN 303 131, EN 303 204
    • ARIB STD-T108

MCU peripherals

  • Digital peripherals can be routed to 30 GPIOs
  • Four 32-bit or eight 16-bit general-purpose timers
  • 12-bit ADC, 200 kSamples/s, 8 channels
  • 8-bit DAC, two comparators
  • Programmable current source
  • Two UART, two SSI, I2C, I2S
  • Real-time clock (RTC)
  • Integrated temperature and battery monitor

Security enablers

  • AES 128- and 256-bit cryptographic accelerator
  • ECC and RSA public key hardware accelerator
  • SHA2 Accelerator (full suite up to SHA-512)
  • True random number generator (TRNG)

Development tools and software

Operating range

  • 1.8 V to 3.8 V single supply voltage
  • –40 to +105°C (+14 dBm PA)
  • –40 to +95°C (+20 dBm PA)

All necessary components integrated

  • 48-MHz crystal: RF accuracy ±10 ppm initial and over temperature
  • 32-kHz crystal: RTC accuracy ±50 ppm initial and over temperature
  • DC/DC converter components and decoupling
  • Single-RF pin for RX/TX with 50 Ohm impedance.

Package

  • 7-mm × 7-mm MOT (30 GPIOs)
  • Pin-to-pin compatible with CC2652RSIP and CC2652PSIP
  • RoHS-compliant package

The SimpleLink™CC1312PSIP device is an RF certified System-in-Package (SiP) Sub-1 GHz wireless module supporting Wi-SUN®, Wireless M-Bus, IEEE 802.15.4, IPv6-enabled smart objects (6LoWPAN), mioty, proprietary systems, including the TI 15.4-Stack. The CC1312PSIP microcontroller (MCU) is based on an Arm Cortex M4F main processor and optimized for low-power wireless communication and advanced sensing in grid infrastructure, building automation, retail automation and medical applications.

The CC1312PSIP has a low sleep current of 0.9 µA with RTC and 80KB RAM retention. In addition to the main Cortex® M4F processor, the device also has an autonomous ultra-low power Sensor Controller CPU with fast wake-up capability. As an example, the sensor controller is capable of 1-Hz ADC sampling at average 1-µA system current.

The CC1312PSIP has Low SER (Soft Error Rate) FIT (Failure-in-time) for long operational lifetime. Always-on SRAM parity minimizes risk for corruption due to potential radiation events. Consistent with many customers’ 10 to 15 years or longer life cycle requirements, TI has a product life cycle policy with a commitment to product longevity and continuity of supply including dual sourcing of key components in the SIP.

The CC1312PSIP device is part of the SimpleLink™ MCU platform, which consists of Wi-Fi, Bluetooth Low Energy, Thread, Zigbee, Wi-SUN®, Amazon Sidewalk, mioty, Sub-1 GHz MCUs, and host MCUs. CC1312PSIP is part of a portfolio that includes pin-compatible 2.4-GHz SIPs for easy adaption of a wireless product to multiple communication standards. The common SimpleLink Low Power F2 SDK and SysConfig system configuration tool supports migration between devices in the portfolio. A comprehensive number of software stacks, application examples and SimpleLink™ Academy training sessions are included in the SDK. For more information, visit wireless connectivity.

The SimpleLink™CC1312PSIP device is an RF certified System-in-Package (SiP) Sub-1 GHz wireless module supporting Wi-SUN®, Wireless M-Bus, IEEE 802.15.4, IPv6-enabled smart objects (6LoWPAN), mioty, proprietary systems, including the TI 15.4-Stack. The CC1312PSIP microcontroller (MCU) is based on an Arm Cortex M4F main processor and optimized for low-power wireless communication and advanced sensing in grid infrastructure, building automation, retail automation and medical applications.

The CC1312PSIP has a low sleep current of 0.9 µA with RTC and 80KB RAM retention. In addition to the main Cortex® M4F processor, the device also has an autonomous ultra-low power Sensor Controller CPU with fast wake-up capability. As an example, the sensor controller is capable of 1-Hz ADC sampling at average 1-µA system current.

The CC1312PSIP has Low SER (Soft Error Rate) FIT (Failure-in-time) for long operational lifetime. Always-on SRAM parity minimizes risk for corruption due to potential radiation events. Consistent with many customers’ 10 to 15 years or longer life cycle requirements, TI has a product life cycle policy with a commitment to product longevity and continuity of supply including dual sourcing of key components in the SIP.

The CC1312PSIP device is part of the SimpleLink™ MCU platform, which consists of Wi-Fi, Bluetooth Low Energy, Thread, Zigbee, Wi-SUN®, Amazon Sidewalk, mioty, Sub-1 GHz MCUs, and host MCUs. CC1312PSIP is part of a portfolio that includes pin-compatible 2.4-GHz SIPs for easy adaption of a wireless product to multiple communication standards. The common SimpleLink Low Power F2 SDK and SysConfig system configuration tool supports migration between devices in the portfolio. A comprehensive number of software stacks, application examples and SimpleLink™ Academy training sessions are included in the SDK. For more information, visit wireless connectivity.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
CC2652RSIP ACTIVE SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with 352-KB memory Pin-compatible RF module with 2.4-GHz support instead of Sub-1 GHz support
CC2651R3SIPA ACTIVE SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with integrated antenna Pin-compatible RF module with 2.4-GHz support instead of Sub-1 GHz support
CC2652PSIP ACTIVE SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with integrated power amplifier Pin-compatible RF module with 2.4-GHz support instead of Sub-1 GHz support

Technical documentation

No results found. Please clear your search and try again.
View all 28
Top documentation Type Title Format options Date
* Data sheet CC1312PSIP SimpleLink™ Sub-1-GHz Wireless System-in-Package datasheet PDF | HTML Nov 29, 2023
* User guide CC13x2, CC26x2 SimpleLink Wireless MCU Technical Reference Manual (Rev. G) PDF | HTML Jun 28, 2024
* Errata CC1312PSIP SimpleLink™ Wireless MCU Device PDF | HTML Jun 7, 2023
Application brief Enabling Airspace Awareness: Dual-Band ADS-B Passive Reception for Drones PDF | HTML Oct 2, 2026
Application note How to Modify TX and RX Commands Imported/Exported from SysConfig or SmartRF™ Studio PDF | HTML Apr 30, 2026
Product overview TI Wi-SUN® FAN Stack - Software Overview (Rev. B) PDF | HTML Jun 9, 2025
Application note Design Considerations for CC1312PSIP FCC and IC Certified RF Module PDF | HTML Sep 11, 2024
Application note CC2538, CC13xx, and CC26xx Serial Bootloader Interface (Rev. E) PDF | HTML Aug 6, 2024
Certificate LP-EM-CC1312PSIP EU Declaration of Conformity (DoC) PDF | HTML Dec 1, 2023
Application note TI 15.4-Stack Software PDF | HTML Oct 17, 2023
Application note Antenna Impedance Measurement and Matching PDF | HTML Mar 22, 2022
Application note Connect One TI 15.4 Stack Sensor to Multiple Gateways PDF | HTML Dec 20, 2021
More literature Webinar: Wireless mesh networking Mar 4, 2021
Application note Finding Settings for New Phy’s for the CC13x0 and CC13x2 Family PDF | HTML Sep 14, 2020
Application note CC13xx IQ Samples (Rev. B) PDF | HTML Aug 24, 2020
Application note Cryptographic Performance and Energy Efficiency on SimpleLink CC13x2/CC26x2 MCUs PDF | HTML Jan 28, 2020
Application note Ultra-Low Power Sensing Applications With CC13x2/CC26x2 (Rev. B) PDF | HTML Jan 27, 2020
Application note Debugging Communication Range (Rev. A) PDF | HTML May 23, 2019
Application note Secure Boot in SimpleLink™ CC13x2/CC26x2 Wireless MCUs PDF | HTML Apr 15, 2019
Application note Measuring CC13xx and CC26xx current consumption (Rev. D) PDF | HTML Jan 10, 2019
Product overview Meet the SimpleLink™ Sensor Controller Jan 4, 2019
Product overview Electronic Smart Locks: Ultra-low power and Multi-Standard operation Nov 5, 2018
Application note Low-Power ADC Solution for CC13x2 and CC26x2 Mar 2, 2018
Application brief Single-Chip Flow Metering Solution With the CC13x2R Wireless MCUs PDF | HTML Feb 27, 2018
Application brief Ultra-Low Power Designs With the CC13x2 and CC26x2 Sensor Controller PDF | HTML Feb 27, 2018
Application note Sensor Sequencing Using the CC13x2 and CC26x2 Sensor Controller Mar 5, 2017
Application note TI-15.4 Stack Frequency Hopping Mode FCC Compliance (Rev. A) Feb 28, 2017
Application note AN058 -- Antenna Selection Guide (Rev. B) Oct 6, 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP-EM-CC1312PSIP — CC1312PSIP LaunchPad™ development kit for SimpleLink™ Sub-1GHz wireless MCU

This LaunchPad™ development kit is for the CC1312PSIP RF System-in-Package (SIP) module. The RF module has integrated power amplifier for Sub-1GHz operation up to +20dBm. Protocols supported include mioty, Wi-SUN®, TI 15.4 stack and Sub-1GHz proprietary RF protocols available in SimpleLink™ Low (...)
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Development kit

LP-XDS110ET — XDS110ET LaunchPad™ development kit debugger with EnergyTrace™ software

The LP-XDS110ET LaunchPad development kit debugger is a tool to program and debug Texas Instruments (TI) microcontrollers, microprocessors and DSP XDS-compatible devices. The LP-XDS110ET has been designed to connect directly to split Launchpad development kits via the 20-pin edge connector, however (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Software development kit (SDK)

SIMPLELINK-LOWPOWER-F2-SDK — SimpleLink™ Low Power F2 software development kit (SDK) for the CC13x1, CC13x2, CC13x4, CC26x1, CC26x2 and CC26x4 devices

The SimpleLink™ low-power SDKs support the CC13xx, CC23xx, CC26xx and CC27xx family of products. Together, these SDKs provide comprehensive software packages for the development of Sub-1 GHz and 2.4 GHz applications including support for Bluetooth® Low Energy, Mesh, Zigbee®, Matter, Thread, (...)

Supported products & hardware
Software development kit (SDK)

TI-15-4-STACK-GATEWAY-LINUX-SDK — TI 15-4-Stack Gateway Linux Software Development Kit

The TI-15.4-Stack-Gateway-Linux Software Development Kit (SDK) provides a Linux software middleware for the TI 15.4-Stack companion solution. It includes a full Linux user-space software that runs on top of the TI Processor SDK for AM335x platform, which interfaces with the co-processor embedded (...)

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO-OPENOCD — OpenOCD Binary Releases

Pre-built binaries for the popular open-source OpenOCD debug stack.
Supported products & hardware
IDE, configuration, compiler or debugger

SYSCONFIG — Standalone desktop version of SysConfig

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

Supported products & hardware
Online training

SIMPLELINK-ACADEMY-CC13XX-CC26XX — SimpleLink™ CC13xx and CC26xx Academy

SimpleLink™ Academy is an interactive learning experience for TI's wireless protocols. Our hands-on training modules cover all phases of development for LaunchPad™ development kits alongside software development kits (SDKs) in the SimpleLink MCU family.
Supported products & hardware
Getting started

TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Supported products & hardware
Plug-in

SIMPLELINK-SDK-EDGEAI-PLUGIN — Edge AI Plugin and application support for SimpleLink™ family of devices

The SimpleLink™ low-power SDKs support the CC13xx, CC23xx, CC26xx and CC27xx family of products. Together, these SDKs provide comprehensive software packages for the development of Sub-1 GHz and 2.4 GHz applications including support for Bluetooth® Low Energy, Mesh, Zigbee®, Matter, Thread, (...)

Supported products & hardware
Calculation tool

SMARTRF-STUDIO-7 — SmartRF Studio 7 application software

SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
QFM (MOT) 48 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos