CD74HCT4066-Q1

ACTIVE

Product details

Configuration 1:1 SPST Number of channels 4 Power supply voltage - single (V) 5 Protocols Analog Ron (typ) (Ω) 25 CON (typ) (pF) 5 ON-state leakage current (max) (µA) 1 Bandwidth (MHz) 200 Operating temperature range (°C) -40 to 125 Input/output continuous current (max) (mA) 25 Rating Automotive Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
Configuration 1:1 SPST Number of channels 4 Power supply voltage - single (V) 5 Protocols Analog Ron (typ) (Ω) 25 CON (typ) (pF) 5 ON-state leakage current (max) (µA) 1 Bandwidth (MHz) 200 Operating temperature range (°C) -40 to 125 Input/output continuous current (max) (mA) 25 Rating Automotive Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
SOIC (D) 14 51.9 mm² 8.65 x 6 TSSOP (PW) 14 32 mm² 5 x 6.4
  • Qualified for Automotive Applications
  • Low ON Resistance
    • 25 Ω Typical (VCC = 4.5 V)
  • Fast Switching and Propagation Speeds
  • Low OFF Leakage Current
  • Wide Operating Temperature Range: –40°C to 125°C
  • Direct LSTTL Input Logic Compatibility:
        VIL = 0.8 V Max, VIH = 2 V Min
  • CMOS Input Compatibility: II ≤ 1 µA at VOL, VOH

  • Qualified for Automotive Applications
  • Low ON Resistance
    • 25 Ω Typical (VCC = 4.5 V)
  • Fast Switching and Propagation Speeds
  • Low OFF Leakage Current
  • Wide Operating Temperature Range: –40°C to 125°C
  • Direct LSTTL Input Logic Compatibility:
        VIL = 0.8 V Max, VIH = 2 V Min
  • CMOS Input Compatibility: II ≤ 1 µA at VOL, VOH

The CD74HCT4066 contains four independent digitally controlled analog switches that use silicon-gate CMOS technology to achieve operation speeds similar to LSTTL, with the low power consumption of standard CMOS integrated circuits.

These switches feature the characteristic linear ON resistance of the metal-gate CD4066B. Each switch is turned on by a high-level voltage on its control input.

The CD74HCT4066 contains four independent digitally controlled analog switches that use silicon-gate CMOS technology to achieve operation speeds similar to LSTTL, with the low power consumption of standard CMOS integrated circuits.

These switches feature the characteristic linear ON resistance of the metal-gate CD4066B. Each switch is turned on by a high-level voltage on its control input.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 15
Type Title Date
* Data sheet Highe-Speed CMOS Logic Quad Bilateral Switch datasheet (Rev. B) 24 Apr 2008
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 02 Jun 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 01 Dec 2021
Application note Implications of Slow or Floating CMOS Inputs (Rev. E) 26 Jul 2021
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
More literature Automotive Logic Devices Brochure 27 Aug 2014
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
User guide Signal Switch Data Book (Rev. A) 14 Nov 2003
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
Application note CMOS Power Consumption and CPD Calculation (Rev. B) 01 Jun 1997
Application note Designing With Logic (Rev. C) 01 Jun 1997
Application note SN54/74HCT CMOS Logic Family Applications and Restrictions 01 May 1996
Application note Using High Speed CMOS and Advanced CMOS in Systems With Multiple Vcc 01 Apr 1996

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos