Product details

Function Spread-spectrum clock generator Number of outputs 1 Output frequency (max) (MHz) 108 Core supply voltage (V) 3.3 Output supply voltage (V) 3.3 Input type LVCMOS Output type LVCMOS Operating temperature range (°C) -40 to 85 Features Pin programmable, Spread-spectrum clocking (SSC) Rating Catalog
Function Spread-spectrum clock generator Number of outputs 1 Output frequency (max) (MHz) 108 Core supply voltage (V) 3.3 Output supply voltage (V) 3.3 Input type LVCMOS Output type LVCMOS Operating temperature range (°C) -40 to 85 Features Pin programmable, Spread-spectrum clocking (SSC) Rating Catalog
TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • Part of a Family of Easy to use Clock Generator Devices With Optional SSC
  • SSC Capable Clock Generator / Buffer
  • SSC Controllable via 3 External Pins
    • ±0% to ±1.5% Center Spread
  • 1 External Control Pin for SSC ON / OFF Selection
  • 40 MHz to 108 MHz Single-Ended LVCMOS Input
  • Single 3.3V Device Power Supply
  • Wide Temperature Range -40°C to 85°C
  • Low Space Consumption by 8 Pin TSSOP Package
  • APPLICATIONS
    • Consumer and Industrial Applications Requiring EMI Reduction through Spread Spectrum Clocking

  • Part of a Family of Easy to use Clock Generator Devices With Optional SSC
  • SSC Capable Clock Generator / Buffer
  • SSC Controllable via 3 External Pins
    • ±0% to ±1.5% Center Spread
  • 1 External Control Pin for SSC ON / OFF Selection
  • 40 MHz to 108 MHz Single-Ended LVCMOS Input
  • Single 3.3V Device Power Supply
  • Wide Temperature Range -40°C to 85°C
  • Low Space Consumption by 8 Pin TSSOP Package
  • APPLICATIONS
    • Consumer and Industrial Applications Requiring EMI Reduction through Spread Spectrum Clocking

The CDCS501 is a spread spectrum capable, LVCMOS Input Clock Buffer for EMI reduction.

The device is designed to counter common EMI problems in modern electronic designs.

It accepts a 3.3V LVCMOS signal at the input and spread this signal by a small amount, centered around the input frequency. The amount of spread can be selected via 3 control pins. The Functional Table contains detailed information on the amount of spread. A 4th control pin can be used to activate or deactivate the Spread Spectrum Clock Generator.

Selecting SSC_ON = off will turn the Spread Spectrum Clock Generator off only. The device will still pass the LVCMOS signal that’s presented at its input trough to its output. This pin is low active.

The wide operating frequency range covers most commonly used midrange Audio and Video frequencies. The CDCS501 operates in 3.3V environment.

It is characterized for operation from -40°C to 85°C, and available in an 8-pin TSSOP package.

The CDCS501 is a spread spectrum capable, LVCMOS Input Clock Buffer for EMI reduction.

The device is designed to counter common EMI problems in modern electronic designs.

It accepts a 3.3V LVCMOS signal at the input and spread this signal by a small amount, centered around the input frequency. The amount of spread can be selected via 3 control pins. The Functional Table contains detailed information on the amount of spread. A 4th control pin can be used to activate or deactivate the Spread Spectrum Clock Generator.

Selecting SSC_ON = off will turn the Spread Spectrum Clock Generator off only. The device will still pass the LVCMOS signal that’s presented at its input trough to its output. This pin is low active.

The wide operating frequency range covers most commonly used midrange Audio and Video frequencies. The CDCS501 operates in 3.3V environment.

It is characterized for operation from -40°C to 85°C, and available in an 8-pin TSSOP package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
CDCE913 ACTIVE Programmable 1-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs CDCE913 is a full featured device with frequency synthesis, EEPROM and 3 fanouts
CDCE949 ACTIVE Programmable 4-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs CDCE949 is full featured 4-PLL device with frequency synthesis, EEPROM and 9 fanouts
CDCS502 ACTIVE Crystal oscillator / clock generator with optional SSC CDCS502 is a clock buffer that takes Xtal input
CDCS503 ACTIVE Clock buffer / clock multiplier with optional SSC CDCS503 is a clock buffer with SSC that also be used as a x4 frequency multiplier

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet SSC Clock Generator/Buffer datasheet 24 Apr 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos