CSD75208W1015

ACTIVE

-20-V, P channel NexFET™ power MOSFET, dual Common Source WLP 1 mm x 1.5 mm, 108 mOhm, gate ESD prot

CSD75208W1015

ACTIVE

Product details

VDS (V) -20 VGS (V) -6 Type P-channel Configuration Dual Common Source Rds(on) at VGS=4.5 V (max) (mΩ) 108 Rds(on) at VGS=2.5 V (max) (mΩ) 150 VGSTH typ (typ) (V) -0.8 QG (typ) (nC) 1.9 QGD (typ) (nC) 0.23 QGS (typ) (nC) 0.48 ID - silicon limited at TC=25°C (A) 1.6 Logic level Yes Rating Catalog Operating temperature range (°C) -55 to 150
VDS (V) -20 VGS (V) -6 Type P-channel Configuration Dual Common Source Rds(on) at VGS=4.5 V (max) (mΩ) 108 Rds(on) at VGS=2.5 V (max) (mΩ) 150 VGSTH typ (typ) (V) -0.8 QG (typ) (nC) 1.9 QGD (typ) (nC) 0.23 QGS (typ) (nC) 0.48 ID - silicon limited at TC=25°C (A) 1.6 Logic level Yes Rating Catalog Operating temperature range (°C) -55 to 150
DSBGA (YZC) 6 2.1875 mm² 1.75 x 1.25
  • Dual P-Channel MOSFETs
  • Common Source Configuration
  • Small Footprint 1 mm × 1.5 mm
  • Gate-Source Voltage Clamp
  • Gate ESD Protection –3 kV
  • Pb Free
  • RoHS Compliant
  • Halogen Free
  • Dual P-Channel MOSFETs
  • Common Source Configuration
  • Small Footprint 1 mm × 1.5 mm
  • Gate-Source Voltage Clamp
  • Gate ESD Protection –3 kV
  • Pb Free
  • RoHS Compliant
  • Halogen Free

This device is designed to deliver the lowest on-resistance and gate charge in the smallest outline possible with excellent thermal characteristics in an ultra-low profile. Low on-resistance coupled with the small footprint and low profile make the device ideal for battery operated space constrained applications.

This device is designed to deliver the lowest on-resistance and gate charge in the smallest outline possible with excellent thermal characteristics in an ultra-low profile. Low on-resistance coupled with the small footprint and low profile make the device ideal for battery operated space constrained applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet CSD75208W1015 Dual 20-V Common Source P-Channel NexFET Power MOSFET datasheet (Rev. A) PDF | HTML 16 May 2017
Application note MOSFET Support and Training Tools (Rev. E) PDF | HTML 13 May 2024
Application note Semiconductor and IC Package Thermal Metrics (Rev. D) PDF | HTML 25 Mar 2024
Application note Using MOSFET Transient Thermal Impedance Curves In Your Design PDF | HTML 18 Dec 2023
Application note Solving Assembly Issues with Chip Scale Power MOSFETs PDF | HTML 14 Dec 2023
Application note Using MOSFET Safe Operating Area Curves in Your Design PDF | HTML 13 Mar 2023
Application brief Tips for Successfully Paralleling Power MOSFETs PDF | HTML 31 May 2022
More literature WCSP Handling Guide 07 Nov 2019
Application note AN-1112 DSBGA Wafer Level Chip Scale Package (Rev. AI) 14 Jun 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

CSD75208W1015 Unencrypted PSpice Model (Rev. A)

SLPM131A.ZIP (2 KB) - PSpice Model
Reference designs

TIDA-00488 — Energy Harvesting Ambient Light and Environment Sensor Node for Sub-1GHz Networks Reference Design

TIDA-00488 demonstrates an ultra-low power and a renewable method of wireless environmental sensing using daylight energy harvesting with a long backup battery life. This reference design uses our ultra-low power harvester power management SimpleLink™ ultra-low power sub-1 GHz wireless (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00712 — Smartwatch Battery Management Solution Reference Design

This reference design is for smartwatch battery management solution (BMS). It is suitable for low-power wearable devices like smartwatch applications. The design includes an ultra-low current 1 cell Li-ion linear charger; a highly integrated Qi-compliant wireless power receiver; a (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
DSBGA (YZC) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos