A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
DAC80501 ACTIVE True 16-bit, 1-ch, SPI/I2C, voltage-output DAC in WSON package with precision internal reference Smaller package, similar resolution and channel count

Product details

Resolution (bps) 16 Number of DAC channels 1 Interface type Parallel Output type Buffered Voltage Output voltage range (V) -5 to 5 INL (max) (±LSB) 3 Settling time (µs) 10 Reference type Ext Architecture R-2R Rating Catalog Features Reset to Mid-Scale Sample/update rate (Msps) 0.1 Power consumption (typ) (mW) 1.8 Operating temperature range (°C) -40 to 85 Product type Precision DAC
Resolution (bps) 16 Number of DAC channels 1 Interface type Parallel Output type Buffered Voltage Output voltage range (V) -5 to 5 INL (max) (±LSB) 3 Settling time (µs) 10 Reference type Ext Architecture R-2R Rating Catalog Features Reset to Mid-Scale Sample/update rate (Msps) 0.1 Power consumption (typ) (mW) 1.8 Operating temperature range (°C) -40 to 85 Product type Precision DAC
TQFP (PBS) 32 49 mm² 7 x 7
  • LOW POWER: 2.5mW
  • UNIPOLAR OR BIPOLAR OPERATION
  • SETTLING TIME: 10us to 0.003%
  • 15-BIT LINEARITY AND MONOTONICITY: –40°C to +85°C
  • PROGRAMMABLE RESET TO MID-SCALE OR ZERO-SCALE
  • DATA READBACK
  • DOUBLE-BUFFERED DATA INPUTS
  • Applications
    • PROCESS CONTROL
    • ATE PIN ELECTRONICS
    • CLOSED-LOOP SERVO-CONTROL
    • MOTOR CONTROL
    • DATA ACQUISITION SYSTEMS
    • DAC-PER-PIN PROGRAMMERS

  • LOW POWER: 2.5mW
  • UNIPOLAR OR BIPOLAR OPERATION
  • SETTLING TIME: 10us to 0.003%
  • 15-BIT LINEARITY AND MONOTONICITY: –40°C to +85°C
  • PROGRAMMABLE RESET TO MID-SCALE OR ZERO-SCALE
  • DATA READBACK
  • DOUBLE-BUFFERED DATA INPUTS
  • Applications
    • PROCESS CONTROL
    • ATE PIN ELECTRONICS
    • CLOSED-LOOP SERVO-CONTROL
    • MOTOR CONTROL
    • DATA ACQUISITION SYSTEMS
    • DAC-PER-PIN PROGRAMMERS

The DAC7641 is a 16-bit, voltage output digital-to-analog converter (DAC) with guaranteed 15-bit monotonic performance over the specified temperature range. It accepts 16-bit parallel input data, has double-buffered DAC input logic (allowing asynchronous update), and provides a readback mode of the internal input registers. Programmable asynchronous reset clears all registers to a mid-scale code of 8000H or to a zero-scale of 0000H. The DAC7641 can operate from a single +5V supply or from +5V and -5V supplies.

Low power and small size per DAC make the DAC7641 ideal for automatic test equipment, DAC-per-pin programmers, data acquisition systems, and closed-loop servo-control. The DAC7641 is available in a TQFP-32 package, and offers guaranteed specifications over the –40°C to +85°C temperature range.

The DAC7641 is a 16-bit, voltage output digital-to-analog converter (DAC) with guaranteed 15-bit monotonic performance over the specified temperature range. It accepts 16-bit parallel input data, has double-buffered DAC input logic (allowing asynchronous update), and provides a readback mode of the internal input registers. Programmable asynchronous reset clears all registers to a mid-scale code of 8000H or to a zero-scale of 0000H. The DAC7641 can operate from a single +5V supply or from +5V and -5V supplies.

Low power and small size per DAC make the DAC7641 ideal for automatic test equipment, DAC-per-pin programmers, data acquisition systems, and closed-loop servo-control. The DAC7641 is available in a TQFP-32 package, and offers guaranteed specifications over the –40°C to +85°C temperature range.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 16-Bit, Voltage Output Digital-to-Analog Converter datasheet 27 Sep 2000

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​