A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
DAC80502 ACTIVE Dual-channel, 1-LSB INL, 16-bit, SPI voltage-output digital-to-analog converter (DAC) Smaller package, similar resolution and channel count

Product details

Resolution (Bits) 16 Number of DAC channels 2 Interface type Parallel Output type Buffered Voltage Settling time (µs) 10 Features Reset to Mid-Scale Reference type Ext Architecture R-2R Rating Catalog Output range (max) (mA/V) 2.5 Output range (min) (mA/V) -2.5 Sample/update rate (Msps) 0.1 Power consumption (typ) (mW) 2.5 Operating temperature range (°C) -40 to 85
Resolution (Bits) 16 Number of DAC channels 2 Interface type Parallel Output type Buffered Voltage Settling time (µs) 10 Features Reset to Mid-Scale Reference type Ext Architecture R-2R Rating Catalog Output range (max) (mA/V) 2.5 Output range (min) (mA/V) -2.5 Sample/update rate (Msps) 0.1 Power consumption (typ) (mW) 2.5 Operating temperature range (°C) -40 to 85
LQFP (VF) 32 81 mm² 9 x 9
  • LOW POWER: 4mW
  • UNIPOLAR OR BIPOLAR OPERATION
  • SETTLING TIME: 10 us to 0.003% FSR
  • 15-BIT LINEARITY AND MONOTONICITY: –40°C to +85°C
  • RESET TO MID-SCALE (DAC7642) OR ZERO-SCALE (DAC7643)
  • DATA READBACK
  • DOUBLE-BUFFERED DATA INPUTS
  • APPLICATIONS
    • PROCESS CONTROL
    • CLOSED-LOOP SERVO-CONTROL
    • MOTOR CONTROL
    • DATA ACQUISITION SYSTEMS
    • DAC-PER-PIN PROGRAMMERS

  • LOW POWER: 4mW
  • UNIPOLAR OR BIPOLAR OPERATION
  • SETTLING TIME: 10 us to 0.003% FSR
  • 15-BIT LINEARITY AND MONOTONICITY: –40°C to +85°C
  • RESET TO MID-SCALE (DAC7642) OR ZERO-SCALE (DAC7643)
  • DATA READBACK
  • DOUBLE-BUFFERED DATA INPUTS
  • APPLICATIONS
    • PROCESS CONTROL
    • CLOSED-LOOP SERVO-CONTROL
    • MOTOR CONTROL
    • DATA ACQUISITION SYSTEMS
    • DAC-PER-PIN PROGRAMMERS

The DAC7642 and DAC7643 are dual channel, 16-bit, voltage output Digital-to-Analog Converters (DACs) which provide 15-bit monotonic performance over the specified temperature range. They accept 16-bit parallel input data, have double-buffered DAC input logic (allowing simultaneous update of all DACs), and provide a readback mode of the internal input registers. Programmable asynchronous reset clears all registers to a mid-scale code of 8000H (DAC7642) or to a zero-scale code of 0000H (DAC7643). These DACs can operate from a single +5V supply or from +5V and –5V supplies, providing an output range of 0 to +2.5V or –2.5V to +2.5V, respectively.

Low power and small size per DAC make the DAC7642 and DAC7643 ideal for automatic test equipment, DAC-per-pin programmers, data acquisition systems, and closed-loop servo-control. The DAC7642 and DAC7643 are available in a LQFP-32 package and specified over a –40°C to +85°C temperature range.

The DAC7642 and DAC7643 are dual channel, 16-bit, voltage output Digital-to-Analog Converters (DACs) which provide 15-bit monotonic performance over the specified temperature range. They accept 16-bit parallel input data, have double-buffered DAC input logic (allowing simultaneous update of all DACs), and provide a readback mode of the internal input registers. Programmable asynchronous reset clears all registers to a mid-scale code of 8000H (DAC7642) or to a zero-scale code of 0000H (DAC7643). These DACs can operate from a single +5V supply or from +5V and –5V supplies, providing an output range of 0 to +2.5V or –2.5V to +2.5V, respectively.

Low power and small size per DAC make the DAC7642 and DAC7643 ideal for automatic test equipment, DAC-per-pin programmers, data acquisition systems, and closed-loop servo-control. The DAC7642 and DAC7643 are available in a LQFP-32 package and specified over a –40°C to +85°C temperature range.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet DAC7642, DAC7643: 16-Bit, Dual Voltage Output Digital-To-Analog Converter datasheet 15 Aug 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

DAC7642 IBIS Model

SBAM131.ZIP (16 KB) - IBIS Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
LQFP (VF) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos