A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
DAC80504 ACTIVE True 16-bit, 4-channel, SPI, voltage-output DAC in QFN package with precision internal reference Smaller package, similar resolution and channel count

Product details

Resolution (Bits) 16 Number of DAC channels 4 Interface type Parallel Output type Buffered Voltage Settling time (µs) 10 Features Reset to Mid-Scale Reference type Ext Architecture R-2R Rating Catalog Output range (max) (mA/V) 2.5 Output range (min) (mA/V) -2.5 Sample/update rate (Msps) 0.1 Power consumption (typ) (mW) 7.5 Operating temperature range (°C) -40 to 85
Resolution (Bits) 16 Number of DAC channels 4 Interface type Parallel Output type Buffered Voltage Settling time (µs) 10 Features Reset to Mid-Scale Reference type Ext Architecture R-2R Rating Catalog Output range (max) (mA/V) 2.5 Output range (min) (mA/V) -2.5 Sample/update rate (Msps) 0.1 Power consumption (typ) (mW) 7.5 Operating temperature range (°C) -40 to 85
SSOP (DL) 48 164.358 mm² 15.88 x 10.35
  • LOW POWER: 10mW<
  • UNIPOLAR OR BIPOLAR OPERATION
  • SETTLING TIME: 10µs to 0.003%
  • 15-BIT LINEARITY AND MONOTONICITY:
    –40°C to +85°C
  • PROGRAMMABLE RESET TO MID-SCALE OR
    ZERO-SCALE
  • DATA READBACK
  • DOUBLE-BUFFERED DATA INPUTS
  • LOW POWER: 10mW<
  • UNIPOLAR OR BIPOLAR OPERATION
  • SETTLING TIME: 10µs to 0.003%
  • 15-BIT LINEARITY AND MONOTONICITY:
    –40°C to +85°C
  • PROGRAMMABLE RESET TO MID-SCALE OR
    ZERO-SCALE
  • DATA READBACK
  • DOUBLE-BUFFERED DATA INPUTS

The DAC7644 is a 16-bit, quad voltage output digital-to-analog converter with guaranteed 15-bit monotonic performance over the specified temperature range. It accepts 16-bit parallel input data, has double-buffered DAC input logic (allowing simultaneous update of all DACs), and provides a readback mode of the internal input registers. Programmable asynchronous reset clears all registers to a mid-scale code of 8000H or to a zero-scale of 0000H. The DAC7644 can operate from a single +5V supply or from +5V and –5V supplies.

Low power and small size per DAC make the DAC7644 ideal for automatic test equipment, DAC-per-pin programmers, data acquisition systems, and closed-loop servo-control. The DAC7644 is available in a 48-lead SSOP package and offers guaranteed specifications over the –40°C to +85°C temperature range.

The DAC7644 is a 16-bit, quad voltage output digital-to-analog converter with guaranteed 15-bit monotonic performance over the specified temperature range. It accepts 16-bit parallel input data, has double-buffered DAC input logic (allowing simultaneous update of all DACs), and provides a readback mode of the internal input registers. Programmable asynchronous reset clears all registers to a mid-scale code of 8000H or to a zero-scale of 0000H. The DAC7644 can operate from a single +5V supply or from +5V and –5V supplies.

Low power and small size per DAC make the DAC7644 ideal for automatic test equipment, DAC-per-pin programmers, data acquisition systems, and closed-loop servo-control. The DAC7644 is available in a 48-lead SSOP package and offers guaranteed specifications over the –40°C to +85°C temperature range.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 16-Bit, Quad Voltage Output Digital-to-Analog Converter datasheet 27 Sep 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SSOP (DL) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos