A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Similar functionality to the compared device
NEW DAC81401 ACTIVE Single-channel 16-bit high-voltage-output DAC with precision internal reference Smaller 20-pin TSSOP package (6.5mm ×6.4mm) and integrated reference

Product details

Resolution (bps) 12 Number of DAC channels 1 Interface type Parallel Output type Buffered Voltage INL (max) (±LSB) 0.25 Settling time (µs) 4 Reference type Int Architecture R-2R Rating Catalog Features On-chip Offset and Gain Calibration Sample/update rate (Msps) 0.25 Power consumption (typ) (mW) 625 Operating temperature range (°C) -25 to 85
Resolution (bps) 12 Number of DAC channels 1 Interface type Parallel Output type Buffered Voltage INL (max) (±LSB) 0.25 Settling time (µs) 4 Reference type Int Architecture R-2R Rating Catalog Features On-chip Offset and Gain Calibration Sample/update rate (Msps) 0.25 Power consumption (typ) (mW) 625 Operating temperature range (°C) -25 to 85
CDIP_SB (JD) 28 362.994 mm² 35.94 x 10.1 SOIC (DW) 28 184.37 mm² 17.9 x 10.3
  • SINGLE INTEGRATED CIRCUIT CHIP
  • MICROCOMPUTER INTERFACE: DOUBLE-BUFFERED LATCH
  • VOLTAGE OUTPUT: ±10V, ±5V, +10V
  • MONOTONICITY GUARANTEED OVER TEMPERATURE
  • ±1/2LSB MAXIMUM NONLINEARITY OVER TEMPERATURE
  • GUARANTEED SPECIFICATIONS AT ±12V AND ±15V SUPPLIES
  • TTL/5V CMOS-COMPATIBLE LOGIC INPUTS

  • SINGLE INTEGRATED CIRCUIT CHIP
  • MICROCOMPUTER INTERFACE: DOUBLE-BUFFERED LATCH
  • VOLTAGE OUTPUT: ±10V, ±5V, +10V
  • MONOTONICITY GUARANTEED OVER TEMPERATURE
  • ±1/2LSB MAXIMUM NONLINEARITY OVER TEMPERATURE
  • GUARANTEED SPECIFICATIONS AT ±12V AND ±15V SUPPLIES
  • TTL/5V CMOS-COMPATIBLE LOGIC INPUTS

The DAC811 is a complete, single-chip integrated-circuit, microprocessor-compatible, 12-bit digital-to-analog converter. The chip combines a precision voltage reference, microcomputer interface logic, and double-buffered latch, in a 12-bit D/A converter with a voltage output amplifier. Fast current switches and a laser-trimmed thin-film resistor network provide a highly accurate and fast D/A converter.

Microcomputer interfacing is facilitated by a double-buffered latch. The input latch is divided into three 4-bit nibbles to permit interfacing to 4-, 8-, 12-, or 16-bit buses and to handle right-or left-justified data. The 12-bit data in the input latches is transferred to the D/A latch to hold the output value.

Input gating logic is designed so that loading the last nibble or byte of data can be accomplished simultaneously with the transfer of data (previously stored in adjacent latches) from adjacent input latches to the D/A latch. This feature avoids spurious analog output values while using an interface technique that saves computer instructions.

The DAC811 is laser trimmed at the wafer level and is specified to ±1/4LSB maximum linearity error (B, K, and S grades) at 25°C and °1/2LSB maximum over the temperature range. All grades are guaranteed monotonic over the specification temperature range.

The DAC811 is available in six performance grades and three package types. DAC811J and K are specified over the temperature ranges of 0°C to +70°C; DAC811A and B are specified over –25°C to +85°C; DAC811R and S are specified over –55°C to +125°C. DAC811J and K are packaged in a reliable 28-pin plastic DIP or plastic SO package, while DAC811A and B are available in a 28-pin 0.6" wide dual-inline hermetically sealed ceramic side-brazed package (H package).

The DAC811 is a complete, single-chip integrated-circuit, microprocessor-compatible, 12-bit digital-to-analog converter. The chip combines a precision voltage reference, microcomputer interface logic, and double-buffered latch, in a 12-bit D/A converter with a voltage output amplifier. Fast current switches and a laser-trimmed thin-film resistor network provide a highly accurate and fast D/A converter.

Microcomputer interfacing is facilitated by a double-buffered latch. The input latch is divided into three 4-bit nibbles to permit interfacing to 4-, 8-, 12-, or 16-bit buses and to handle right-or left-justified data. The 12-bit data in the input latches is transferred to the D/A latch to hold the output value.

Input gating logic is designed so that loading the last nibble or byte of data can be accomplished simultaneously with the transfer of data (previously stored in adjacent latches) from adjacent input latches to the D/A latch. This feature avoids spurious analog output values while using an interface technique that saves computer instructions.

The DAC811 is laser trimmed at the wafer level and is specified to ±1/4LSB maximum linearity error (B, K, and S grades) at 25°C and °1/2LSB maximum over the temperature range. All grades are guaranteed monotonic over the specification temperature range.

The DAC811 is available in six performance grades and three package types. DAC811J and K are specified over the temperature ranges of 0°C to +70°C; DAC811A and B are specified over –25°C to +85°C; DAC811R and S are specified over –55°C to +125°C. DAC811J and K are packaged in a reliable 28-pin plastic DIP or plastic SO package, while DAC811A and B are available in a 28-pin 0.6" wide dual-inline hermetically sealed ceramic side-brazed package (H package).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Microprocessor-Compatible 12-Bit Digital-to-Analog Converter datasheet 27 Sep 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
CDIP_SB (JD) 28 Ultra Librarian
SOIC (DW) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos