A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
DAC80502 ACTIVE Dual-channel, 1-LSB INL, 16-bit, SPI voltage-output digital-to-analog converter (DAC) High precision with internal reference, SON 2.5 by 2.5 mm package

Product details

Resolution (bps) 16 Number of DAC channels 2 Interface type SPI Output type Buffered Voltage Output voltage range (V) 0 to 5 INL (max) (±LSB) 65 Settling time (µs) 10 Reference type Ext Architecture String Rating Catalog Sample/update rate (Msps) 0.093 Power consumption (typ) (mW) 1.35 Operating temperature range (°C) -40 to 105 Product type Precision DAC
Resolution (bps) 16 Number of DAC channels 2 Interface type SPI Output type Buffered Voltage Output voltage range (V) 0 to 5 INL (max) (±LSB) 65 Settling time (µs) 10 Reference type Ext Architecture String Rating Catalog Sample/update rate (Msps) 0.093 Power consumption (typ) (mW) 1.35 Operating temperature range (°C) -40 to 105 Product type Precision DAC
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • 16-Bit Monotonic Over Temperature
  • MicroPower Operation: 500 µA at 5 V
  • Power-On Reset to Zero-Scale
  • Power Supply: 2.7 V to 5.5 V
  • Settling Time: 10 µs to ±0.003% FSR
  • Ultra-Low AC Crosstalk: –100 dB Typ
  • Low-Power Serial Interface With
    Schmitt-Triggered Inputs
  • On-Chip Output Buffer Amplifier With Rail-to-Rail
    Operation
  • Double-Buffered Input Architecture
  • Simultaneous or Sequential Output Update
    and Powerdown
  • Available in a Tiny VSSOP-8 Package
  • 16-Bit Monotonic Over Temperature
  • MicroPower Operation: 500 µA at 5 V
  • Power-On Reset to Zero-Scale
  • Power Supply: 2.7 V to 5.5 V
  • Settling Time: 10 µs to ±0.003% FSR
  • Ultra-Low AC Crosstalk: –100 dB Typ
  • Low-Power Serial Interface With
    Schmitt-Triggered Inputs
  • On-Chip Output Buffer Amplifier With Rail-to-Rail
    Operation
  • Double-Buffered Input Architecture
  • Simultaneous or Sequential Output Update
    and Powerdown
  • Available in a Tiny VSSOP-8 Package

The DAC8532 is a dual channel, 16-bit digital-to-analog converter (DAC) offering low power operation and a flexible serial host interface. Each on-chip precision output amplifier allows rail-to-rail output swing to be achieved over the supply range of 2.7 V to 5.5 V. The device supports a standard 3-wire serial interface capable of operating with input data clock frequencies up to 30 MHz for VDD = 5 V.

The DAC8532 requires an external reference voltage to set the output range of each DAC channel. The device incorporates a power-on reset circuit which ensures that the DAC outputs power up at zero-scale and remain there until a valid write takes place. The DAC8532 provides a flexible power-down feature, accessible over the serial interface, that reduces the current consumption of the device to 200 nA at 5 V.

The low-power consumption of the device in normal operation makes it ideally suited to portable battery-operated equipment and other low-power applications. The  power  consumption  is 2.5 mW at  5 V, reducing to 1 µW in power-down mode.

The DAC8532 is available in a VSSOP-8 package with a specified operating temperature range of –40°C to 105°C.

The DAC8532 is a dual channel, 16-bit digital-to-analog converter (DAC) offering low power operation and a flexible serial host interface. Each on-chip precision output amplifier allows rail-to-rail output swing to be achieved over the supply range of 2.7 V to 5.5 V. The device supports a standard 3-wire serial interface capable of operating with input data clock frequencies up to 30 MHz for VDD = 5 V.

The DAC8532 requires an external reference voltage to set the output range of each DAC channel. The device incorporates a power-on reset circuit which ensures that the DAC outputs power up at zero-scale and remain there until a valid write takes place. The DAC8532 provides a flexible power-down feature, accessible over the serial interface, that reduces the current consumption of the device to 200 nA at 5 V.

The low-power consumption of the device in normal operation makes it ideally suited to portable battery-operated equipment and other low-power applications. The  power  consumption  is 2.5 mW at  5 V, reducing to 1 µW in power-down mode.

The DAC8532 is available in a VSSOP-8 package with a specified operating temperature range of –40°C to 105°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet DAC8532 Dual Channel, 16-Bit, Low Power, Serial Input Digital-To-Analog Converter datasheet (Rev. B) PDF | HTML 09 Sep 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos