Product details

Resolution (Bits) 14 Number of DAC channels 2 Interface type SPI Output type Unbuffered Current Settling time (µs) 0.5 Features Reset to Mid-Scale Reference type Ext Architecture Multiplying DAC Rating Catalog Output range (max) (mA/V) 2 Output range (min) (mA/V) 0 Sample/update rate (Msps) 2 Power consumption (typ) (mW) 0.025 Operating temperature range (°C) -40 to 85
Resolution (Bits) 14 Number of DAC channels 2 Interface type SPI Output type Unbuffered Current Settling time (µs) 0.5 Features Reset to Mid-Scale Reference type Ext Architecture Multiplying DAC Rating Catalog Output range (max) (mA/V) 2 Output range (min) (mA/V) 0 Sample/update rate (Msps) 2 Power consumption (typ) (mW) 0.025 Operating temperature range (°C) -40 to 85
TSSOP (PW) 16 32 mm² 5 x 6.4
  • Relative Accuracy: 1 LSB Max
  • Differential Nonlinearity: 1 LSB Max
  • 2-mA Full-Scale Current ±20%, with VREF = ±10 V
  • 0.5 µs Settling Time
  • Midscale or Zero-Scale Reset
  • Separate 4Q Multiplying Reference Inputs
  • Reference Bandwidth: 10 MHz
  • Reference Dynamics: -105 dB THD
  • SPI™-Compatible 3-Wire Interface: 50 MHz
  • Double Buffered Registers to Enable Simultaneous Multichannel Update
  • Internal Power-On Reset
  • Industry-Standard Pin Configuration
  • APPLICATIONS
    • Automatic Test Equipment
    • Instrumentation
    • Digitally Controlled Calibration

SPI is a trademark of Motorola, Inc.
All other trademarks are the property of their respective owners.

  • Relative Accuracy: 1 LSB Max
  • Differential Nonlinearity: 1 LSB Max
  • 2-mA Full-Scale Current ±20%, with VREF = ±10 V
  • 0.5 µs Settling Time
  • Midscale or Zero-Scale Reset
  • Separate 4Q Multiplying Reference Inputs
  • Reference Bandwidth: 10 MHz
  • Reference Dynamics: -105 dB THD
  • SPI™-Compatible 3-Wire Interface: 50 MHz
  • Double Buffered Registers to Enable Simultaneous Multichannel Update
  • Internal Power-On Reset
  • Industry-Standard Pin Configuration
  • APPLICATIONS
    • Automatic Test Equipment
    • Instrumentation
    • Digitally Controlled Calibration

SPI is a trademark of Motorola, Inc.
All other trademarks are the property of their respective owners.

The DAC8802 is a dual, 14-bit, current-output digital-to-analog converter (DAC) designed to operate from a single 2.7 V to 5.5 V supply.

The applied external reference input voltage VREF determines the full-scale output current. An internal feedback resistor (RFB) provides temperature tracking for the full-scale output when combined with an external I-to-V precision amplifier.

A doubled-buffered, serial data interface offers high-speed, 3-wire, SPI and microcontroller compatible inputs using serial data in (SDI), clock (CLK), and a chip-select (CS). A common level-sensitive load DAC strobe (LDAC) input allows simultaneous update of all DAC outputs from previously loaded input registers. Additionally, an internal power-on reset forces the output voltage to zero at system turn-on. An MSB pin allows system reset assertion (RS) to force all registers to zero code when MSB = 0, or to half-scale code when MSB = 1.

The DAC8802 is available in an TSSOP-16 package.

The DAC8802 is a dual, 14-bit, current-output digital-to-analog converter (DAC) designed to operate from a single 2.7 V to 5.5 V supply.

The applied external reference input voltage VREF determines the full-scale output current. An internal feedback resistor (RFB) provides temperature tracking for the full-scale output when combined with an external I-to-V precision amplifier.

A doubled-buffered, serial data interface offers high-speed, 3-wire, SPI and microcontroller compatible inputs using serial data in (SDI), clock (CLK), and a chip-select (CS). A common level-sensitive load DAC strobe (LDAC) input allows simultaneous update of all DAC outputs from previously loaded input registers. Additionally, an internal power-on reset forces the output voltage to zero at system turn-on. An MSB pin allows system reset assertion (RS) to force all registers to zero code when MSB = 0, or to half-scale code when MSB = 1.

The DAC8802 is available in an TSSOP-16 package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
DAC8812 ACTIVE 16-Bit, Dual Serial Input Multiplying Digital-to-Analog Converter 16-bit device
Same functionality with different pin-out to the compared device
DAC8801 ACTIVE 14-Bit, Single Channel, Serial Interface, Multiplying Digital-to-Analog Converter Single-channel device
DAC8805 ACTIVE 14-Bit, Dual Channel, Parallel Interface, Multiplying Digital-to-Analog Converter Parallel interface device

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Dual, Serial Input 14-Bit Multiplying Digital-to-Analog Converter datasheet (Rev. B) 19 Feb 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

DAC8802 IBIS Model

SBAM061.ZIP (15 KB) - IBIS Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-01427 — 2.3 nV/√Hz, Differential, Time Gain Control (TGC) DAC Reference Design for Ultrasound

The TIDA-01427 reference design provides a solution for differential signal chain used for generating a time-varying control voltage (VCNTL) to drive multiple AFE devices in a parallel configuration. TI's low-noise analog front ends (AFEs) for medical ultrasound have a time gain control (TGC) (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos