Product details

Resolution (Bits) 14 Number of DAC channels 1 Interface type Parallel Output type Unbuffered Current Settling time (µs) 0.5 Reference type Ext Architecture Multiplying DAC Rating Catalog Output range (max) (mA/V) 2 Output range (min) (mA/V) 0 Sample/update rate (Msps) 2 Power consumption (typ) (mW) 0.025 Operating temperature range (°C) -40 to 85
Resolution (Bits) 14 Number of DAC channels 1 Interface type Parallel Output type Unbuffered Current Settling time (µs) 0.5 Reference type Ext Architecture Multiplying DAC Rating Catalog Output range (max) (mA/V) 2 Output range (min) (mA/V) 0 Sample/update rate (Msps) 2 Power consumption (typ) (mW) 0.025 Operating temperature range (°C) -40 to 85
SSOP (DB) 28 79.56 mm² 10.2 x 7.8
  • ±0.5LSB DNL
  • ±1LSB INL
  • 14-Bit Monotonic
  • Low Noise: 10nV/Hz
  • Low Power: IDD = 2µA
  • Analog Power Supply: +2.7V to +5.5V
  • 1.66mA Full-Scale Current, with VREF = 10V
  • Settling Time: 0.5µs
  • 4-Quadrant Multiplying Reference
  • Reference Bandwidth: 8MHz
  • Reference Input: ±15V
  • Reference Dynamics: -105 dB THD
  • SSOP-28 Package
  • Industry-Standard Pin Configuration
  • APPLICATIONS
    • Automatic Test Equipment
    • Instrumentation
    • Digitally Controlled Calibration
    • Industrial Control PLCs

All other trademarks are the property of their respective owners

  • ±0.5LSB DNL
  • ±1LSB INL
  • 14-Bit Monotonic
  • Low Noise: 10nV/Hz
  • Low Power: IDD = 2µA
  • Analog Power Supply: +2.7V to +5.5V
  • 1.66mA Full-Scale Current, with VREF = 10V
  • Settling Time: 0.5µs
  • 4-Quadrant Multiplying Reference
  • Reference Bandwidth: 8MHz
  • Reference Input: ±15V
  • Reference Dynamics: -105 dB THD
  • SSOP-28 Package
  • Industry-Standard Pin Configuration
  • APPLICATIONS
    • Automatic Test Equipment
    • Instrumentation
    • Digitally Controlled Calibration
    • Industrial Control PLCs

All other trademarks are the property of their respective owners

The DAC8806, a multiplying digital-to-analog converter (DAC), is designed to operate from a single 2.7V to 5.5V supply.

The applied external reference input voltage VREF determines the full-scale output current. An internal feedback resistor (RFB) provides temperature tracking for the full-scale output when combined with an external, current-to-voltage (I/V) precision amplifier.

A parallel interface offers high-speed communications. The DAC8806 is packaged in a space-saving SSOP-28 package and has an industry-standard pinout.

The DAC8806, a multiplying digital-to-analog converter (DAC), is designed to operate from a single 2.7V to 5.5V supply.

The applied external reference input voltage VREF determines the full-scale output current. An internal feedback resistor (RFB) provides temperature tracking for the full-scale output when combined with an external, current-to-voltage (I/V) precision amplifier.

A parallel interface offers high-speed communications. The DAC8806 is packaged in a space-saving SSOP-28 package and has an industry-standard pinout.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
DAC8801 ACTIVE 14-Bit, Single Channel, Serial Interface, Multiplying Digital-to-Analog Converter SPI interface device

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 14-Bit, Parallel Input Multiplying Digital-to-Analog Converter datasheet (Rev. B) 19 Feb 2008
EVM User's guide DAC8806/20EVM (Rev. A) 24 May 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DAC8806EVM — DAC8806 evaluation module

TheDAC8806EVM is a full featured evaluation board featuring either the DAC8806 or DAC8820. These devices are 14-bit and 16-bit, multiplying DACs with a microprocessor and TMS320 DSP-compatible parallel interface. The data bits are double-buffered so that the output can be updated asynchronously (...)

User guide: PDF
Not available on TI.com
Simulation model

DAC8806 IBIS Model

SBAM123.ZIP (7 KB) - IBIS Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SSOP (DB) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos