Product details

Voltage gain (V/V) Adjustable Iq (typ) (mA) 11 Load capacitance (µF) 220 Number of channels 2 THD + N at 1 kHz (%) 0.001 Noise floor (RTO, 20-kHz BW) (dBu) 126.7 Slew rate (typ) (V/µs) 4.5 Small-signal bandwidth (typ) (Hz) 8000000 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 3 Operating temperature range (°C) -40 to 85 Rating Catalog
Voltage gain (V/V) Adjustable Iq (typ) (mA) 11 Load capacitance (µF) 220 Number of channels 2 THD + N at 1 kHz (%) 0.001 Noise floor (RTO, 20-kHz BW) (dBu) 126.7 Slew rate (typ) (V/µs) 4.5 Small-signal bandwidth (typ) (Hz) 8000000 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 3 Operating temperature range (°C) -40 to 85 Rating Catalog
TSSOP (PW) 14 32 mm² 5 x 6.4
  • DirectPath
    • Eliminates Pop/Clicks
    • Eliminates Output DC-Blocking Capacitors
    • Provides Flat Frequency Response 20 Hz–20 kHz
  • Low Noise and THD
    • SNR > 109 dB
    • Typical Vn < 7 µVms
    • THD+N < 0.002%
  • Output Voltage Into 2.5-k Load
    • 2 Vrms With 3.3-V Supply Voltage
    • 3 Vrms With 5-V Supply Voltage
  • Differential Input
  • External Undervoltage Mute
  • APPLICATIONS
    • PDP / LCD TV
    • Blu-ray Disc, DVD Players
    • Home Theater in a Box
    • Set-Top Boxes
  • DirectPath
    • Eliminates Pop/Clicks
    • Eliminates Output DC-Blocking Capacitors
    • Provides Flat Frequency Response 20 Hz–20 kHz
  • Low Noise and THD
    • SNR > 109 dB
    • Typical Vn < 7 µVms
    • THD+N < 0.002%
  • Output Voltage Into 2.5-k Load
    • 2 Vrms With 3.3-V Supply Voltage
    • 3 Vrms With 5-V Supply Voltage
  • Differential Input
  • External Undervoltage Mute
  • APPLICATIONS
    • PDP / LCD TV
    • Blu-ray Disc, DVD Players
    • Home Theater in a Box
    • Set-Top Boxes

The DRV603PW is a 3-VRMS pop-free stereo line driver designed to allow the removal of the output dc-blocking capacitors for reduced component count and cost. The device is ideal for single-supply electronics where size and cost are critical design parameters.

Designed using TI’s patented DirectPath™ technology, The DRV603 is capable of driving 3 Vrms into a 2.5-k load with 5-V supply voltage. The device has differential inputs and uses external gain-setting resistors to support a gain range of ±1 V/V to ±10 V/V, and line outputs that have ±8 kV IEC ESD protection. The DRV603 (occasionally referred to as the ‘603) has built-in shutdown control for pop-free on/off control. The DRV603 has an external and internal undervoltage detector that mutes the output.

Using the DRV603 in audio products can reduce component count considerably compared to traditional methods of generating a 3-Vrms output. The DRV603 does not require a power supply greater than 5 V to generate its 8.5-Vpp output, nor does it require a split-rail power supply. The DRV603 integrates its own charge pump to generate a negative supply rail that provides a clean, pop-free ground biased 3-Vrms output.

The DRV603 is available in a 14-pin TSSOP.

If the low noise and trimmed dc-offset and external undervoltage mute function are not beneficial in the application, TI recommends the footprint compatible DRV602.

The DRV603PW is a 3-VRMS pop-free stereo line driver designed to allow the removal of the output dc-blocking capacitors for reduced component count and cost. The device is ideal for single-supply electronics where size and cost are critical design parameters.

Designed using TI’s patented DirectPath™ technology, The DRV603 is capable of driving 3 Vrms into a 2.5-k load with 5-V supply voltage. The device has differential inputs and uses external gain-setting resistors to support a gain range of ±1 V/V to ±10 V/V, and line outputs that have ±8 kV IEC ESD protection. The DRV603 (occasionally referred to as the ‘603) has built-in shutdown control for pop-free on/off control. The DRV603 has an external and internal undervoltage detector that mutes the output.

Using the DRV603 in audio products can reduce component count considerably compared to traditional methods of generating a 3-Vrms output. The DRV603 does not require a power supply greater than 5 V to generate its 8.5-Vpp output, nor does it require a split-rail power supply. The DRV603 integrates its own charge pump to generate a negative supply rail that provides a clean, pop-free ground biased 3-Vrms output.

The DRV603 is available in a 14-pin TSSOP.

If the low noise and trimmed dc-offset and external undervoltage mute function are not beneficial in the application, TI recommends the footprint compatible DRV602.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet DIRECTPATH (tm), Pop-Free 3-Vrms Line Driver With Adjustable Gain datasheet (Rev. C) 18 Nov 2009
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application note DAC Post-Filter Design Based on DRV6xx Family (Rev. A) 23 Nov 2010
EVM User's guide DRV603EVM - User Guide (Rev. A) 20 Jan 2009
More literature DRV603EVM Read-Me First 18 Dec 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV603EVM — DRV603 Evaluation Module (EVM)

The DRV603EVM customer evaluation module (EVM) demonstrates the capabilities and operation of the DRV603 integrated circuit from Texas Instruments.

The DRV603 is a 2-VRMS pop-free stereo line driver designed to allow removal of the output dc-blocking capacitors in audio applications to reduce (...)

User guide: PDF
Not available on TI.com
Simulation model

DRV603 TINA-TI Spice Transient Model

SLOM234.ZIP (14 KB) - TINA-TI Spice Model
Simulation model

DRV603 TINA-TI Transient Reference Design

SLOM235.TSC (31 KB) - TINA-TI Reference Design
Simulation model

DRV603 Unencrypted PSPICE Transient Model (Rev. A)

SLOM233A.ZIP (31 KB) - PSpice Model
Schematic

DRV603EVM Schematic & Gerber Files

SLAC232.ZIP (502 KB)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos