Product details

Voltage gain (V/V) Adjustable Iq (typ) (mA) 14 Number of channels 2 THD + N at 1 kHz (%) 0.002 Noise floor (RTO, 20-kHz BW) (dBu) 110.9 Slew rate (typ) (V/µs) 4.5 Small-signal bandwidth (typ) (Hz) 8000000 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 3 Operating temperature range (°C) -40 to 85 Rating Catalog
Voltage gain (V/V) Adjustable Iq (typ) (mA) 14 Number of channels 2 THD + N at 1 kHz (%) 0.002 Noise floor (RTO, 20-kHz BW) (dBu) 110.9 Slew rate (typ) (V/µs) 4.5 Small-signal bandwidth (typ) (Hz) 8000000 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 3 Operating temperature range (°C) -40 to 85 Rating Catalog
TSSOP (PW) 14 32 mm² 5 x 6.4
  • Stereo DirectPath™ Audio Line Driver
    • 2 Vrms Into 10 kΩ With 3.3-V Supply
  • Low THD+N < 0.01% at 2 Vrms Into 10 kΩ
  • High SNR, >90 dB
  • 600-Ω Output Load Compliant
  • Differential Input and Single-Ended Output
  • Adjustable Gain by External Gain-Setting Resistors
  • Low DC Offset, <1 mV
  • Ground-Referenced Outputs Eliminate DC-Blocking Capacitors
    • Reduce Board Area
    • Reduce Component Cost
    • Improve THD+N Performance
    • No Degradation of Low-Frequency Response Due to Output Capacitors
  • Short-Circuit Protection
  • Click- and Pop-Reduction Circuitry
  • External Undervoltage Mute
  • Active Mute Control for Pop-Free Audio On/Off Control
  • Space-Saving TSSOP Package
  • Stereo DirectPath™ Audio Line Driver
    • 2 Vrms Into 10 kΩ With 3.3-V Supply
  • Low THD+N < 0.01% at 2 Vrms Into 10 kΩ
  • High SNR, >90 dB
  • 600-Ω Output Load Compliant
  • Differential Input and Single-Ended Output
  • Adjustable Gain by External Gain-Setting Resistors
  • Low DC Offset, <1 mV
  • Ground-Referenced Outputs Eliminate DC-Blocking Capacitors
    • Reduce Board Area
    • Reduce Component Cost
    • Improve THD+N Performance
    • No Degradation of Low-Frequency Response Due to Output Capacitors
  • Short-Circuit Protection
  • Click- and Pop-Reduction Circuitry
  • External Undervoltage Mute
  • Active Mute Control for Pop-Free Audio On/Off Control
  • Space-Saving TSSOP Package

The DRV632 is a 2-VRMS pop-free stereo line driver designed to allow the removal of the output dc-blocking capacitors for reduced component count and cost. The device is ideal for single-supply electronics where size and cost are critical design parameters.

Designed using TI’s patented DirectPath™ technology, The DRV632 is capable of driving 2 VRMS into a 10-kΩ load with 3.3-V supply voltage. The device has differential inputs and uses external gain-setting resistors to support a gain range of ±1 V/V to ±10 V/V, and gain can be configured individually for each channel. Line outputs have ±8-kV IEC ESD protection, requiring just a simple resistor-capacitor ESD protection circuit. The DRV632 has built-in active-mute control for pop-free audio on/off control. The DRV632 has an external undervoltage detector that mutes the output when the power supply is removed, ensuring a pop-free shutdown.

Using the DRV632 in audio products can reduce component count considerably compared to traditional methods of generating a 2-VRMS output. The DRV632 does not require a power supply greater than 3.3 V to generate its 5.6-Vpp output, nor does it require a split-rail power supply. The DRV632 integrates its own charge pump to generate a negative supply rail that provides a clean, pop-free ground-biased 2-VRMS output.

The DRV632 is available in a 14-pin TSSOP.

The DRV632 is a 2-VRMS pop-free stereo line driver designed to allow the removal of the output dc-blocking capacitors for reduced component count and cost. The device is ideal for single-supply electronics where size and cost are critical design parameters.

Designed using TI’s patented DirectPath™ technology, The DRV632 is capable of driving 2 VRMS into a 10-kΩ load with 3.3-V supply voltage. The device has differential inputs and uses external gain-setting resistors to support a gain range of ±1 V/V to ±10 V/V, and gain can be configured individually for each channel. Line outputs have ±8-kV IEC ESD protection, requiring just a simple resistor-capacitor ESD protection circuit. The DRV632 has built-in active-mute control for pop-free audio on/off control. The DRV632 has an external undervoltage detector that mutes the output when the power supply is removed, ensuring a pop-free shutdown.

Using the DRV632 in audio products can reduce component count considerably compared to traditional methods of generating a 2-VRMS output. The DRV632 does not require a power supply greater than 3.3 V to generate its 5.6-Vpp output, nor does it require a split-rail power supply. The DRV632 integrates its own charge pump to generate a negative supply rail that provides a clean, pop-free ground-biased 2-VRMS output.

The DRV632 is available in a 14-pin TSSOP.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet DRV632 DirectPath™, 2-VRMS Audio Line Driver With Adjustable Gain datasheet (Rev. C) PDF | HTML 15 Aug 2019
Application note DAC Post-Filter Design Based on DRV6xx Family (Rev. A) 23 Nov 2010
EVM User's guide DRV632EVM Evaluation Module 04 Jan 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV632EVM — DRV632EVM Evaluation Module

The DRV632EVM customer evaluation module (EVM) demonstrates the capabilities and operation of the DRV632 integrated circuit from Texas Instruments.

The DRV632 is a 2Vrms, stereo line driver aimed at replacing line driver circuits created with an op amp and passives. These solutions have poor click (...)

User guide: PDF
Buy from a distributor
Simulation model

DRV632 TINA-TI (Transient) Reference Design (Rev. C)

SLOM208C.TSC (749 KB) - TINA-TI Reference Design
Simulation model

DRV632 TINA-TI (Transient) Spice Model (Rev. C)

SLOM207C.ZIP (6 KB) - TINA-TI Spice Model
Simulation model

DRV632_PSPICE (Transient) MODEL (Rev. C)

SLOM206C.ZIP (49 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos