Product details

Rating Catalog Architecture Gate driver Vs ABS (max) (V) 85 Operating temperature range (°C) -40 to 150
Rating Catalog Architecture Gate driver Vs ABS (max) (V) 85 Operating temperature range (°C) -40 to 150
VQFN (RGZ) 48 49 mm² 7 x 7
  • Three phase half-bridge gate driver
    • Drives six N-channel MOSFETs (NMOS)
    • 8 to 85V wide operating voltage range
    • Bootstrap architecture for high-side gate driver
    • Supports 50mA average gate switching current enables driving 400nC MOSFETs at 20kHz
    • Trickle charge pump to support 100% PWM duty cycle and to generate overdrive supply to drive external cut-off or reverse polarity protection circuit
  • Smart Gate Drive architecture
    • 15-level configurable peak gate drive current up to 1000 / 2000mA (source / sink)
    • Closed-loop automatic deadtime insertion based on gate-source voltage monitoring
    • Configurable soft shutdown to minimize inductive voltage spikes during overcurrent shutdown
  • Low-side Current Sense Amplifier
    • 1mV low input offset across temperature
    • 4-level adjustable gain
    • Adjustable output bias to support unidirectional or bidirectional sensing
  • SPI-based detailed configuration and diagnostics
  • DRVOFF pin to disable driver independently
  • High voltage wake up pin (nSLEEP)
  • Dedicated ASCIN pin to control motor braking (active short circuit)
  • 6x, 3x, 1x, and Independent PWM Modes
  • Supports 3.3V and 5V Logic Inputs
  • Integrated protection features
    • Battery and power supply voltage monitors
    • MOSFET VDS and Rsense over current monitors
    • MOSFET VGS gate fault monitors
    • Device thermal warning and shutdown
    • Fault condition indicator pin
  • Three phase half-bridge gate driver
    • Drives six N-channel MOSFETs (NMOS)
    • 8 to 85V wide operating voltage range
    • Bootstrap architecture for high-side gate driver
    • Supports 50mA average gate switching current enables driving 400nC MOSFETs at 20kHz
    • Trickle charge pump to support 100% PWM duty cycle and to generate overdrive supply to drive external cut-off or reverse polarity protection circuit
  • Smart Gate Drive architecture
    • 15-level configurable peak gate drive current up to 1000 / 2000mA (source / sink)
    • Closed-loop automatic deadtime insertion based on gate-source voltage monitoring
    • Configurable soft shutdown to minimize inductive voltage spikes during overcurrent shutdown
  • Low-side Current Sense Amplifier
    • 1mV low input offset across temperature
    • 4-level adjustable gain
    • Adjustable output bias to support unidirectional or bidirectional sensing
  • SPI-based detailed configuration and diagnostics
  • DRVOFF pin to disable driver independently
  • High voltage wake up pin (nSLEEP)
  • Dedicated ASCIN pin to control motor braking (active short circuit)
  • 6x, 3x, 1x, and Independent PWM Modes
  • Supports 3.3V and 5V Logic Inputs
  • Integrated protection features
    • Battery and power supply voltage monitors
    • MOSFET VDS and Rsense over current monitors
    • MOSFET VGS gate fault monitors
    • Device thermal warning and shutdown
    • Fault condition indicator pin

The DRV8363 is an integrated smart gate driver for 48V three-phase BLDC applications. The device provides three half-bridge gate drivers, each capable of driving high-side and low-side N-channel power MOSFETs. The DRV8363 generates the correct gate drive voltages using an external 12V supply and an integrated bootstrap diode for the high-side MOSFETs. The Smart Gate Drive architecture supports configurable peak gate drive current from 16mA up to 1A source and 2A sink. The DRV8363 can operate with a wide input range from 8V to 85V at the motor connection. A trickle charge pump allows for the gate drivers to support 100% PWM duty cycle control and provides overdrive gate drive voltage of external switches.

The DRV8363 provides low-side current sense amplifiers to support resistor based low-side current sensing. The low offset of the amplifiers enables the system to obtain precise motor current measurements.

A wide range of diagnostics and protection features are integrated with the DRV8363 enables a robust motor drive system design and helps eliminate the need of external components. The highly configurable device response allows the device to be integrated seamlessly into a variety of system designs.

The DRV8363 is an integrated smart gate driver for 48V three-phase BLDC applications. The device provides three half-bridge gate drivers, each capable of driving high-side and low-side N-channel power MOSFETs. The DRV8363 generates the correct gate drive voltages using an external 12V supply and an integrated bootstrap diode for the high-side MOSFETs. The Smart Gate Drive architecture supports configurable peak gate drive current from 16mA up to 1A source and 2A sink. The DRV8363 can operate with a wide input range from 8V to 85V at the motor connection. A trickle charge pump allows for the gate drivers to support 100% PWM duty cycle control and provides overdrive gate drive voltage of external switches.

The DRV8363 provides low-side current sense amplifiers to support resistor based low-side current sensing. The low offset of the amplifiers enables the system to obtain precise motor current measurements.

A wide range of diagnostics and protection features are integrated with the DRV8363 enables a robust motor drive system design and helps eliminate the need of external components. The highly configurable device response allows the device to be integrated seamlessly into a variety of system designs.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet DRV8363 48V Battery Three-Phase Smart Gate Driver with Accurate Current Sensing and Advanced Monitoring datasheet PDF | HTML 29 Dec 2025
Technical article 主動短路技術將電動自行車安全性提升至全新的層級 PDF | HTML 12 Sep 2025
Technical article 액티브 단락 기술로 전기 자전거의 안전성 향상 PDF | HTML 12 Sep 2025
Technical article Taking e-bike safety to the next gear with active short circuit technology PDF | HTML 04 Sep 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8363-Q1EVM — DRV8363-Q1 evaluation module

The DRV8363-Q1EVM is a 30A, 3-phase brushless DC drive stage based on the DRV8363-Q1 gate driver for BLDC motors.

The EVM allows quick evaluation of the DRV8363-Q1 device which spins a BLDC motor with trapezoidal commutation and control.

Status LEDs for all power supplies as well as a Fault LED are (...)

User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
VQFN (RGZ) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos