Product details

Number of full bridges 1 Vs (min) (V) 8 Vs ABS (max) (V) 40 Peak output current (A) 3 RDS(ON) (HS + LS) (mΩ) 830 Sleep current (µA) 10 Control mode PH/EN Control interface Hardware (GPIO) Rating Catalog Operating temperature range (°C) -40 to 85
Number of full bridges 1 Vs (min) (V) 8 Vs ABS (max) (V) 40 Peak output current (A) 3 RDS(ON) (HS + LS) (mΩ) 830 Sleep current (µA) 10 Control mode PH/EN Control interface Hardware (GPIO) Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 16 32 mm² 5 x 6.4 WQFN (RTY) 16 16 mm² 4 x 4
  • H-Bridge Motor Driver
  • Low RDS(on) MOSFETs (0.4-Ω Typical)
  • Low-Power Sleep Mode
  • 100% PWM Duty Cycle Supported
  • 8-V to 36-V Operating Supply Voltage Range
  • Thermally Enhanced Surface-Mount Package
  • Protection Features:
    • VBB Undervoltage Lockout (UVLO)
    • Charge Pump Undervoltage (CPUV)
    • Overcurrent Protection (OCP)
    • Short-to-Supply Protection
    • Short-to-Ground Protection
    • Overtemperature Warning (OTW)
    • Overtemperature Shutdown (OTS)
    • Fault Condition Indication Pin (nFAULT)
  • H-Bridge Motor Driver
  • Low RDS(on) MOSFETs (0.4-Ω Typical)
  • Low-Power Sleep Mode
  • 100% PWM Duty Cycle Supported
  • 8-V to 36-V Operating Supply Voltage Range
  • Thermally Enhanced Surface-Mount Package
  • Protection Features:
    • VBB Undervoltage Lockout (UVLO)
    • Charge Pump Undervoltage (CPUV)
    • Overcurrent Protection (OCP)
    • Short-to-Supply Protection
    • Short-to-Ground Protection
    • Overtemperature Warning (OTW)
    • Overtemperature Shutdown (OTS)
    • Fault Condition Indication Pin (nFAULT)

The DRV880x provides a versatile motor driver solution with a variety of capabilities. The device contains a full H-bridge which can be used to drive a brushed DC motor, one winding of a stepper motor, or other devices such as solenoids. A simple PHASE-ENABLE interface allows easy interfacing to controller circuits.

The output stages use N-channel power MOSFETs configured as an H-bridge. The DRV880x is capable of peak output currents up to ±2.8 A and operating voltages up to 36 V. An internal charge pump generates the needed gate drive voltages.

A low-power sleep mode is provided which shuts down internal circuitry to achieve a very low quiescent current draw. This sleep mode can be set using a dedicated nSLEEP pin.

Internal protection functions are provided for undervoltage, charge pump fault, overcurrent, short-to-supply, short-to-ground, and overtemperature. Fault conditions are indicated through the nFAULT pin.

The DRV880x is packaged in a 16-pin WQFN package with PowerPAD™ (Eco-friendly: RoHS & no Sb/Br).

The DRV880x provides a versatile motor driver solution with a variety of capabilities. The device contains a full H-bridge which can be used to drive a brushed DC motor, one winding of a stepper motor, or other devices such as solenoids. A simple PHASE-ENABLE interface allows easy interfacing to controller circuits.

The output stages use N-channel power MOSFETs configured as an H-bridge. The DRV880x is capable of peak output currents up to ±2.8 A and operating voltages up to 36 V. An internal charge pump generates the needed gate drive voltages.

A low-power sleep mode is provided which shuts down internal circuitry to achieve a very low quiescent current draw. This sleep mode can be set using a dedicated nSLEEP pin.

Internal protection functions are provided for undervoltage, charge pump fault, overcurrent, short-to-supply, short-to-ground, and overtemperature. Fault conditions are indicated through the nFAULT pin.

The DRV880x is packaged in a 16-pin WQFN package with PowerPAD™ (Eco-friendly: RoHS & no Sb/Br).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
DRV8876 ACTIVE 40-V, 3.5-A H-bridge motor driver with integrated current sensing & current-sense feedback Reduces BOM cost, board space and power consumption with integrated current sensing.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 12
Type Title Date
* Data sheet DRV880x DMOS Full-Bridge Motor Drivers datasheet (Rev. K) PDF | HTML 14 May 2020
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application note Best Practices for Board Layout of Motor Drivers (Rev. B) PDF | HTML 14 Oct 2021
Application note Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A) PDF | HTML 22 Jul 2021
Application note Methods to Configure Current Regulation for Brushed and Stepper Motors (Rev. B) PDF | HTML 19 Jan 2021
Technical article Automating smart home systems with motor drivers PDF | HTML 24 Oct 2019
User guide DRV8800-01 EVM GUI (Rev. A) 17 Jul 2019
Technical article Using smart relay drivers for smart meters, part 2 PDF | HTML 10 Dec 2018
Technical article Using smart relay drivers for smart meters, part 1 PDF | HTML 03 Dec 2018
Application note PowerPAD™ Thermally Enhanced Package (Rev. H) 06 Jul 2018
Application note Understanding Motor Driver Current Ratings 06 Feb 2012
Application brief PowerPAD™ Made Easy (Rev. B) 12 May 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8801EVM — DRV8801 Evaluation Module

The DRV8801 evaluation module (EVM) demonstrates the capabilities and performance of the DRV8801 integrated circuit from Texas Instruments. The DRV8801 is a 2.8A Peak Brushed DC motor driver with brake support and current sense pin who’s output voltage is directly proportional to the motor current.

User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 16 Ultra Librarian
WQFN (RTY) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos