Product details

Vs (max) (V) 60 Vs (min) (V) 8.2 Peak output current (A) 2.3 Operating temperature range (°C) -40 to 125 Rating Catalog
Vs (max) (V) 60 Vs (min) (V) 8.2 Peak output current (A) 2.3 Operating temperature range (°C) -40 to 125 Rating Catalog
HTSSOP (PWP) 16 32 mm² 5 x 6.4 SOIC (DW) 20 131.84 mm² 12.8 x 10.3
  • 4-Channel Protected Low-Side Driver
    • Four NMOS FETs With Overcurrent Protection
    • Integrated Inductive Clamp Diodes
    • Parallel Interface
  • DW Package: 1.5-A (Single Channel On) /
    800-mA (Four Channels On) Maximum Drive
    Current per Channel (at 25°C)
  • PWP Package: 2-A (Single Channel On) /
    1-A (Four Channels On) Maximum Drive Current
    per Channel (at 25°C, With Proper PCB
    Heatsinking)
  • 8.2-V to 60-V Operating Supply Voltage Range
  • Thermally Enhanced Surface Mount Package
  • 4-Channel Protected Low-Side Driver
    • Four NMOS FETs With Overcurrent Protection
    • Integrated Inductive Clamp Diodes
    • Parallel Interface
  • DW Package: 1.5-A (Single Channel On) /
    800-mA (Four Channels On) Maximum Drive
    Current per Channel (at 25°C)
  • PWP Package: 2-A (Single Channel On) /
    1-A (Four Channels On) Maximum Drive Current
    per Channel (at 25°C, With Proper PCB
    Heatsinking)
  • 8.2-V to 60-V Operating Supply Voltage Range
  • Thermally Enhanced Surface Mount Package

The DRV8803 provides a 4-channel low side driver with overcurrent protection. It has built-in diodes to clamp turnoff transients generated by inductive loads and can be used to drive unipolar stepper motors, DC motors, relays, solenoids, or other loads.

In the SOIC (DW) package, the DRV8803 can supply up to 1.5-A (one channel on) or 800-mA (all channels on) continuous output current per channel, at 25°C. In the HTSSOP (PWP) package, it can supply up to 2-A (one channel on) or 1-A (four channels on) continuous output current per channel, at 25°C with proper PCB heatsinking.

The device is controlled through a simple parallel interface.

Internal shutdown functions are provided for over current protection, short circuit protection, undervoltage lockout and overtemperature and faults are indicated by a fault output pin.

The DRV8803 is available in a 20-pin thermally-enhanced SOIC package and a 16-pin HTSSOP package (Eco-friendly: RoHS & no Sb/Br).

The DRV8803 provides a 4-channel low side driver with overcurrent protection. It has built-in diodes to clamp turnoff transients generated by inductive loads and can be used to drive unipolar stepper motors, DC motors, relays, solenoids, or other loads.

In the SOIC (DW) package, the DRV8803 can supply up to 1.5-A (one channel on) or 800-mA (all channels on) continuous output current per channel, at 25°C. In the HTSSOP (PWP) package, it can supply up to 2-A (one channel on) or 1-A (four channels on) continuous output current per channel, at 25°C with proper PCB heatsinking.

The device is controlled through a simple parallel interface.

Internal shutdown functions are provided for over current protection, short circuit protection, undervoltage lockout and overtemperature and faults are indicated by a fault output pin.

The DRV8803 is available in a 20-pin thermally-enhanced SOIC package and a 16-pin HTSSOP package (Eco-friendly: RoHS & no Sb/Br).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet DRV8803 Quad Low-Side Driver IC datasheet (Rev. C) PDF | HTML 30 Nov 2015
Application note Using DRV to Drive Solenoids (Rev. A) PDF | HTML 24 Apr 2022
Application note How to Drive Unipolar Stepper Motor with the DRV8xxx PDF | HTML 03 Dec 2021
Application note Best Practices for Board Layout of Motor Drivers (Rev. B) PDF | HTML 14 Oct 2021
Application note Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A) PDF | HTML 22 Jul 2021
Technical article Drive unipolar stepper motors as bipolar stepper motors with a simple wiring recon PDF | HTML 09 Apr 2020
Application note PowerPAD™ Thermally Enhanced Package (Rev. H) 06 Jul 2018
User guide DRV8803-04-05-06 EVM GUI (Rev. B) 26 Apr 2017
More literature TM4C123x Stepper Motor Control Product Summary 06 Jul 2015
Application note Understanding Motor Driver Current Ratings 06 Feb 2012
Application brief PowerPAD™ Made Easy (Rev. B) 12 May 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8803EVM — DRV8803 evaluation module

The DRV8803 evaluation module consists of a quad low-side motor driver with parallel control interface that can be used to drive a unipolar stepper motor, up to four DC motors or other loads like solenoids. With the DRV8803EVM, designers can quickly and easily evaluate the performance of DRV8803 (...)

User guide: PDF
Not available on TI.com
Reference designs

TIDA-00737 — Capacitor Bank Control and HMI Subsystem Reference Design for Automatic Power Factor Controller

This reference design demonstrates the working of various functional blocks of an automatic power factor controller (PFC) used in MV/LV electrical distribution. This includes accurate measurement and computation of voltages, currents, power and power factor, display of measured parameters (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010008 — Flat-Clamp TVS based Reference Design for Protection Against Transient for Grid Applications

This reference design features multiple approaches for  protecting AC or DC analog input, DC analog output, AC or DC binary input, digital output with a high side or low side driver, LCD bias supply, USB interfaces (power and data) and onboard power supplies with 24, 12 or 5V input used in (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00319 — High Speed Digital Output PLC Module Reference Design

This high-speed digital output reference design for programmable logic controllers (PLCs) illustrates low-cost, simple high-speed single-ended digital output module using standard low-side driver and backplane powered using isolated power stage. High-speed digital output modules are required for (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00320 — 8-ch Parallel 0.5A Low Side Digital Output Module for PLC Reference Design

Digital Output Modules are a standard component in a PLC/PAC or DCS to control actuators, motors and other resistive, capacitive or inductive loads. Customers will benefit from this integrated protected low side driver with parallel interface as it makes the MCU interface easy to test together with (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 16 Ultra Librarian
SOIC (DW) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos