Product details

Vs (min) (V) 8.2 Vs ABS (max) (V) 43 Full-scale current (A) 1.5 Peak output current (A) 2.3 RDS(ON) (HS + LS) (mΩ) 500 Control mode STEP/DIR Control interface Hardware (GPIO) Microstepping levels 2 Rating Catalog Operating temperature range (°C) -40 to 125
Vs (min) (V) 8.2 Vs ABS (max) (V) 43 Full-scale current (A) 1.5 Peak output current (A) 2.3 RDS(ON) (HS + LS) (mΩ) 500 Control mode STEP/DIR Control interface Hardware (GPIO) Microstepping levels 2 Rating Catalog Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 16 32 mm² 5 x 6.4 SOIC (DW) 20 131.84 mm² 12.8 x 10.3
  • 4-Channel Protected Low-Side Driver
    • Four NMOS FETs With Overcurrent Protection
    • Integrated Inductive Clamp Diodes
  • Indexer/Translator for Unipolar Stepper Motors
    • Simple Step/Direction Interface
    • Three Step Modes (2-Phase Full-Step, 1-2-
      Phase Half-Step, 1-Phase Wave Drive)
  • DW Package: 1.5-A (Single Channel On) /
    800-mA (Four Channels On) Maximum Drive
    Current per Channel (at 25°C)
  • PWP Package: 2-A (Single Channel On) /
    1-A (Four Channels On) Maximum Drive Current
    per Channel (at 25°C, With Proper PCB
    Heatsinking)
  • 8.2-V to 60-V Operating Supply Voltage Range
  • Thermally Enhanced Surface Mount Package
  • 4-Channel Protected Low-Side Driver
    • Four NMOS FETs With Overcurrent Protection
    • Integrated Inductive Clamp Diodes
  • Indexer/Translator for Unipolar Stepper Motors
    • Simple Step/Direction Interface
    • Three Step Modes (2-Phase Full-Step, 1-2-
      Phase Half-Step, 1-Phase Wave Drive)
  • DW Package: 1.5-A (Single Channel On) /
    800-mA (Four Channels On) Maximum Drive
    Current per Channel (at 25°C)
  • PWP Package: 2-A (Single Channel On) /
    1-A (Four Channels On) Maximum Drive Current
    per Channel (at 25°C, With Proper PCB
    Heatsinking)
  • 8.2-V to 60-V Operating Supply Voltage Range
  • Thermally Enhanced Surface Mount Package

The DRV8805 provides an integrated solution for driving unipolar stepper motors. It includes four low-side drivers with overcurrent protection and provides built-in diodes to clamp turnoff transients generated by the motor windings.

Indexer logic to control a unipolar stepper motor using a simple step/direction interface is also integrated. Three stepping modes are supported: 2 phase (full-step), 1-2 phase (half-step), and 1-phase (wave drive).

In the SOIC (DW) package, the DRV8805 can supply up to 1.5-A (one channel on) or 800-mA (all channels on) continuous output current per channel, at 25°C. In the HTSSOP (PWP) package, it can supply up to 2-A (one channel on) or 1-A (four channels on) continuous output current per channel, at 25°C with proper PCB heatsinking.

Internal shutdown functions are provided for overcurrent protection, short-circuit protection, under voltage lockout, and overtemperature, and faults are indicated by a fault output pin.

The DRV8805 is available in a 20-pin thermally-enhanced SOIC package and a 16-pin HTSSOP package (Eco-friendly: RoHS & no Sb/Br).

The DRV8805 provides an integrated solution for driving unipolar stepper motors. It includes four low-side drivers with overcurrent protection and provides built-in diodes to clamp turnoff transients generated by the motor windings.

Indexer logic to control a unipolar stepper motor using a simple step/direction interface is also integrated. Three stepping modes are supported: 2 phase (full-step), 1-2 phase (half-step), and 1-phase (wave drive).

In the SOIC (DW) package, the DRV8805 can supply up to 1.5-A (one channel on) or 800-mA (all channels on) continuous output current per channel, at 25°C. In the HTSSOP (PWP) package, it can supply up to 2-A (one channel on) or 1-A (four channels on) continuous output current per channel, at 25°C with proper PCB heatsinking.

Internal shutdown functions are provided for overcurrent protection, short-circuit protection, under voltage lockout, and overtemperature, and faults are indicated by a fault output pin.

The DRV8805 is available in a 20-pin thermally-enhanced SOIC package and a 16-pin HTSSOP package (Eco-friendly: RoHS & no Sb/Br).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet DRV8805 Unipolar Stepper Motor Driver IC datasheet (Rev. D) PDF | HTML 24 Oct 2014
Application note Using DRV to Drive Solenoids (Rev. A) PDF | HTML 24 Apr 2022
Application note How to Drive Unipolar Stepper Motor with the DRV8xxx PDF | HTML 03 Dec 2021
Application note Best Practices for Board Layout of Motor Drivers (Rev. B) PDF | HTML 14 Oct 2021
Application note Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A) PDF | HTML 22 Jul 2021
Technical article Drive unipolar stepper motors as bipolar stepper motors with a simple wiring recon PDF | HTML 09 Apr 2020
Application note PowerPAD™ Thermally Enhanced Package (Rev. H) 06 Jul 2018
User guide DRV8803-04-05-06 EVM GUI (Rev. B) 26 Apr 2017
More literature TM4C123x Stepper Motor Control Product Summary 06 Jul 2015
Application note Understanding Motor Driver Current Ratings 06 Feb 2012
Application brief PowerPAD™ Made Easy (Rev. B) 12 May 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8805EVM — DRV8805 Evaluation Module

The DRV8805 evaluation module consists of a quad low-side motor driver with built-in indexer control interface that can be used to drive a unipolar stepper motor in full-step, half-step or wave mode. With the DRV8805EVM, designers can quickly and easily evaluate the performance of DRV8805 motor (...)

User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 16 Ultra Librarian
SOIC (DW) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos