Home Interface Ethernet ICs Ethernet retimers, redrivers & mux-buffers

DS100BR410

ACTIVE

10.3-Gbps low power quad channel redriver with equalizer and de-emphasis driver

Product details

Type Redriver Number of channels 4 Input compatibility AC-coupling, CML Speed (max) (Gbpp) 10.3 Protocols 10G-SR/LR, 40G-SR4/LR4, CPRI, Fibre Channel, General purpose, Infiniband, Interlaken, OBSAI, PCIe1, PCIe2, PCIe3, SAS1, SAS2, SATA1, SATA2, SATA3, sRIO Operating temperature range (°C) -40 to 85
Type Redriver Number of channels 4 Input compatibility AC-coupling, CML Speed (max) (Gbpp) 10.3 Protocols 10G-SR/LR, 40G-SR4/LR4, CPRI, Fibre Channel, General purpose, Infiniband, Interlaken, OBSAI, PCIe1, PCIe2, PCIe3, SAS1, SAS2, SATA1, SATA2, SATA3, sRIO Operating temperature range (°C) -40 to 85
WQFN (RHS) 48 49 mm² 7 x 7
  • Quad channel repeater for up to 10.3125 Gbps
  • Low power consumption, with option to power down unused channels
  • Adjustable receive equalization
  • Adjustable transmit de-emphasis
  • Adjustable transmit VOD (up to 1200 mVp-p)
  • IDLE detection — squelch function auto mutes the output for SATA/SAS OOB signal
  • <0.22 UI of residual DJ at 10.3125 Gbps with 12 meters cable
  • Programmable via pin selection or SMBus interface
  • Single supply operation at 2.5 V ±5%
  • -40°C to +85°C Operation
  • ≥7 kV HBM ESD Rating
  • High speed signal flow–thru pinout package: 48-pin WQFN (7 mm x 7 mm, 0.5 mm pitch)

All trademarks are the property of their respective owners.

  • Quad channel repeater for up to 10.3125 Gbps
  • Low power consumption, with option to power down unused channels
  • Adjustable receive equalization
  • Adjustable transmit de-emphasis
  • Adjustable transmit VOD (up to 1200 mVp-p)
  • IDLE detection — squelch function auto mutes the output for SATA/SAS OOB signal
  • <0.22 UI of residual DJ at 10.3125 Gbps with 12 meters cable
  • Programmable via pin selection or SMBus interface
  • Single supply operation at 2.5 V ±5%
  • -40°C to +85°C Operation
  • ≥7 kV HBM ESD Rating
  • High speed signal flow–thru pinout package: 48-pin WQFN (7 mm x 7 mm, 0.5 mm pitch)

All trademarks are the property of their respective owners.

The DS100BR410 is an extremely low power, high performance quad-channel repeater for high-speed serial links with data rates up to 10.3125 Gbps. The device performs both receive equalization and transmit de-emphasis on each of its 4 channels to compensate for channel loss, allowing maximum flexibility of physical placement within a system.

The receiver's continuous time linear equalizer (CTLE) is capable of opening an input eye that is completely closed due to inter-symbol interference (ISI) induced by the interconnect medium such as backplane trace or cable. The transmitter features adjustable VOD (output amplitude voltage level) and de-emphasis driver to compensate for PCB trace lost.

With a low power consumption and control to turn-off unused channels, the DS100BR410 is part of TI's PowerWise family of energy efficient devices.

The programmable settings can be applied via pin mode or SMBus mode interface.

The DS100BR410 is an extremely low power, high performance quad-channel repeater for high-speed serial links with data rates up to 10.3125 Gbps. The device performs both receive equalization and transmit de-emphasis on each of its 4 channels to compensate for channel loss, allowing maximum flexibility of physical placement within a system.

The receiver's continuous time linear equalizer (CTLE) is capable of opening an input eye that is completely closed due to inter-symbol interference (ISI) induced by the interconnect medium such as backplane trace or cable. The transmitter features adjustable VOD (output amplitude voltage level) and de-emphasis driver to compensate for PCB trace lost.

With a low power consumption and control to turn-off unused channels, the DS100BR410 is part of TI's PowerWise family of energy efficient devices.

The programmable settings can be applied via pin mode or SMBus mode interface.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet DS100BR410 Quad Chan Repeatr w/10.3125 Gbps Equalzr & De-Emphs Drvr datasheet (Rev. B) 12 Apr 2013
Application note Extend reach with Ethernet Redrivers and Retimers for 10G-12.5G Applications (Rev. A) 31 Jan 2023
Application note Selecting TI SigCon Devices for SFF-8431 SFP+ Applications 06 May 2014
User guide DS100BR410EVK-4 User's Guide 14 Oct 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS100BR410EVK-4 — DS100BR410 Low Pwr Quad Ch Repeater with 10.3125 Gbps Eq and De-Emphasis Driver EVM

User guide: PDF
Not available on TI.com
Simulation model

IBIS-AMI Model Request Form

SNLM143.PDF (25 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RHS) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos