Home Interface Ethernet ICs Ethernet retimers, redrivers & mux-buffers

DS100KR401

ACTIVE

10.3-Gbps quad lane (8 channel) redriver with EQ and DE

Product details

Type Redriver Number of channels 8 Input compatibility AC-coupling, CML Speed (max) (Gbpp) 10.3 Protocols 10G-KR, 10G-SR/LR, 40G-KR4, 40G-SR4/LR4, CPRI, Fibre Channel, General purpose, Infiniband, Interlaken, OBSAI, sRIO Operating temperature range (°C) -40 to 85
Type Redriver Number of channels 8 Input compatibility AC-coupling, CML Speed (max) (Gbpp) 10.3 Protocols 10G-KR, 10G-SR/LR, 40G-KR4, 40G-SR4/LR4, CPRI, Fibre Channel, General purpose, Infiniband, Interlaken, OBSAI, sRIO Operating temperature range (°C) -40 to 85
WQFN (NJY) 54 55 mm² 10 x 5.5

  • Comprehensive product family:

  • DS100KR800: 8-channel, uni-directional repeater

  • DS100KR401: 4x lane, bi-directional repeater

  • DS100BR210: 2-channel, uni-directional repeater

  • DS100BR111: 1x lane, bi-directional repeater
  • 4 lane (8-channel, bi-directional) repeater for 4x 10G-KR and other serial standards up to 10.3 Gbps
  • Transparent management of 10G-KR (802.3ap) link training protocol
  • Low 65 mW/channel (typ) power consumption, with option to power down unused channels
  • Advanced signal conditioning features

  • - Receive Equalization up to 36 dB at 5 GHz

  • - Transmit de-emphasis up to -12 dB

  • - Transmit output voltage control: 700 mV to 1300 mV
  • Programmable via pin selection, EEPROM or SMBus interface
  • Single supply operation selectable: 2.5V or 3.3V
  • -40˚ to +85˚C operating temperature range
  • 3 kV HBM ESD rating
  • Flow-thru pinout in 10mmx5.5mm 54-pin leadless LLP package

  • Comprehensive product family:

  • DS100KR800: 8-channel, uni-directional repeater

  • DS100KR401: 4x lane, bi-directional repeater

  • DS100BR210: 2-channel, uni-directional repeater

  • DS100BR111: 1x lane, bi-directional repeater
  • 4 lane (8-channel, bi-directional) repeater for 4x 10G-KR and other serial standards up to 10.3 Gbps
  • Transparent management of 10G-KR (802.3ap) link training protocol
  • Low 65 mW/channel (typ) power consumption, with option to power down unused channels
  • Advanced signal conditioning features

  • - Receive Equalization up to 36 dB at 5 GHz

  • - Transmit de-emphasis up to -12 dB

  • - Transmit output voltage control: 700 mV to 1300 mV
  • Programmable via pin selection, EEPROM or SMBus interface
  • Single supply operation selectable: 2.5V or 3.3V
  • -40˚ to +85˚C operating temperature range
  • 3 kV HBM ESD rating
  • Flow-thru pinout in 10mmx5.5mm 54-pin leadless LLP package

  • The DS100KR401 is an extremely low power, high performance repeater designed to support 4 lane (bi-directional) 10G-KR and other high speed interface serial protocols up to 10.3 Gbps. The receiver's continuous time linear equalizer (CTLE) provides a boost of up to +36 dB at 5 GHz (10.3125 Gbps) in each of its eight channels and is capable of opening an input eye that is completely closed due to inter symbol interference (ISI) induced by interconnect medium such as long backplanes or cables, hence enabling host controllers to ensure an error free end-to-end link. The transmitter provides a de-emphasis boost of up to -12 dB and output voltage amplitude control from 700 mV to 1300 mV to allow maximum flexibility in the physical placement within the interconnect channel.

    When operating in 10G-KR mode, the DS100KR401 transparently allows the host controller and the end point to optimize the full link and negotiate transmit equalizer coefficients as defined in the 802.3ap standard. This seamless management of the link training protocol ensures guaranteed system level interoperability with minimum latency.

    With a low power consumption of 65 mW/channel (typ) and option to turn-off unused channels, the DS100KR401 enables energy efficient system design. A single supply of 3.3v or 2.5v is required to power the device.

    The programmable settings can be applied via pin settings, SMBus (I2C) protocol or an external EEPROM. When operating in the EEPROM mode, the configuration information is automatically loaded on power up. This eliminates the need for an external microprocessor or software driver.


    The DS100KR401 is an extremely low power, high performance repeater designed to support 4 lane (bi-directional) 10G-KR and other high speed interface serial protocols up to 10.3 Gbps. The receiver's continuous time linear equalizer (CTLE) provides a boost of up to +36 dB at 5 GHz (10.3125 Gbps) in each of its eight channels and is capable of opening an input eye that is completely closed due to inter symbol interference (ISI) induced by interconnect medium such as long backplanes or cables, hence enabling host controllers to ensure an error free end-to-end link. The transmitter provides a de-emphasis boost of up to -12 dB and output voltage amplitude control from 700 mV to 1300 mV to allow maximum flexibility in the physical placement within the interconnect channel.

    When operating in 10G-KR mode, the DS100KR401 transparently allows the host controller and the end point to optimize the full link and negotiate transmit equalizer coefficients as defined in the 802.3ap standard. This seamless management of the link training protocol ensures guaranteed system level interoperability with minimum latency.

    With a low power consumption of 65 mW/channel (typ) and option to turn-off unused channels, the DS100KR401 enables energy efficient system design. A single supply of 3.3v or 2.5v is required to power the device.

    The programmable settings can be applied via pin settings, SMBus (I2C) protocol or an external EEPROM. When operating in the EEPROM mode, the configuration information is automatically loaded on power up. This eliminates the need for an external microprocessor or software driver.


    Download View video with transcript Video

    Technical documentation

    star =Top documentation for this product selected by TI
    No results found. Please clear your search and try again.
    View all 4
    Type Title Date
    * Data sheet DS100KR401 Ultra Low Power 4 Lane Advanced Repeater for 10G-KR datasheet (Rev. B) 22 Mar 2012
    Application note Extend reach with Ethernet Redrivers and Retimers for 10G-12.5G Applications (Rev. A) 31 Jan 2023
    Application note Understanding EEPROM Programming for High Speed Repeaters and Mux Buffers 09 Oct 2014
    User guide DS100KR401EVK User's Guide: 4 Channels SMA Evaluation Kit 25 Oct 2013

    Design & development

    For additional terms or required resources, click any title below to view the detail page where available.

    Simulation model

    DS100KRXXX IBIS-AMI Model

    SNLM275.ZIP (11901 KB) - IBIS-AMI Model
    Simulation tool

    PSPICE-FOR-TI — PSpice® for TI design and simulation tool

    PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
    Simulation tool

    TINA-TI — SPICE-based analog simulation program

    TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
    User guide: PDF
    Package Pins CAD symbols, footprints & 3D models
    WQFN (NJY) 54 Ultra Librarian

    Ordering & quality

    Information included:
    • RoHS
    • REACH
    • Device marking
    • Lead finish/Ball material
    • MSL rating/Peak reflow
    • MTBF/FIT estimates
    • Material content
    • Qualification summary
    • Ongoing reliability monitoring
    Information included:
    • Fab location
    • Assembly location

    Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

    Support & training

    TI E2E™ forums with technical support from TI engineers

    Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

    If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

    Videos