DVI, HDMI extended reach equalizer with retimer and output de-emphasis

Product details

Type Equalizer Protocols HDMI Rating Catalog Operating temperature range (°C) 0 to 70
Type Equalizer Protocols HDMI Rating Catalog Operating temperature range (°C) 0 to 70
WQFN (RHS) 48 49 mm² 7 x 7
  • Optimized for HDMI/DVI Source and Repeater Applications
  • TMDS Compatible Inputs with Configurable Receive Equalization Supporting Data Rates up to 2.25 Gbps
  • TMDS Compatible Outputs with Configurable Transmit De-Emphasis
  • Dedicated CDR on Each Data Channel Reduces Jitter Transfer
  • Resistor Adjustable Differential Output Voltage for AC Coupled Cat5e and Cat6 Extension Applications
  • 2 Equalizer Settings for a Wide Range of Cable Reaches up to 2.25 Gbps
  • Total Output Jitter of 0.09 UI at 2.25 Gbps
  • DVI 1.0 and HDMI v1.3a Compatible TMDS Source and Sink Interface
  • 7 mm x 7 mm 48 Pin WQFN Package
  • >8 kV HBM ESD Protection
  • 0 °C to +70 °C Operating Temperature
  • Optimized for HDMI/DVI Source and Repeater Applications
  • TMDS Compatible Inputs with Configurable Receive Equalization Supporting Data Rates up to 2.25 Gbps
  • TMDS Compatible Outputs with Configurable Transmit De-Emphasis
  • Dedicated CDR on Each Data Channel Reduces Jitter Transfer
  • Resistor Adjustable Differential Output Voltage for AC Coupled Cat5e and Cat6 Extension Applications
  • 2 Equalizer Settings for a Wide Range of Cable Reaches up to 2.25 Gbps
  • Total Output Jitter of 0.09 UI at 2.25 Gbps
  • DVI 1.0 and HDMI v1.3a Compatible TMDS Source and Sink Interface
  • 7 mm x 7 mm 48 Pin WQFN Package
  • >8 kV HBM ESD Protection
  • 0 °C to +70 °C Operating Temperature

The DS22EV5110 is a 6.75 Gbps (3 x 2.25 Gbps) extended reach equalizer optimized for DVI™ and HDMI™ cable extension applications with a high performance re-clocking feature. It supports 3 Transition Minimized Differential Signaling (TMDS) data channels and a single clock channel over DVI™ v1.0, and HDMI™ v1.3a data rates up to 2.25 Gbps for each data channel. The device incorporates a configurable receive equalizer, a clock and data recovery (CDR) circuit and a de-emphasis driver on each data channel over DVI v1.0, and HDMI v1.3a data rates up to 2.25 Gbps for each data channel. The device incorporates a configurable receive equalizer with a clock and data recovery (CDR) circuit on each data channel. The clock channel feeds a high-performance phase locked loop (PLL) that regenerates a low jitter output clock for data recovery, enabling the extended reach of driving capability feature for repeater application.

The DS22EV5110 equalizes greater than 25 meters 28 AWG of HDMI cable, enabling 1080p resolution with 12 bit deep color depth (2.25 Gbps), to a low jitter version of the clock and data signal outputs, reducing both deterministic and random jitter. Obtaining total jitter is 0.09 UI or less over the supported data rates. This extremely low level of output jitter provides system designers with extra margin and flexibility when working with stringent timing budgets. It is ideal for the DVI and HDMI source and repeater applications.

The transmitter supports configurable transmit de-emphasis so the output can be optimized for driving additional lengths of cables or FR4 traces.

The DS22EV5110 is a 6.75 Gbps (3 x 2.25 Gbps) extended reach equalizer optimized for DVI™ and HDMI™ cable extension applications with a high performance re-clocking feature. It supports 3 Transition Minimized Differential Signaling (TMDS) data channels and a single clock channel over DVI™ v1.0, and HDMI™ v1.3a data rates up to 2.25 Gbps for each data channel. The device incorporates a configurable receive equalizer, a clock and data recovery (CDR) circuit and a de-emphasis driver on each data channel over DVI v1.0, and HDMI v1.3a data rates up to 2.25 Gbps for each data channel. The device incorporates a configurable receive equalizer with a clock and data recovery (CDR) circuit on each data channel. The clock channel feeds a high-performance phase locked loop (PLL) that regenerates a low jitter output clock for data recovery, enabling the extended reach of driving capability feature for repeater application.

The DS22EV5110 equalizes greater than 25 meters 28 AWG of HDMI cable, enabling 1080p resolution with 12 bit deep color depth (2.25 Gbps), to a low jitter version of the clock and data signal outputs, reducing both deterministic and random jitter. Obtaining total jitter is 0.09 UI or less over the supported data rates. This extremely low level of output jitter provides system designers with extra margin and flexibility when working with stringent timing budgets. It is ideal for the DVI and HDMI source and repeater applications.

The transmitter supports configurable transmit de-emphasis so the output can be optimized for driving additional lengths of cables or FR4 traces.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet DVI, HDMI Extended Reach Equalizer with Retimer and Output De-Emphasis datasheet (Rev. E) 15 Apr 2013
Application note Using DS34RT5110 HDMI Cable Equalizer for 4K Resolution 14 Jan 2015
User guide DS22EV5110-EVKC: CAT5 Extender Demo Kit for HDMI Cables (Rev. A) 31 Oct 2013
Application note Extend HDMI Cable Reach Using DS16EV5110A, DS22EV5110, & DS34RT5110 Equalizers (Rev. B) 26 Apr 2013
User guide DS22EV5110-EVKH: HDMI Extender Demo Kit for HDMI Cables 25 Jan 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RHS) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos