DS90C031B

ACTIVE

LVDS quad CMOS differential line driver

Product details

Function Driver Protocols LVDS Number of transmitters 4 Number of receivers 0 Supply voltage (V) 5 Signaling rate (MBits) 155.5 Input signal CMOS, TTL Output signal LVDS Rating Catalog Operating temperature range (°C) -40 to 85
Function Driver Protocols LVDS Number of transmitters 4 Number of receivers 0 Supply voltage (V) 5 Signaling rate (MBits) 155.5 Input signal CMOS, TTL Output signal LVDS Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 16 59.4 mm² 9.9 x 6
  • >155.5 Mbps (77.7 MHz) switching rates
  • High impedance LVDS outputs with power-off
  • ±350 mV differential signaling
  • Ultra low power dissipation
  • 400 ps maximum differential skew (5V, 25°C)
  • 3.5 ns maximum propagation delay
  • Industrial operating temperature range
  • Pin compatible with DS26C31, MB571 (PECL) and 41LG (PECL)
  • Conforms to ANSI/TIA/EIA-644 LVDS standard
  • Offered in narrow body SOIC package
  • Fail-safe logic for floating inputs

All trademarks are the property of their respective owners.

  • >155.5 Mbps (77.7 MHz) switching rates
  • High impedance LVDS outputs with power-off
  • ±350 mV differential signaling
  • Ultra low power dissipation
  • 400 ps maximum differential skew (5V, 25°C)
  • 3.5 ns maximum propagation delay
  • Industrial operating temperature range
  • Pin compatible with DS26C31, MB571 (PECL) and 41LG (PECL)
  • Conforms to ANSI/TIA/EIA-644 LVDS standard
  • Offered in narrow body SOIC package
  • Fail-safe logic for floating inputs

All trademarks are the property of their respective owners.

The DS90C031B is a quad CMOS differential line driver designed for applications requiring ultra low power dissipation and high data rates. The device supports data rates in excess of 155.5 Mbps (77.7 MHz) and uses Low Voltage Differential Signaling (LVDS) technology.

The DS90C031B accepts TTL/CMOS input levels and translates them to low voltage (350 mV) differential output signals. In addition the driver supports a TRI-STATE function that may be used to disable the output stage, disabling the load current, and thus dropping the device to an ultra low idle power state of 11 mW typical.

In addition, the DS90C031B provides power-off high impedance LVDS outputs. This feature assures minimal loading effect on the LVDS bus lines when VCC is not present.

The DS90C031B and companion line receiver (DS90C032B) provide a new alternative to high power pseudo‐ECL devices for high speed point-to-point interface applications.

The DS90C031B is a quad CMOS differential line driver designed for applications requiring ultra low power dissipation and high data rates. The device supports data rates in excess of 155.5 Mbps (77.7 MHz) and uses Low Voltage Differential Signaling (LVDS) technology.

The DS90C031B accepts TTL/CMOS input levels and translates them to low voltage (350 mV) differential output signals. In addition the driver supports a TRI-STATE function that may be used to disable the output stage, disabling the load current, and thus dropping the device to an ultra low idle power state of 11 mW typical.

In addition, the DS90C031B provides power-off high impedance LVDS outputs. This feature assures minimal loading effect on the LVDS bus lines when VCC is not present.

The DS90C031B and companion line receiver (DS90C032B) provide a new alternative to high power pseudo‐ECL devices for high speed point-to-point interface applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet DS90C031B LVDS Quad CMOS Differential Line Driver datasheet (Rev. B) 04 Mar 2013
Application brief How Far, How Fast Can You Operate LVDS Drivers and Receivers? 03 Aug 2018
Application brief How to Terminate LVDS Connections with DC and AC Coupling 16 May 2018
Application note AN-1110 LVDS Quad Dynamic I CC vs Frequency 15 May 2004
Application note An Overview of LVDS Technology 05 Oct 1998

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

DS90C031 IBIS Model

SNLM075.ZIP (4 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos